summaryrefslogtreecommitdiffstats
path: root/omap4
Commit message (Expand)AuthorAgeFilesLines
* cleanup: remove unused legacy foldersVishal Mahaveer2014-07-0714-673/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Grygorii Maistrenko2013-06-131-0/+0
* Ducati binaries updated to 4AJ.2.5p1 release versionRoman Shaposhnikov2013-05-284-4/+4
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-04-261-0/+0
* ducati: update make file to be genericVishal Mahaveer2013-02-252-0/+2
* sgx-bin: Support of dual displays for JB MR1.Gowtham Tammana2013-02-081-0/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Oleksii Okolielov2013-01-301-0/+0
* Fixed sgx.tgz fileRoman Shaposhnikov2013-01-151-0/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-01-151-0/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-01-081-0/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2012-12-121-0/+0
* Update Ducati image to 2.x.17.1Daniel Levin2012-12-041-0/+0
* Tesla DSP binary to fix resource release issueAdarsh Nagaraja2012-11-081-0/+0
* IMG DDK 1.9@2166536 for AndroidEric Luong2012-11-053-25/+138
* DSP: Update DSP FW with tool update and DEI support.Dilip Gopalakrishna2012-10-191-0/+0
* [DSP] Fix heap memory allocation issue during suspend.Dilip Gopalakrishna2012-10-161-0/+0
* DSP: Add DSP FW image based on OMAPDSP TAG: DVP_MAINLINE; sysbios-rpmsg TAG: ...Dilip Gopalakrishna2012-10-051-0/+0
* DSP: Add initial firmware image based onDilip Gopalakrishna2012-09-282-0/+21
* Merge jb-release into d-jb-releaseKeith Deacon2012-09-283-1/+7
|\
| * SGX BIN: 1.9@2139099 Set ro.product.processor before loading modulesEric Luong2012-09-243-1/+7
* | Merge jb-release into d-jb-releaseKeith Deacon2012-09-201-0/+0
|\|
| * Updated Ducati binary for BlazeJames W. Mills2012-09-171-0/+0
* | Merge jb-release into d-jb-releaseKeith Deacon2012-09-103-3/+3
|\|
| * IMG DDK 1.9.RC2@2139099 for AndroidEric Luong2012-09-053-3/+3
* | proprietary-open: remove ti-wpan-fw installationPavan Savoy2012-08-301-2/+1
|/
* SGX BIN: 1.9@2130229 CPCAM fix and new BV headersEric Luong2012-08-243-2/+4
* Merge "IMG DDK Release 1.9@2130229 for Android." into jb-releaseHemant Hariyani2012-08-223-3/+3
|\
| * IMG DDK Release 1.9@2130229 for Android.Eric Luong2012-08-173-3/+3
* | Added wpan fw to all devices that source ti-vendor-omap4James Mills2012-08-221-1/+2
|/
* SGX-BIN: jb built bins (1.9@2120756)Eric Luong2012-08-153-5/+3
* SGX-BIN: jb built bins (1.9@956766)Tony Lofthouse2012-07-304-13/+29
* SGX prebuilt binaries: Untar to and copy from intermediate directories.Luis Gonzalez2012-07-301-10/+32
* Merge "SGX-BIN: jb built bins (1.8@945322) + patches #1" into jb-releaseHemant Hariyani2012-07-183-1/+1
|\
| * SGX-BIN: jb built bins (1.8@945322) + patches #1Tony Lofthouse2012-07-183-1/+1
* | Updated Ducati binary for blaze_tablet to version 2.1.10Daniel Levin2012-07-181-0/+0
|/
* SGX-BIN: jb built bins (1.8@945322)James Mills2012-07-103-2/+2
* SGX-BIN: DDK update 1.8@945322Tate Hornbeck2012-06-273-2/+2
* SGX-BIN: DDK updateTony Lofthouse2012-06-253-1/+1
* SGX-BIN: Rebuilt for 512MB featureTate Hornbeck2012-06-192-0/+0
* SGX BIN: omaplfb changesTate Hornbeck2012-06-153-1/+1
* SGX-BIN: SGX Driver update for CONFIG_MODVERSIONSTate Hornbeck2012-06-133-1/+1
* SGX-BIN: SGX Driver updateTate Hornbeck2012-06-123-1/+1
* SGX-BIN: SGX Driver (1.8@869593) with CPCAM supportTate Hornbeck2012-05-233-0/+70
* SGX-BIN: Update SGX driver (1.8@869593)Tate Hornbeck2012-05-031-0/+0
* Merge "Updated Ducati installation logic" into ics-mr1Jean Johnson2012-04-184-228/+14
|\
| * Updated Ducati installation logicJames W. Mills2012-04-174-228/+14
* | SGX-BIN: Update SGX driverGustavo Diaz Prado2012-04-131-0/+0
* | SGX-BIN: Update SGX driver (1.8@869593)Hemant Hariyani2012-04-101-0/+0
* | SGX-BIN: Update SGX driver (1.8@866404)Tate Hornbeck2012-03-281-0/+0
* | SGX-BIN: Update SGX driver (1.8@840215+)Tate Hornbeck2012-03-231-0/+0