summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* wlan: wl18xx: update firmware file for r8.a5.13 releaseVishal Mahaveer2013-02-111-0/+0
| | | | | | | | | Upgrade wl18xx firmware and wlconf for r8.a5.13 MAC Firmware version: 8.5.0.0.53 Change-Id: I6ff441167d93d42cd7a786ab36d29a1091540406 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.08 releaseVishal Mahaveer2012-12-201-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.08 MAC Firmware version: 8.5.0.0.40 PHY Firmware version: 8.2.0.0.157 Change-Id: Iac571a0ec25d1f111313338037d3f5242c110602 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.06 releasePanduranga Mallireddy2012-12-101-0/+0
| | | | | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.06 update mc FW version 8.5.0.0.36 MAC Firmware version: 8.5.0.0.36 PHY Firmware version: 8.2.0.e5.154 Updated the wl18xx-conf.bin Change-Id: Ia2fc4a731d031d0bd9ca784dce7fc137ef77ae1f Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* wlan: wl18xx: update firmware file for r8.a4.05 releasePradeep Gurumath2012-10-181-0/+0
| | | | | | | | | Upgrade wl18xx firmware file for r8.a4.05. wl18xx-fw-mc.bin - FRev 8.4.0.0.26 Change-Id: I3e546d243a0d0d865fbad25d283e8c3184534294 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* wlan: wl18xx: update firmware file for r8.a4.04 releasePradeep Gurumath2012-10-161-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.04. wl18xx-fw-mc.bin - FRev 8.4.0.0.23 Updated the wl18xx-conf.bin Change-Id: Iee018e657a9346589295cab35b92493d8ad827cf Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* wlan: wl18xx: update firmware file for post r8.a4.02 releaseVishal Mahaveer2012-09-201-0/+0
| | | | | | | | | Upgrade wl18xx firmware file with more fixes on top of r8.a4.02 wl18xx-fw-mc.bin - FRev 8.4.0.0.9 Change-Id: I3cb8650af2b2e8a98c08719b6d6185be3e6b6be7 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP3.01Panduranga Mallireddy2012-09-191-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin Rev 7.3.10.0.125 wl128x-fw-4-mr.bin Rev 7.5.7.0.37 wl128x-fw-4-plt.bin PLT 7.3.10.0.125 Firmware for WL127X: wl127x-fw-4-sr.bin Rev 6.3.10.0.125 wl127x-fw-4-mr.bin Rev 6.5.7.0.37 wl127x-fw-4-plt.bin PLT 6.3.10.0.125 Change-Id: I1d9f2ec6bfe2f4da71002f6d2f494393a98ac826 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* wlan: wl18xx: update firmware file for r8.a4.02 releaseVishal Mahaveer2012-09-182-1/+1
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.02. wl18xx-fw.bin file is replaced by wl18xx-fw-mc.bin file wl18xx-fw-mc.bin - FRev 8.4.0.0.8 Change-Id: I83c4fe28fa5b737c1540744ea1d187d40ee46718 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: add wilink8 (wl18xx) firmware filesVishal Mahaveer2012-08-273-46/+47
| | | | | | | | wl18xx firmware files were removed due to licensing restrictions. Now the licenses are approved, so placing them back. Change-Id: I03195e1e7d88b11da2e3263156da9929a938af6a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP2.04Panduranga Mallireddy2012-08-061-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.9.0.120 wl128x-fw-4-plt.bin FPLT 7.3.9.0.120 wl128x-fw-4-mr.bin FRev 7.5.7.0.32 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.9.0.120 wl127x-fw-4-plt.bin FPLT 6.3.9.0.120 wl127x-fw-4-mr.bin FRev 6.5.7.0.32 Change-Id: Ia79f74bb7b845d510d8e0b94e56d9d3d6a389ed9 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* proprietary-open: wlan: move to tgz tarballVishal Mahaveer2012-07-2610-9/+29
| | | | | | | | Move WLAN firmware from indvidual files to tar ball approach. Based on the way ducati binaries are handled. Change-Id: I66bfec1b0fb01f36a4508922d0e4919d6bb1eeb0 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.00.18 package from R5.00.14Panduranga Mallireddy2012-05-156-0/+0
| | | | | | | | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.8.0.111 wl128x-fw-4-plt.bin FPLT 7.3.8.0.111 wl128x-fw-4-mr.bin FRev 7.5.5.0.21 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.8.0.111 wl127x-fw-4-plt.bin FPLT 6.3.8.0.111 wl127x-fw-4-mr.bin FRev 6.5.5.0.21 R5.00.18 package upgradation needs the following patches also: for hardware/ti/wlan: http://review.omapzoom.org/22272 for external/wpa_supplicant_8: http://review.omapzoom.org/22273 Change-Id: Id1081914342b297e7bbefd3d9ba89ac0acbd434c Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "Updated COM6/7 Firmware for R8.a1.05 driver" into ics-mr1Jean Johnson2012-04-266-0/+0
|\
| * Updated COM6/7 Firmware for R8.a1.05 driverPradeep Gurumath2012-04-246-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Adding an upgraded firmware for COM6/7 corresponding to R8.a1.05 driver Firmware version number: For 128x: wl128x-fw-4-sr.bin: FRev 7.3.7.0.105 wl128x-fw-4-mr.bin: FRev 7.5.4.0.20 wl128x-fw-4-plt.bin: FPLT 7.3.7.0.105 For 127x: wl127x-fw-4-sr.bin: FRev 6.3.7.0.105 wl127x-fw-4-mr.bin: FRev 6.5.4.0.20 wl127x-fw-4-plt.bin: FPLT 6.3.7.0.105 Upgrade to NLCP R8_a1_05 package requires the following patches also: hardware/ti/wlan http://review.omapzoom.org/21531 http://review.omapzoom.org/21655 external/wpa_supplicant_8 http://review.omapzoom.org/21623 Change-Id: Ia4e29d62a431ce50ae7b987e742417b091f1701d Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* | wl12xx:wlan: Remove wl18xx firmware fileVishal Mahaveer2012-04-232-1/+0
|/ | | | | | | Remove wl18xx firmware file till we figure out the right license Change-Id: I639f99e4560f4831382d5e03ce01b8236f43e504 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Updated COM8 Firmware for R8.a1.03 driverPradeep Gurumath2012-03-221-0/+0
| | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.03 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.79 Change-Id: Ic27e922ad5455aece8cc474705ea6968d0d7e082 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* Updated COM8 Firmware for R8.a1.02 driverPradeep Gurumath2012-03-1314-12/+2
| | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.02 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.77 Change-Id: Idb1ed7b1237a6bfc0ce1f057ba43906e10e5e8b6 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* [proprietary-open] Upload R5_00_08 wl12xx firmware filesPanduranga Mallireddy2012-02-277-0/+6
| | | | | | | Added new firmware files for wl128x /wl127x from R5_00_08 package Change-Id: I665d478e7b50d78a730c6fade8df7af1cc6cf667 Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* [proprietary-open]: wl12xx: Upload WLAN R5_00_05 firmware filesPanduranga Mallireddy2012-02-278-0/+7
| | | | | | | Upload WLAN R5_00_05 firmware files to proprietary-open. Change-Id: I1f530357cf80aea82794c46198027c6cc3a8944c Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* [proprietary-open] Update WLAN firmware fileVishal Mahaveer2012-01-124-0/+0
| | | | | | | | | Updating WLAN firmware and plt files wl128x - 7.3.5.0.79 to 7.3.7.0.79 wl127x - 6.3.5.0.79 to 6.3.7.0.79 Change-Id: I8fe5996bfcb26d517253f9e24ec43c73f878f7f9 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* [proprietary-open] Update WLAN firmware fileVishal Mahaveer2012-01-091-0/+0
| | | | | | | Updating WLAN firmware file for wl1283. Change-Id: I4830c4a66057bd46cdcb2dc1094576f616dbcbe1 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* proprietary-open - Update wl12xx/wlan firmwareVishal Mahaveer2011-12-279-4/+4
| | | | | | | Update WLAN firmware to R4_SP2 version Change-Id: Ibb4eb34f113e93c4c21496d0a0f592b2d66c26b8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* [proprietary-open] Upload WLAN firmware filesVishal Mahaveer2011-12-028-0/+53
Upload WLAN firmware files to proprietary-open. Change-Id: I11f99a79df511e792fa0e6d6cf5872b4b5ce7a27 Signed-off-by: Vishal Mahaveer <a0271468@ti.com>