summaryrefslogtreecommitdiffstats
path: root/wl12xx
Commit message (Collapse)AuthorAgeFilesLines
* wlan: wl18xx: update firmware file for r8.a5.13 releaseVishal Mahaveer2013-02-111-0/+0
| | | | | | | | | Upgrade wl18xx firmware and wlconf for r8.a5.13 MAC Firmware version: 8.5.0.0.53 Change-Id: I6ff441167d93d42cd7a786ab36d29a1091540406 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wpan: wl18xx: Adjust BT sample rate for HFPVishal Mahaveer2013-01-301-0/+0
| | | | | | | | | | Frame sync frequency for wl18xx (TIInit_12.8.32.bts) modified to 8KHz. The new BlueTooth stack in JB MR1 does not support WBS and hence the clock was adjusted to support legacy HFP profile. Change-Id: I030cc6c6a18435263cdface4c71380960b140661 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.08 releaseVishal Mahaveer2012-12-201-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.08 MAC Firmware version: 8.5.0.0.40 PHY Firmware version: 8.2.0.0.157 Change-Id: Iac571a0ec25d1f111313338037d3f5242c110602 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.06 releasePanduranga Mallireddy2012-12-101-0/+0
| | | | | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.06 update mc FW version 8.5.0.0.36 MAC Firmware version: 8.5.0.0.36 PHY Firmware version: 8.2.0.e5.154 Updated the wl18xx-conf.bin Change-Id: Ia2fc4a731d031d0bd9ca784dce7fc137ef77ae1f Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* wpan: Updateing WiLink PG2.0 firmwaresManjunatha Halli2012-11-211-0/+0
| | | | | | | | | - SP 2.6 firmwares for BT and NFC - SP 2.5 firmwares for FM - Added SP 2.5 firmwares for FM on uEVM. Change-Id: I47beec8c9d4923f35dff62a72fb3d6567e59be52 Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* Merge "wpan:wl18xx: BT/NFC firmware P8_32_2.72 for PG 2.0" into d-jb-releasePavan Savoy2012-10-251-0/+0
|\
| * wpan:wl18xx: BT/NFC firmware P8_32_2.72 for PG 2.0Shitiz Kumar2012-10-171-0/+0
| | | | | | | | | | | | | | | | | | | | Upgraded BT/NFC firmware Issues Fixed OMAPS00280677, OMAPS00280473 Change-Id: I37dffd75db5456318c9256bc664236d1fe6cc55a Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* | wlan: wl18xx: update firmware file for r8.a4.05 releasePradeep Gurumath2012-10-181-0/+0
|/ | | | | | | | | Upgrade wl18xx firmware file for r8.a4.05. wl18xx-fw-mc.bin - FRev 8.4.0.0.26 Change-Id: I3e546d243a0d0d865fbad25d283e8c3184534294 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* wlan: wl18xx: update firmware file for r8.a4.04 releasePradeep Gurumath2012-10-161-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.04. wl18xx-fw-mc.bin - FRev 8.4.0.0.23 Updated the wl18xx-conf.bin Change-Id: Iee018e657a9346589295cab35b92493d8ad827cf Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* proprietary-open: Add BLE enabled WL128x firmwarePavan Savoy2012-10-051-0/+0
| | | | | | | | | | | WL128x PG2.0 firmware didn't have BLE enabled. This COM7 PG2.0 module found on most OMAP4 Tablet2 & Blaze does have LE capability in controller which wasn't enabled. The host stack BlueTI has BLE enabled and so does the framework, Settings.apk support scanning/pairing with LE devices. Change-Id: I14efd8eb818f763ee7e070003a0f93226e0e6218 Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* wpan:wl18xx: BT/NFC firmware SP2.4Shitiz Kumar2012-09-271-0/+0
| | | | | | | | | | | | | | | | | | Upgraded to SP 2.4 for 189x/185x nfc: Add new NCI script for NFC BT WBS: Bluetooth HF data interface has been configured to I2S mode. The new configuration configures BT chip for 16k sample rate, stereo mode, BCLK-512k FYSNC when CLK @falling edge FSYNC polarity- Active Low CH1 TX driven at: @falling edge CH1 RX sampled at: @rising edge CH2 TX driven at: @falling edge CH2 RX sampled at: @rising edge Change-Id: Id877babd545794910fdaf180c012a50dd2b45071 Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* wlan: wl18xx: update firmware file for post r8.a4.02 releaseVishal Mahaveer2012-09-201-0/+0
| | | | | | | | | Upgrade wl18xx firmware file with more fixes on top of r8.a4.02 wl18xx-fw-mc.bin - FRev 8.4.0.0.9 Change-Id: I3cb8650af2b2e8a98c08719b6d6185be3e6b6be7 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP3.01Panduranga Mallireddy2012-09-191-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin Rev 7.3.10.0.125 wl128x-fw-4-mr.bin Rev 7.5.7.0.37 wl128x-fw-4-plt.bin PLT 7.3.10.0.125 Firmware for WL127X: wl127x-fw-4-sr.bin Rev 6.3.10.0.125 wl127x-fw-4-mr.bin Rev 6.5.7.0.37 wl127x-fw-4-plt.bin PLT 6.3.10.0.125 Change-Id: I1d9f2ec6bfe2f4da71002f6d2f494393a98ac826 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "wlan: wl18xx: update firmware file for r8.a4.02 release" into ↵Vishal Mahaveer2012-09-182-1/+1
|\ | | | | | | d-jb-release
| * wlan: wl18xx: update firmware file for r8.a4.02 releaseVishal Mahaveer2012-09-182-1/+1
| | | | | | | | | | | | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.02. wl18xx-fw.bin file is replaced by wl18xx-fw-mc.bin file wl18xx-fw-mc.bin - FRev 8.4.0.0.8 Change-Id: I83c4fe28fa5b737c1540744ea1d187d40ee46718 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | wpan: add wilink8 (wl1857) firmware fileOleg Matcovschi2012-09-171-0/+0
|/ | | | | | Add wl1857 bluetooth firmware file. Signed-off-by: Oleg Matcovschi <oleg.matcovschi@ti.com>
* proprietary-open: Add proper FM firmware scripts for COM8 PG2.0Manjunatha Halli2012-09-071-0/+0
| | | | | Change-Id: Ie6ee99f435e1ca5dc730e702276e993276cb8f89 Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* wpan: add wilink8 (wl18xx) firmware filesPavan Savoy2012-08-271-0/+0
| | | | | | | | wl18xx firmware files were removed due to licensing restrictions. Now the licenses are approved, so placing them back. Change-Id: Ib74710daa9703e0eb422e20e5c9b27dfad78d2ec Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* Merge jb-release into d-jb-releaseKeith Deacon2012-08-272-0/+46
|\
| * proprietary-open: rule to install wpan fwPavan Savoy2012-08-102-0/+46
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Use this rule to install all wpan related firmware files. The wpan archive needs to maintain the folder structure of wl12xx/wpan/<technology>/.bts Patch modified from original - Mark Lifshits <lifshitsm@ti.com> Signed-off-by: Pavan Savoy <pavan_savoy@ti.com> Modified to install only in the intermediates directory, and not to remove artifacts from the intermediates directory. Change-Id: I26a0669eea1a7b7b26ad6a2a780ad0d098f477d0 Signed-off-by: James W. Mills <jameswmills@ti.com>
* | wlan: add wilink8 (wl18xx) firmware filesVishal Mahaveer2012-08-273-46/+47
|/ | | | | | | | wl18xx firmware files were removed due to licensing restrictions. Now the licenses are approved, so placing them back. Change-Id: I03195e1e7d88b11da2e3263156da9929a938af6a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP2.04Panduranga Mallireddy2012-08-061-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.9.0.120 wl128x-fw-4-plt.bin FPLT 7.3.9.0.120 wl128x-fw-4-mr.bin FRev 7.5.7.0.32 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.9.0.120 wl127x-fw-4-plt.bin FPLT 6.3.9.0.120 wl127x-fw-4-mr.bin FRev 6.5.7.0.32 Change-Id: Ia79f74bb7b845d510d8e0b94e56d9d3d6a389ed9 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "wpan: BT HF configuration for I2S mode" into jb-releaseKeith Deacon2012-07-311-0/+0
|\
| * wpan: BT HF configuration for I2S modeShitiz Kumar2012-07-241-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Bluetooth HF data interface has been configured to I2S mode from PCM mode. The new configuration configures BT chip for 8k sample rate, stereo mode, BCLK-256k FYSNC when CLK @falling edge FSYNC polarity- Active Low CH1 TX driven at: @falling edge CH1 RX sampled at: @rising edge CH2 TX driven at: @falling edge CH2 RX sampled at: @rising edge Change-Id: I31dcb2a5d717d553230ddd07f909c82dd349201f Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com> Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* | proprietary-open: wlan: move to tgz tarballVishal Mahaveer2012-07-2610-9/+29
|/ | | | | | | | Move WLAN firmware from indvidual files to tar ball approach. Based on the way ducati binaries are handled. Change-Id: I66bfec1b0fb01f36a4508922d0e4919d6bb1eeb0 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.00.18 package from R5.00.14Panduranga Mallireddy2012-05-156-0/+0
| | | | | | | | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.8.0.111 wl128x-fw-4-plt.bin FPLT 7.3.8.0.111 wl128x-fw-4-mr.bin FRev 7.5.5.0.21 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.8.0.111 wl127x-fw-4-plt.bin FPLT 6.3.8.0.111 wl127x-fw-4-mr.bin FRev 6.5.5.0.21 R5.00.18 package upgradation needs the following patches also: for hardware/ti/wlan: http://review.omapzoom.org/22272 for external/wpa_supplicant_8: http://review.omapzoom.org/22273 Change-Id: Id1081914342b297e7bbefd3d9ba89ac0acbd434c Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "Updated COM6/7 Firmware for R8.a1.05 driver" into ics-mr1Jean Johnson2012-04-266-0/+0
|\
| * Updated COM6/7 Firmware for R8.a1.05 driverPradeep Gurumath2012-04-246-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Adding an upgraded firmware for COM6/7 corresponding to R8.a1.05 driver Firmware version number: For 128x: wl128x-fw-4-sr.bin: FRev 7.3.7.0.105 wl128x-fw-4-mr.bin: FRev 7.5.4.0.20 wl128x-fw-4-plt.bin: FPLT 7.3.7.0.105 For 127x: wl127x-fw-4-sr.bin: FRev 6.3.7.0.105 wl127x-fw-4-mr.bin: FRev 6.5.4.0.20 wl127x-fw-4-plt.bin: FPLT 6.3.7.0.105 Upgrade to NLCP R8_a1_05 package requires the following patches also: hardware/ti/wlan http://review.omapzoom.org/21531 http://review.omapzoom.org/21655 external/wpa_supplicant_8 http://review.omapzoom.org/21623 Change-Id: Ia4e29d62a431ce50ae7b987e742417b091f1701d Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* | Merge "wpan: remove BT/FM/NFC WL8 firmware" into ics-mr1Keith Deacon2012-04-251-0/+0
|\ \
| * | wpan: remove BT/FM/NFC WL8 firmwarePavan Savoy2012-04-231-0/+0
| | | | | | | | | | | | | | | | | | | | | Remove Bluetooth, fmradio and NFC firmware. Change-Id: I0f0e14717126f7547f6501f90d7c8abb97da60c0 Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* | | Merge "wl12xx: Add BTFM firmwares for COM7 chipset" into ics-mr1Keith Deacon2012-04-251-0/+0
|\| |
| * | wl12xx: Add BTFM firmwares for COM7 chipsetShitiz Kumar2012-04-231-0/+0
| |/ | | | | | | | | | | | | | | | | This patch updates BT script to NLCP R5.0 RC4 1) TIInit_10.6.15.bts - SP 2.3 Change-Id: I45b95b26e866ac7e8497d680fdf5343f10dda6ee Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* / wl12xx:wlan: Remove wl18xx firmware fileVishal Mahaveer2012-04-232-1/+0
|/ | | | | | | Remove wl18xx firmware file till we figure out the right license Change-Id: I639f99e4560f4831382d5e03ce01b8236f43e504 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Merge "Updated COM8 Firmware for R8.a1.03 driver" into ics-mr1Jean Johnson2012-03-281-0/+0
|\
| * Updated COM8 Firmware for R8.a1.03 driverPradeep Gurumath2012-03-221-0/+0
| | | | | | | | | | | | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.03 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.79 Change-Id: Ic27e922ad5455aece8cc474705ea6968d0d7e082 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* | wl12xx: Add BTFM firmwares for COM8 chipsetShitiz Kumar2012-03-231-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | This patch adds below scripts 1) TIInit_12.7.27.bts - SP 1.3 2) fmc_ch8_1893.2.bts - v 1.6 3) fm_rx_ch8_1893.2.bts - v 1.6 4) fm_tx_ch8_1893.2.bts - v 1.6 5) TIInit_11.7.27.bts - SP 1.3 Change-Id: Ib5655d16278b30fd55b55e36aad7a38fcda35bf9 Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* | wpan:nfc: Adding new firmware filex00990482012-03-221-0/+0
|/ | | | | | | | | | Addng the new firmware file for NFC to support NCI draft 9 Signed-off-by: x0099048 <x0099048@ti.com> amir <amira@ti.com> Change-Id: I4688ad776bada9d297d50ac206aae3d7a0d00c38
* Updated COM8 Firmware for R8.a1.02 driverPradeep Gurumath2012-03-1314-12/+2
| | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.02 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.77 Change-Id: Idb1ed7b1237a6bfc0ce1f057ba43906e10e5e8b6 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* Merge "[proprietary-open] Upload R5_00_08 wl12xx firmware files" into ics-mr1Vicky Martinez-DeFrain2012-03-057-0/+6
|\
| * [proprietary-open] Upload R5_00_08 wl12xx firmware filesPanduranga Mallireddy2012-02-277-0/+6
| | | | | | | | | | | | | | Added new firmware files for wl128x /wl127x from R5_00_08 package Change-Id: I665d478e7b50d78a730c6fade8df7af1cc6cf667 Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* | Merge "[proprietary-open]: wl12xx: Upload WLAN R5_00_05 firmware files" into ↵Vicky Martinez-DeFrain2012-03-058-0/+7
|\| | | | | | | ics-mr1
| * [proprietary-open]: wl12xx: Upload WLAN R5_00_05 firmware filesPanduranga Mallireddy2012-02-278-0/+7
| | | | | | | | | | | | | | Upload WLAN R5_00_05 firmware files to proprietary-open. Change-Id: I1f530357cf80aea82794c46198027c6cc3a8944c Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* | BT: Upgraded BT firmware to Service Pack 1.2Shitiz Kumar2012-02-231-0/+0
|/ | | | | | | SP1.2 @TI_P1.38 Change-Id: I6cc49cb13752e1d430c022f51538b6bb5df3283a Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* device:ti:proprietary-open: Add BT firmware script for COM8Manjunatha Halli2012-02-221-0/+0
| | | | | | | | | Also this patch adds firmware scripts for FM TX on COM6 modules. Should be merged with: http://review.omapzoom.org/#/c/19195/ Change-Id: Ibb69f649a67e37fa8efee30889e3297e559bb540 Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* device:ti:proprietary-open: add wpan firmwarePavan Savoy2012-02-061-0/+0
| | | | | | | | | | | | | | | | | Add the wpan.tgz firmware tarball which constitutes of the firmware and the right LICENSE for them. Also add in the line in Android.mk to untar them to the relevant folder from where they will be picked up to be installed into the relevant folder on /system/etc/firmware/. Change-Id: Ie2a7af0febb072862bbeb45039625ba810923766 Signed-off-by: Pavan Savoy <pavan_savoy@ti.com> Conflicts: Android.mk Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* [proprietary-open] Update WLAN firmware fileVishal Mahaveer2012-01-124-0/+0
| | | | | | | | | Updating WLAN firmware and plt files wl128x - 7.3.5.0.79 to 7.3.7.0.79 wl127x - 6.3.5.0.79 to 6.3.7.0.79 Change-Id: I8fe5996bfcb26d517253f9e24ec43c73f878f7f9 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* [proprietary-open] Update WLAN firmware fileVishal Mahaveer2012-01-091-0/+0
| | | | | | | Updating WLAN firmware file for wl1283. Change-Id: I4830c4a66057bd46cdcb2dc1094576f616dbcbe1 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* proprietary-open - Update wl12xx/wlan firmwareVishal Mahaveer2011-12-279-4/+4
| | | | | | | Update WLAN firmware to R4_SP2 version Change-Id: Ibb4eb34f113e93c4c21496d0a0f592b2d66c26b8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* [proprietary-open] Upload WLAN firmware filesVishal Mahaveer2011-12-028-0/+53
Upload WLAN firmware files to proprietary-open. Change-Id: I11f99a79df511e792fa0e6d6cf5872b4b5ce7a27 Signed-off-by: Vishal Mahaveer <a0271468@ti.com>