summaryrefslogtreecommitdiffstats
path: root/wl12xx
Commit message (Collapse)AuthorAgeFilesLines
* wl12xx: Changes to include License in final NOTICE fileVishal Mahaveer2013-10-182-0/+2
| | | | | | | | Add NOTICE files linked to License files to make it part of final NOTICE file. Change-Id: Ie0c6056fbd50b9b9ae81cd36f9d6f79a81810ede Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: cleanup: remove legacy firmware filesVishal Mahaveer2013-10-173-85/+2
| | | | | | | Remove legacy firmware files from build system. Change-Id: Ib9ef9ea3ee65e1ba19b4634aaf7474413efed2bd Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wpan: wl1857: TIInit_11.8.32.bts: Adjust PCM frame sync rate and clockVishal Mahaveer2013-08-151-0/+0
| | | | | | | | - Frame sync frequency for wl1857 (TIInit_11.8.32.bts) modified to 8KHz (from 16 KHz) - Bit rate modified to 256KHz (from 512 KHz) Change-Id: Ia1bab9713e876a6ad16bef57477bb3f28a975069 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-03-2012-0/+642
|\
| * wpan: rework rules for wpan firmware binariesAndrii Beregovenko2013-03-1910-0/+486
| | | | | | | | | | | | | | | | | | Organize prebuilt firmware binaries for WiLink's modules as regular Android prebuilts. Move corresponding rules to separate makefile. Change-Id: Ibc8b3531084530cda1388db15a5ab7b3fdec54bc Signed-off-by: Andrii Beregovenko <a.beregovenko@ti.com>
| * wlan: rework rules for wlan firmware binariesAndrii Beregovenko2013-03-192-0/+156
| | | | | | | | | | | | | | | | | | Organize prebuilt firmware binaries for WiLink's WiFi as regular Android prebuilts. Move corresponding rules to separate makefile. Change-Id: I5e1b95dfe9092f67f00b47e15a6507891c262e93 Signed-off-by: Andrii Beregovenko <a.beregovenko@ti.com>
* | wlan: wl18xx: update firmware file for r8.a5.13 releaseVishal Mahaveer2013-02-111-0/+0
|/ | | | | | | | | Upgrade wl18xx firmware and wlconf for r8.a5.13 MAC Firmware version: 8.5.0.0.53 Change-Id: I6ff441167d93d42cd7a786ab36d29a1091540406 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wpan: wl18xx: Adjust BT sample rate for HFPVishal Mahaveer2013-01-301-0/+0
| | | | | | | | | | Frame sync frequency for wl18xx (TIInit_12.8.32.bts) modified to 8KHz. The new BlueTooth stack in JB MR1 does not support WBS and hence the clock was adjusted to support legacy HFP profile. Change-Id: I030cc6c6a18435263cdface4c71380960b140661 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.08 releaseVishal Mahaveer2012-12-201-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.08 MAC Firmware version: 8.5.0.0.40 PHY Firmware version: 8.2.0.0.157 Change-Id: Iac571a0ec25d1f111313338037d3f5242c110602 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: wl18xx: update firmware file for r8.a5.06 releasePanduranga Mallireddy2012-12-101-0/+0
| | | | | | | | | | | | | Upgrade wl18xx firmware file for r8.a5.06 update mc FW version 8.5.0.0.36 MAC Firmware version: 8.5.0.0.36 PHY Firmware version: 8.2.0.e5.154 Updated the wl18xx-conf.bin Change-Id: Ia2fc4a731d031d0bd9ca784dce7fc137ef77ae1f Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* wpan: Updateing WiLink PG2.0 firmwaresManjunatha Halli2012-11-211-0/+0
| | | | | | | | | - SP 2.6 firmwares for BT and NFC - SP 2.5 firmwares for FM - Added SP 2.5 firmwares for FM on uEVM. Change-Id: I47beec8c9d4923f35dff62a72fb3d6567e59be52 Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* Merge "wpan:wl18xx: BT/NFC firmware P8_32_2.72 for PG 2.0" into d-jb-releasePavan Savoy2012-10-251-0/+0
|\
| * wpan:wl18xx: BT/NFC firmware P8_32_2.72 for PG 2.0Shitiz Kumar2012-10-171-0/+0
| | | | | | | | | | | | | | | | | | | | Upgraded BT/NFC firmware Issues Fixed OMAPS00280677, OMAPS00280473 Change-Id: I37dffd75db5456318c9256bc664236d1fe6cc55a Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* | wlan: wl18xx: update firmware file for r8.a4.05 releasePradeep Gurumath2012-10-181-0/+0
|/ | | | | | | | | Upgrade wl18xx firmware file for r8.a4.05. wl18xx-fw-mc.bin - FRev 8.4.0.0.26 Change-Id: I3e546d243a0d0d865fbad25d283e8c3184534294 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* wlan: wl18xx: update firmware file for r8.a4.04 releasePradeep Gurumath2012-10-161-0/+0
| | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.04. wl18xx-fw-mc.bin - FRev 8.4.0.0.23 Updated the wl18xx-conf.bin Change-Id: Iee018e657a9346589295cab35b92493d8ad827cf Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* proprietary-open: Add BLE enabled WL128x firmwarePavan Savoy2012-10-051-0/+0
| | | | | | | | | | | WL128x PG2.0 firmware didn't have BLE enabled. This COM7 PG2.0 module found on most OMAP4 Tablet2 & Blaze does have LE capability in controller which wasn't enabled. The host stack BlueTI has BLE enabled and so does the framework, Settings.apk support scanning/pairing with LE devices. Change-Id: I14efd8eb818f763ee7e070003a0f93226e0e6218 Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* wpan:wl18xx: BT/NFC firmware SP2.4Shitiz Kumar2012-09-271-0/+0
| | | | | | | | | | | | | | | | | | Upgraded to SP 2.4 for 189x/185x nfc: Add new NCI script for NFC BT WBS: Bluetooth HF data interface has been configured to I2S mode. The new configuration configures BT chip for 16k sample rate, stereo mode, BCLK-512k FYSNC when CLK @falling edge FSYNC polarity- Active Low CH1 TX driven at: @falling edge CH1 RX sampled at: @rising edge CH2 TX driven at: @falling edge CH2 RX sampled at: @rising edge Change-Id: Id877babd545794910fdaf180c012a50dd2b45071 Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* wlan: wl18xx: update firmware file for post r8.a4.02 releaseVishal Mahaveer2012-09-201-0/+0
| | | | | | | | | Upgrade wl18xx firmware file with more fixes on top of r8.a4.02 wl18xx-fw-mc.bin - FRev 8.4.0.0.9 Change-Id: I3cb8650af2b2e8a98c08719b6d6185be3e6b6be7 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP3.01Panduranga Mallireddy2012-09-191-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin Rev 7.3.10.0.125 wl128x-fw-4-mr.bin Rev 7.5.7.0.37 wl128x-fw-4-plt.bin PLT 7.3.10.0.125 Firmware for WL127X: wl127x-fw-4-sr.bin Rev 6.3.10.0.125 wl127x-fw-4-mr.bin Rev 6.5.7.0.37 wl127x-fw-4-plt.bin PLT 6.3.10.0.125 Change-Id: I1d9f2ec6bfe2f4da71002f6d2f494393a98ac826 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "wlan: wl18xx: update firmware file for r8.a4.02 release" into ↵Vishal Mahaveer2012-09-182-1/+1
|\ | | | | | | d-jb-release
| * wlan: wl18xx: update firmware file for r8.a4.02 releaseVishal Mahaveer2012-09-182-1/+1
| | | | | | | | | | | | | | | | | | | | Upgrade wl18xx firmware file for r8.a4.02. wl18xx-fw.bin file is replaced by wl18xx-fw-mc.bin file wl18xx-fw-mc.bin - FRev 8.4.0.0.8 Change-Id: I83c4fe28fa5b737c1540744ea1d187d40ee46718 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | wpan: add wilink8 (wl1857) firmware fileOleg Matcovschi2012-09-171-0/+0
|/ | | | | | Add wl1857 bluetooth firmware file. Signed-off-by: Oleg Matcovschi <oleg.matcovschi@ti.com>
* proprietary-open: Add proper FM firmware scripts for COM8 PG2.0Manjunatha Halli2012-09-071-0/+0
| | | | | Change-Id: Ie6ee99f435e1ca5dc730e702276e993276cb8f89 Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* wpan: add wilink8 (wl18xx) firmware filesPavan Savoy2012-08-271-0/+0
| | | | | | | | wl18xx firmware files were removed due to licensing restrictions. Now the licenses are approved, so placing them back. Change-Id: Ib74710daa9703e0eb422e20e5c9b27dfad78d2ec Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* Merge jb-release into d-jb-releaseKeith Deacon2012-08-272-0/+46
|\
| * proprietary-open: rule to install wpan fwPavan Savoy2012-08-102-0/+46
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Use this rule to install all wpan related firmware files. The wpan archive needs to maintain the folder structure of wl12xx/wpan/<technology>/.bts Patch modified from original - Mark Lifshits <lifshitsm@ti.com> Signed-off-by: Pavan Savoy <pavan_savoy@ti.com> Modified to install only in the intermediates directory, and not to remove artifacts from the intermediates directory. Change-Id: I26a0669eea1a7b7b26ad6a2a780ad0d098f477d0 Signed-off-by: James W. Mills <jameswmills@ti.com>
* | wlan: add wilink8 (wl18xx) firmware filesVishal Mahaveer2012-08-273-46/+47
|/ | | | | | | | wl18xx firmware files were removed due to licensing restrictions. Now the licenses are approved, so placing them back. Change-Id: I03195e1e7d88b11da2e3263156da9929a938af6a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.SP2.04Panduranga Mallireddy2012-08-061-0/+0
| | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.9.0.120 wl128x-fw-4-plt.bin FPLT 7.3.9.0.120 wl128x-fw-4-mr.bin FRev 7.5.7.0.32 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.9.0.120 wl127x-fw-4-plt.bin FPLT 6.3.9.0.120 wl127x-fw-4-mr.bin FRev 6.5.7.0.32 Change-Id: Ia79f74bb7b845d510d8e0b94e56d9d3d6a389ed9 Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "wpan: BT HF configuration for I2S mode" into jb-releaseKeith Deacon2012-07-311-0/+0
|\
| * wpan: BT HF configuration for I2S modeShitiz Kumar2012-07-241-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Bluetooth HF data interface has been configured to I2S mode from PCM mode. The new configuration configures BT chip for 8k sample rate, stereo mode, BCLK-256k FYSNC when CLK @falling edge FSYNC polarity- Active Low CH1 TX driven at: @falling edge CH1 RX sampled at: @rising edge CH2 TX driven at: @falling edge CH2 RX sampled at: @rising edge Change-Id: I31dcb2a5d717d553230ddd07f909c82dd349201f Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com> Signed-off-by: Manjunatha Halli <x0130808@ti.com>
* | proprietary-open: wlan: move to tgz tarballVishal Mahaveer2012-07-2610-9/+29
|/ | | | | | | | Move WLAN firmware from indvidual files to tar ball approach. Based on the way ducati binaries are handled. Change-Id: I66bfec1b0fb01f36a4508922d0e4919d6bb1eeb0 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: Upgrading firmware to R5.00.18 package from R5.00.14Panduranga Mallireddy2012-05-156-0/+0
| | | | | | | | | | | | | | | | | | | | | Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.8.0.111 wl128x-fw-4-plt.bin FPLT 7.3.8.0.111 wl128x-fw-4-mr.bin FRev 7.5.5.0.21 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.8.0.111 wl127x-fw-4-plt.bin FPLT 6.3.8.0.111 wl127x-fw-4-mr.bin FRev 6.5.5.0.21 R5.00.18 package upgradation needs the following patches also: for hardware/ti/wlan: http://review.omapzoom.org/22272 for external/wpa_supplicant_8: http://review.omapzoom.org/22273 Change-Id: Id1081914342b297e7bbefd3d9ba89ac0acbd434c Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
* Merge "Updated COM6/7 Firmware for R8.a1.05 driver" into ics-mr1Jean Johnson2012-04-266-0/+0
|\
| * Updated COM6/7 Firmware for R8.a1.05 driverPradeep Gurumath2012-04-246-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Adding an upgraded firmware for COM6/7 corresponding to R8.a1.05 driver Firmware version number: For 128x: wl128x-fw-4-sr.bin: FRev 7.3.7.0.105 wl128x-fw-4-mr.bin: FRev 7.5.4.0.20 wl128x-fw-4-plt.bin: FPLT 7.3.7.0.105 For 127x: wl127x-fw-4-sr.bin: FRev 6.3.7.0.105 wl127x-fw-4-mr.bin: FRev 6.5.4.0.20 wl127x-fw-4-plt.bin: FPLT 6.3.7.0.105 Upgrade to NLCP R8_a1_05 package requires the following patches also: hardware/ti/wlan http://review.omapzoom.org/21531 http://review.omapzoom.org/21655 external/wpa_supplicant_8 http://review.omapzoom.org/21623 Change-Id: Ia4e29d62a431ce50ae7b987e742417b091f1701d Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* | Merge "wpan: remove BT/FM/NFC WL8 firmware" into ics-mr1Keith Deacon2012-04-251-0/+0
|\ \
| * | wpan: remove BT/FM/NFC WL8 firmwarePavan Savoy2012-04-231-0/+0
| | | | | | | | | | | | | | | | | | | | | Remove Bluetooth, fmradio and NFC firmware. Change-Id: I0f0e14717126f7547f6501f90d7c8abb97da60c0 Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
* | | Merge "wl12xx: Add BTFM firmwares for COM7 chipset" into ics-mr1Keith Deacon2012-04-251-0/+0
|\| |
| * | wl12xx: Add BTFM firmwares for COM7 chipsetShitiz Kumar2012-04-231-0/+0
| |/ | | | | | | | | | | | | | | | | This patch updates BT script to NLCP R5.0 RC4 1) TIInit_10.6.15.bts - SP 2.3 Change-Id: I45b95b26e866ac7e8497d680fdf5343f10dda6ee Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* / wl12xx:wlan: Remove wl18xx firmware fileVishal Mahaveer2012-04-232-1/+0
|/ | | | | | | Remove wl18xx firmware file till we figure out the right license Change-Id: I639f99e4560f4831382d5e03ce01b8236f43e504 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Merge "Updated COM8 Firmware for R8.a1.03 driver" into ics-mr1Jean Johnson2012-03-281-0/+0
|\
| * Updated COM8 Firmware for R8.a1.03 driverPradeep Gurumath2012-03-221-0/+0
| | | | | | | | | | | | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.03 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.79 Change-Id: Ic27e922ad5455aece8cc474705ea6968d0d7e082 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* | wl12xx: Add BTFM firmwares for COM8 chipsetShitiz Kumar2012-03-231-0/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | This patch adds below scripts 1) TIInit_12.7.27.bts - SP 1.3 2) fmc_ch8_1893.2.bts - v 1.6 3) fm_rx_ch8_1893.2.bts - v 1.6 4) fm_tx_ch8_1893.2.bts - v 1.6 5) TIInit_11.7.27.bts - SP 1.3 Change-Id: Ib5655d16278b30fd55b55e36aad7a38fcda35bf9 Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* | wpan:nfc: Adding new firmware filex00990482012-03-221-0/+0
|/ | | | | | | | | | Addng the new firmware file for NFC to support NCI draft 9 Signed-off-by: x0099048 <x0099048@ti.com> amir <amira@ti.com> Change-Id: I4688ad776bada9d297d50ac206aae3d7a0d00c38
* Updated COM8 Firmware for R8.a1.02 driverPradeep Gurumath2012-03-1314-12/+2
| | | | | | | | | | Adding a new set of firmware for COM8 corresponding to R8.a1.02 driver Firmware version number: wl18xx-fw.bin : FRev 8.1.20.4.77 Change-Id: Idb1ed7b1237a6bfc0ce1f057ba43906e10e5e8b6 Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
* Merge "[proprietary-open] Upload R5_00_08 wl12xx firmware files" into ics-mr1Vicky Martinez-DeFrain2012-03-057-0/+6
|\
| * [proprietary-open] Upload R5_00_08 wl12xx firmware filesPanduranga Mallireddy2012-02-277-0/+6
| | | | | | | | | | | | | | Added new firmware files for wl128x /wl127x from R5_00_08 package Change-Id: I665d478e7b50d78a730c6fade8df7af1cc6cf667 Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* | Merge "[proprietary-open]: wl12xx: Upload WLAN R5_00_05 firmware files" into ↵Vicky Martinez-DeFrain2012-03-058-0/+7
|\| | | | | | | ics-mr1
| * [proprietary-open]: wl12xx: Upload WLAN R5_00_05 firmware filesPanduranga Mallireddy2012-02-278-0/+7
| | | | | | | | | | | | | | Upload WLAN R5_00_05 firmware files to proprietary-open. Change-Id: I1f530357cf80aea82794c46198027c6cc3a8944c Signed-off-by: Panduranga Mallireddy <x0125717@ti.com>
* | BT: Upgraded BT firmware to Service Pack 1.2Shitiz Kumar2012-02-231-0/+0
|/ | | | | | | SP1.2 @TI_P1.38 Change-Id: I6cc49cb13752e1d430c022f51538b6bb5df3283a Signed-off-by: Shitiz Kumar <shitiz_kumar@ti.com>
* device:ti:proprietary-open: Add BT firmware script for COM8Manjunatha Halli2012-02-221-0/+0
| | | | | | | | | Also this patch adds firmware scripts for FM TX on COM6 modules. Should be merged with: http://review.omapzoom.org/#/c/19195/ Change-Id: Ibb69f649a67e37fa8efee30889e3297e559bb540 Signed-off-by: Manjunatha Halli <x0130808@ti.com>