# # NOTE! Don't add files that are generated in specific # subdirectories here. Add them in the ".gitignore" file # in that subdirectory instead. # # NOTE! Please use 'git ls-files -i --exclude-standard' # command after changing this file, to see if there are # any tracked files which get ignored after the change. # # Normal rules # .* *.o *.o.* *.a *.s *.ko *.so *.so.dbg *.mod.c *.i *.lst *.symtypes *.order *.elf *.gz *.lzma *.patch *.gcno *.map *.so.* *.out # # Top-level generic files # tags TAGS vmlinux System.map Module.markers Module.symvers !.gitignore !.mailmap # # Generated include files # include/asm include/asm-*/asm-offsets.h include/config include/linux/autoconf.h include/linux/compile.h include/linux/version.h include/linux/utsrelease.h include/linux/bounds.h include/generated # stgit generated dirs patches-* # quilt's files patches series # cscope files cscope.* ncscope.* target target/* # gnu global files GPATH GRTAGS GSYMS GTAGS *.orig *~ \#*#