# Copyright (C) 2012 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # Add Ducati - Define the tgz to be unpacked, and enable the # ducati-m3.bin package, which is defined in the top-level Android.mk # of the proprietary-open tree ifeq (full_omap5panda,$(TARGET_PRODUCT)) DUCATI_TGZ := device/ti/proprietary-open/omap5/ducati_full_omap5panda.tgz DUCATI_BINARY := ducati-m3-core0.xem3 PRODUCT_PACKAGES += ducati-m3-core0.xem3 endif