# Copyright (C) 2012 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # Add WLAN firmware - Define the tgz to be unpacked, and enable the # WLAN firmware package, which is defined in the top-level Android.mk # of the proprietary-open tree WLAN_TGZ := device/ti/proprietary-open/wl12xx/wlan/wlan.tgz PRODUCT_PACKAGES += \ wl128x-fw-4-mr.bin \ wl128x-fw-4-plt.bin \ wl128x-fw-4-sr.bin \ wl127x-fw-4-mr.bin \ wl127x-fw-4-plt.bin \ wl127x-fw-4-sr.bin \ wl18xx-fw-mc.bin \ wl18xx-conf.bin \ wl1271-nvs.bin \ wl1271-nvs_127x.bin