1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
|
/*************************************************************************/ /*!
@Title Services Internal Header
@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
@Description services internal details
@License Dual MIT/GPLv2
The contents of this file are subject to the MIT license as set out below.
Permission is hereby granted, free of charge, to any person obtaining a copy
of this software and associated documentation files (the "Software"), to deal
in the Software without restriction, including without limitation the rights
to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
copies of the Software, and to permit persons to whom the Software is
furnished to do so, subject to the following conditions:
The above copyright notice and this permission notice shall be included in
all copies or substantial portions of the Software.
Alternatively, the contents of this file may be used under the terms of
the GNU General Public License Version 2 ("GPL") in which case the provisions
of GPL are applicable instead of those above.
If you wish to allow use of your version of this file only under the terms of
GPL, and not to allow others to use your version of this file under the terms
of the MIT license, indicate your decision by deleting the provisions above
and replace them with the notice and other provisions required by GPL as set
out in the file called "GPL-COPYING" included in this distribution. If you do
not delete the provisions above, a recipient may use your version of this file
under the terms of either the MIT license or GPL.
This License is also included in this distribution in the file called
"MIT-COPYING".
EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
*/ /**************************************************************************/
#if !defined (__SERVICESINT_H__)
#define __SERVICESINT_H__
#if defined (__cplusplus)
extern "C" {
#endif
#include "services.h"
#include "sysinfo.h"
#define HWREC_DEFAULT_TIMEOUT (500)
#define DRIVERNAME_MAXLENGTH (100)
/*
helper macros:
*/
#define ALIGNSIZE(size, alignshift) (((size) + ((1UL << (alignshift))-1)) & ~((1UL << (alignshift))-1))
#ifndef MAX
#define MAX(a,b) (((a) > (b)) ? (a) : (b))
#endif
#ifndef MIN
#define MIN(a,b) (((a) < (b)) ? (a) : (b))
#endif
/*
Note:
MAX_CLEANUP_TRYS is set to try and be around the frame rate
as for every try we will kick the uKernel which we want to avoid
doing too often (as we risk flooding the uKernel trace buffer
with requests and losing important information from before the
cleanup requests started).
*/
#define MAX_CLEANUP_TIME_US (MAX_HW_TIME_US * 4)
#define MAX_CLEANUP_TRYS 100
#define MAX_CLEANUP_TIME_WAIT_US (MAX_CLEANUP_TIME_US/MAX_CLEANUP_TRYS)
typedef enum _PVRSRV_MEMTYPE_
{
PVRSRV_MEMTYPE_UNKNOWN = 0,
PVRSRV_MEMTYPE_DEVICE = 1,
PVRSRV_MEMTYPE_DEVICECLASS = 2,
PVRSRV_MEMTYPE_WRAPPED = 3,
PVRSRV_MEMTYPE_MAPPED = 4,
PVRSRV_MEMTYPE_ION = 5,
PVRSRV_MEMTYPE_ALLOC = 6,
PVRSRV_MEMTYPE_FREE = 7
} PVRSRV_MEMTYPE;
#if defined (MEM_TRACK_INFO_DEBUG)
/* Threshold on number of latest operations to track*/
#define MAX_MEM_TRACK_OPS 512
typedef struct _PVRSRV_MEM_TRACK_INFO_
{
IMG_DEV_VIRTADDR sDevVAddr;
IMG_SIZE_T uSize;
IMG_UINT32 ui32Pid;
IMG_UINT32 ui32RefCount;
PVRSRV_MEMTYPE eOp;
IMG_UINT32 ui32TimeStampUSecs;
IMG_CHAR asTaskName[128];
IMG_CHAR heapId[128];
struct _PVRSRV_MEM_TRACK_INFO_ *next;
struct _PVRSRV_MEM_TRACK_INFO_ *prev;
} PVRSRV_MEM_TRACK_INFO;
#endif
/*
Kernel Memory Information structure
*/
typedef struct _PVRSRV_KERNEL_MEM_INFO_
{
/* Kernel Mode CPU Virtual address */
IMG_PVOID pvLinAddrKM;
/* Device Virtual Address */
IMG_DEV_VIRTADDR sDevVAddr;
/* allocation flags */
IMG_UINT32 ui32Flags;
/* Size of the allocated buffer in bytes */
IMG_SIZE_T uAllocSize;
/* Internal implementation details. Do not use outside services code. */
PVRSRV_MEMBLK sMemBlk;
/* Address of the backup buffer used in a save/restore of the surface */
IMG_PVOID pvSysBackupBuffer;
/* refcount for allocation, wrapping and mapping */
IMG_UINT32 ui32RefCount;
/* Set when free call ocured and a mapping was still open */
IMG_BOOL bPendingFree;
#if defined(SUPPORT_MEMINFO_IDS)
#if !defined(USE_CODE)
/* Globally unique "stamp" for allocation (not re-used until wrap) */
IMG_UINT64 ui64Stamp;
#else /* !defined(USE_CODE) */
IMG_UINT32 dummy1;
IMG_UINT32 dummy2;
#endif /* !defined(USE_CODE) */
#endif /* defined(SUPPORT_MEMINFO_IDS) */
/* ptr to associated kernel sync info - NULL if no sync */
struct _PVRSRV_KERNEL_SYNC_INFO_ *psKernelSyncInfo;
IMG_HANDLE hIonSyncInfo;
PVRSRV_MEMTYPE memType;
/*
To activate the "share mem workaround", add PVRSRV_MEM_XPROC to
the flags for the allocation. This will cause the "map" API to
call use Alloc Device Mem but will share the underlying memory
block and sync data.
*/
struct {
/* Record whether the workaround is active for this
allocation. The rest of the fields in this struct are
undefined unless this is true */
IMG_BOOL bInUse;
/* Store the device cookie handle from the original
allocation, as it is not present on the "Map" API. */
IMG_HANDLE hDevCookieInt;
/* This is an index into a static array which store
information about the underlying allocation */
IMG_UINT32 ui32ShareIndex;
/* Original arguments as supplied to original
"PVRSRVAllocDeviceMem" call, such that a new call to this
function can be later constructed */
IMG_UINT32 ui32OrigReqAttribs;
IMG_UINT32 ui32OrigReqSize;
IMG_UINT32 ui32OrigReqAlignment;
} sShareMemWorkaround;
#if defined (MEM_TRACK_INFO_DEBUG)
IMG_CHAR heapId[128];
#endif
} PVRSRV_KERNEL_MEM_INFO;
/*
Kernel Sync Info structure
*/
typedef struct _PVRSRV_KERNEL_SYNC_INFO_
{
/* kernel sync data */
PVRSRV_SYNC_DATA *psSyncData;
/* Device accessible WriteOp Info */
IMG_DEV_VIRTADDR sWriteOpsCompleteDevVAddr;
/* Device accessible ReadOp Info */
IMG_DEV_VIRTADDR sReadOpsCompleteDevVAddr;
/* Device accessible ReadOp Info */
IMG_DEV_VIRTADDR sReadOps2CompleteDevVAddr;
/* meminfo for sync data */
PVRSRV_KERNEL_MEM_INFO *psSyncDataMemInfoKM;
/* Reference count for deferring destruction of syncinfo when it is shared */
/* NB: This is only done for devicemem.c (alloc/map/wrap etc), and
not (presently) for deviceclass memory */
IMG_PVOID pvRefCount;
/* Resman cleanup, for those created with explicit API */
IMG_HANDLE hResItem;
/* Unique ID of the sync object */
IMG_UINT32 ui32UID;
/* Pointer for list manager */
struct _PVRSRV_KERNEL_SYNC_INFO_ *psNext;
struct _PVRSRV_KERNEL_SYNC_INFO_ **ppsThis;
#if defined(SUPPORT_PER_SYNC_DEBUG)
#define PER_SYNC_HISTORY 10
IMG_UINT32 ui32OperationMask;
IMG_UINT32 aui32OpInfo[PER_SYNC_HISTORY];
IMG_UINT32 aui32ReadOpSample[PER_SYNC_HISTORY];
IMG_UINT32 aui32WriteOpSample[PER_SYNC_HISTORY];
IMG_UINT32 aui32ReadOp2Sample[PER_SYNC_HISTORY];
IMG_UINT32 ui32HistoryIndex;
#endif
} PVRSRV_KERNEL_SYNC_INFO;
/*!
*****************************************************************************
* This is a device addressable version of a pvrsrv_sync_oject
* - any hw cmd may have an unlimited number of these
****************************************************************************/
typedef struct _PVRSRV_DEVICE_SYNC_OBJECT_
{
/* KEEP THESE 6 VARIABLES TOGETHER FOR UKERNEL BLOCK LOAD */
IMG_UINT32 ui32ReadOpsPendingVal;
IMG_DEV_VIRTADDR sReadOpsCompleteDevVAddr;
IMG_UINT32 ui32WriteOpsPendingVal;
IMG_DEV_VIRTADDR sWriteOpsCompleteDevVAddr;
IMG_UINT32 ui32ReadOps2PendingVal;
IMG_DEV_VIRTADDR sReadOps2CompleteDevVAddr;
} PVRSRV_DEVICE_SYNC_OBJECT;
/*!
*****************************************************************************
* encapsulates a single sync object
* - any cmd may have an unlimited number of these
****************************************************************************/
typedef struct _PVRSRV_SYNC_OBJECT
{
PVRSRV_KERNEL_SYNC_INFO *psKernelSyncInfoKM;
IMG_UINT32 ui32WriteOpsPending;
IMG_UINT32 ui32ReadOpsPending;
IMG_UINT32 ui32ReadOps2Pending;
}PVRSRV_SYNC_OBJECT, *PPVRSRV_SYNC_OBJECT;
/*!
*****************************************************************************
* The `one size fits all' generic command.
****************************************************************************/
typedef struct _PVRSRV_COMMAND
{
IMG_SIZE_T uCmdSize; /*!< total size of command */
IMG_UINT32 ui32DevIndex; /*!< device type - 16bit enum (exported by system) */
IMG_UINT32 CommandType; /*!< command type */
IMG_UINT32 ui32DstSyncCount; /*!< number of dst sync objects */
IMG_UINT32 ui32SrcSyncCount; /*!< number of src sync objects */
PVRSRV_SYNC_OBJECT *psDstSync; /*!< dst sync ptr list, allocated on
back of this structure, i.e. is resident in Q */
PVRSRV_SYNC_OBJECT *psSrcSync; /*!< src sync ptr list, allocated on
back of this structure, i.e. is resident in Q */
IMG_SIZE_T uDataSize; /*!< Size of Cmd Data Packet
- only required in terms of allocating Q space */
IMG_UINT32 ui32ProcessID; /*!< Process ID for debugging */
IMG_VOID *pvData; /*!< data to be passed to Cmd Handler function,
allocated on back of this structure, i.e. is resident in Q */
PFN_QUEUE_COMMAND_COMPLETE pfnCommandComplete; /*!< Command complete callback */
IMG_HANDLE hCallbackData; /*!< Command complete callback data */
#if defined(PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC)
IMG_VOID *pvCleanupFence; /*!< Sync fence to 'put' after timeline inc() */
IMG_VOID *pvTimeline; /*!< Android sync timeline to inc() */
#endif
}PVRSRV_COMMAND, *PPVRSRV_COMMAND;
/*!
*****************************************************************************
* Circular command buffer structure forming the queue of pending commands.
*
* Queues are implemented as circular comamnd buffers (CCBs).
* The buffer is allocated as a specified size, plus the size of the largest supported command.
* The extra size allows commands to be added without worrying about wrapping around at the end.
*
* Commands are added to the CCB by client processes and consumed within
* kernel mode code running from within an L/MISR typically.
*
* The process of adding a command to a queue is as follows:-
* - A `lock' is acquired to prevent other processes from adding commands to a queue
* - Data representing the command to be executed, along with it's PVRSRV_SYNC_INFO
* dependencies is written to the buffer representing the queue at the queues
* current WriteOffset.
* - The PVRSRV_SYNC_INFO that the command depends on are updated to reflect
* the addition of the new command.
* - The WriteOffset is incremented by the size of the command added.
* - If the WriteOffset now lies beyound the declared buffer size, it is
* reset to zero.
* - The semaphore is released.
*
*****************************************************************************/
typedef struct _PVRSRV_QUEUE_INFO_
{
IMG_VOID *pvLinQueueKM; /*!< Pointer to the command buffer in the kernel's
address space */
IMG_VOID *pvLinQueueUM; /*!< Pointer to the command buffer in the user's
address space */
volatile IMG_SIZE_T uReadOffset; /*!< Index into the buffer at which commands are being
consumed */
volatile IMG_SIZE_T uWriteOffset; /*!< Index into the buffer at which commands are being
added */
IMG_UINT32 *pui32KickerAddrKM; /*!< kicker address in the kernel's
address space*/
IMG_UINT32 *pui32KickerAddrUM; /*!< kicker address in the user's
address space */
IMG_SIZE_T uQueueSize; /*!< Size in bytes of the buffer - excluding the safety allocation */
IMG_UINT32 ui32ProcessID; /*!< Process ID required by resource locking */
IMG_HANDLE hMemBlock[2];
#if defined(PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC)
IMG_UINT32 ui32FenceValue; /*!< 'Target' timeline value when fence signals */
IMG_VOID *pvTimeline; /*!< Android struct sync_timeline object */
#endif
struct _PVRSRV_QUEUE_INFO_ *psNextKM; /*!< The next queue in the system */
}PVRSRV_QUEUE_INFO;
typedef struct _PVRSRV_HEAP_INFO_KM_
{
IMG_UINT32 ui32HeapID;
IMG_DEV_VIRTADDR sDevVAddrBase;
IMG_HANDLE hDevMemHeap;
IMG_UINT32 ui32HeapByteSize;
IMG_UINT32 ui32Attribs;
IMG_UINT32 ui32XTileStride;
}PVRSRV_HEAP_INFO_KM;
/*
Event Object information structure
*/
typedef struct _PVRSRV_EVENTOBJECT_KM_
{
/* globally unique name of the event object */
IMG_CHAR szName[EVENTOBJNAME_MAXLENGTH];
/* kernel specific handle for the event object */
IMG_HANDLE hOSEventKM;
} PVRSRV_EVENTOBJECT_KM;
/*!
******************************************************************************
* Structure to retrieve misc. information from services
*****************************************************************************/
typedef struct _PVRSRV_MISC_INFO_KM_
{
IMG_UINT32 ui32StateRequest; /*!< requested State Flags */
IMG_UINT32 ui32StatePresent; /*!< Present/Valid State Flags */
/*!< SOC Timer register */
IMG_VOID *pvSOCTimerRegisterKM;
IMG_VOID *pvSOCTimerRegisterUM;
IMG_HANDLE hSOCTimerRegisterOSMemHandle;
IMG_HANDLE hSOCTimerRegisterMappingInfo;
/*!< SOC Clock Gating registers */
IMG_VOID *pvSOCClockGateRegs;
IMG_UINT32 ui32SOCClockGateRegsSize;
/* Memory Stats/DDK version string depending on ui32StateRequest flags */
IMG_CHAR *pszMemoryStr;
IMG_UINT32 ui32MemoryStrLen;
/* global event object */
PVRSRV_EVENTOBJECT_KM sGlobalEventObject;//FIXME: should be private to services
IMG_HANDLE hOSGlobalEvent;
/* Note: add misc. items as required */
IMG_UINT32 aui32DDKVersion[4];
/*!< CPU cache flush controls: */
struct
{
/*!< Defer the CPU cache op to the next HW op to be submitted (else flush now) */
IMG_BOOL bDeferOp;
/*!< Type of cache operation to perform */
PVRSRV_MISC_INFO_CPUCACHEOP_TYPE eCacheOpType;
/*!< Meminfo (or meminfo handle) to flush */
PVRSRV_KERNEL_MEM_INFO *psKernelMemInfo;
/*!< Offset in MemInfo to start cache op */
IMG_VOID *pvBaseVAddr;
/*!< Length of range to perform cache op */
IMG_UINT32 ui32Length;
} sCacheOpCtl;
/*!< Meminfo refcount controls: */
struct
{
/*!< Meminfo (or meminfo handle) to get refcount for */
PVRSRV_KERNEL_MEM_INFO *psKernelMemInfo;
/*!< Resulting refcount */
IMG_UINT32 ui32RefCount;
} sGetRefCountCtl;
} PVRSRV_MISC_INFO_KM;
/* insert command function pointer */
typedef PVRSRV_ERROR (*PFN_INSERT_CMD) (PVRSRV_QUEUE_INFO*,
PVRSRV_COMMAND**,
IMG_UINT32,
IMG_UINT16,
IMG_UINT32,
PVRSRV_KERNEL_SYNC_INFO*[],
IMG_UINT32,
PVRSRV_KERNEL_SYNC_INFO*[],
IMG_UINT32);
/* submit command function pointer */
typedef PVRSRV_ERROR (*PFN_SUBMIT_CMD) (PVRSRV_QUEUE_INFO*, PVRSRV_COMMAND*, IMG_BOOL);
/***********************************************************************
Device Class Structures
***********************************************************************/
/*
Generic Device Class Buffer
- details common between DC and BC
*/
typedef struct PVRSRV_DEVICECLASS_BUFFER_TAG
{
PFN_GET_BUFFER_ADDR pfnGetBufferAddr;
IMG_HANDLE hDevMemContext;
IMG_HANDLE hExtDevice;
IMG_HANDLE hExtBuffer;
PVRSRV_KERNEL_SYNC_INFO *psKernelSyncInfo;
IMG_UINT32 ui32MemMapRefCount;
} PVRSRV_DEVICECLASS_BUFFER;
/*
Common Device Class client services information structure
*/
typedef struct PVRSRV_CLIENT_DEVICECLASS_INFO_TAG
{
IMG_HANDLE hDeviceKM;
IMG_HANDLE hServices;
} PVRSRV_CLIENT_DEVICECLASS_INFO;
typedef enum
{
PVRSRV_FREE_CALLBACK_ORIGIN_ALLOCATOR,
PVRSRV_FREE_CALLBACK_ORIGIN_IMPORTER,
PVRSRV_FREE_CALLBACK_ORIGIN_EXTERNAL,
}
PVRSRV_FREE_CALLBACK_ORIGIN;
IMG_IMPORT
PVRSRV_ERROR FreeMemCallBackCommon(PVRSRV_KERNEL_MEM_INFO *psMemInfo,
IMG_UINT32 ui32Param,
PVRSRV_FREE_CALLBACK_ORIGIN eCallbackOrigin);
IMG_IMPORT
PVRSRV_ERROR PVRSRVQueueCommand(IMG_HANDLE hQueueInfo,
PVRSRV_COMMAND *psCommand);
/*!
* *****************************************************************************
* @Description Allocates system memory on behalf of a userspace process that is
* addressable by the kernel; suitable for mapping into the current
* user space process; suitable for mapping into other userspace
* processes and it is possible to entirely disassociate the system
* memory from the current userspace process via a call to
* PVRSRVDissociateSharedSysMemoryKM.
*
* @Input psConnection
* @Input ui32Flags
* @Input ui32Size
* @Output ppsClientMemInfo
*
* @Return PVRSRV_ERROR
********************************************************************************/
IMG_IMPORT PVRSRV_ERROR IMG_CALLCONV
PVRSRVAllocSharedSysMem(const PVRSRV_CONNECTION *psConnection,
IMG_UINT32 ui32Flags,
IMG_SIZE_T uSize,
PVRSRV_CLIENT_MEM_INFO **ppsClientMemInfo);
/*!
* *****************************************************************************
* @Description Frees memory allocated via PVRSRVAllocSharedMemory (Note you must
* be sure any additional kernel references you created have been
* removed before freeing the memory)
*
* @Input psConnection
* @Input psClientMemInfo
*
* @Return PVRSRV_ERROR
********************************************************************************/
IMG_IMPORT PVRSRV_ERROR IMG_CALLCONV
PVRSRVFreeSharedSysMem(const PVRSRV_CONNECTION *psConnection,
PVRSRV_CLIENT_MEM_INFO *psClientMemInfo);
/*!
* *****************************************************************************
* @Description Removes any userspace reference to the shared system memory, except
* that the memory will remain registered with the services resource
* manager so if the process dies/exits the actuall shared memory will
* still be freed.
* If you need to move ownership of shared memory from userspace
* to kernel space then before unrefing a shared piece of memory you can
* take a copy of psClientMemInfo->hKernelMemInfo; call
* PVRSRVUnrefSharedSysMem; then use some mechanism (specialised bridge
* function) to request that the kernel remove any resource manager
* reference to the shared memory and assume responsaility for the meminfo
* in one atomic operation. (Note to aid with such a kernel space bridge
* function see PVRSRVDissociateSharedSysMemoryKM)
*
* @Input psConnection
* @Input psClientMemInfo
*
* @Return PVRSRV_ERROR
********************************************************************************/
IMG_IMPORT PVRSRV_ERROR
PVRSRVUnrefSharedSysMem(const PVRSRV_CONNECTION *psConnection,
PVRSRV_CLIENT_MEM_INFO *psClientMemInfo);
/*!
* *****************************************************************************
* @Description For shared system or device memory that is owned by the kernel, you can
* use this function to map the underlying memory into a client using a
* handle for the KernelMemInfo.
*
* @Input psConnection
* @Input hKernelMemInfo
* @Output ppsClientMemInfo
*
* @Return PVRSRV_ERROR
********************************************************************************/
IMG_IMPORT PVRSRV_ERROR IMG_CALLCONV
PVRSRVMapMemInfoMem(const PVRSRV_CONNECTION *psConnection,
IMG_HANDLE hKernelMemInfo,
PVRSRV_CLIENT_MEM_INFO **ppsClientMemInfo);
#if defined(MEM_TRACK_INFO_DEBUG)
IMG_IMPORT IMG_VOID PVRSRVPrintMemTrackInfo(IMG_UINT32 ui32FaultAddr);
IMG_IMPORT IMG_VOID PVRSRVAddMemTrackInfo(PVRSRV_MEM_TRACK_INFO *psMemTrackInfo);
IMG_IMPORT IMG_VOID PVRSRVFreeMemOps(IMG_VOID);
#endif
#if defined (__cplusplus)
}
#endif
#endif /* __SERVICESINT_H__ */
/*****************************************************************************
End of file (servicesint.h)
*****************************************************************************/
|