summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNishanth Menon2014-11-12 11:02:24 -0600
committerNishanth Menon2014-11-12 11:02:24 -0600
commita3d56b4e4136204a3c78d276d8ef6824a78f2b7b (patch)
treefb10f0ad508b9089c0b839079e73d9798003fb1e
parent8c5cadd1af76f1ff286968b6edeb947a91e45384 (diff)
downloaddevice-ti-x15-a3d56b4e4136204a3c78d276d8ef6824a78f2b7b.tar.gz
device-ti-x15-a3d56b4e4136204a3c78d276d8ef6824a78f2b7b.tar.xz
device-ti-x15-a3d56b4e4136204a3c78d276d8ef6824a78f2b7b.zip
use sdcard - ignore emmc for now
Signed-off-by: Nishanth Menon <nm@ti.com>
-rw-r--r--fstab.beaglex15board6
-rw-r--r--init.beaglex15board.rc5
2 files changed, 5 insertions, 6 deletions
diff --git a/fstab.beaglex15board b/fstab.beaglex15board
index 1637a46..dfe6e11 100644
--- a/fstab.beaglex15board
+++ b/fstab.beaglex15board
@@ -3,12 +3,6 @@
3# The filesystem that contains the filesystem checker binary (typically /system) cannot 3# The filesystem that contains the filesystem checker binary (typically /system) cannot
4# specify MF_CHECK, and must come before any filesystems that do specify MF_CHECK 4# specify MF_CHECK, and must come before any filesystems that do specify MF_CHECK
5 5
6/dev/block/mmcblk0p9 /system ext4 ro wait
7/dev/block/mmcblk0p5 /factory ext4 ro wait
8/dev/block/mmcblk0p10 /cache ext4 noatime,nosuid,nodev wait,check
9/dev/block/mmcblk0p12 /data ext4 noatime,nosuid,nodev wait,check
10/dev/block/mmcblk0p7 /recovery emmc defaults defaults
11/dev/block/mmcblk0p4 /misc emmc defaults defaults
12 6
13/devices/44000000.ocp/488c0000.omap_dwc3/488d0000.dwc3 /storage/usb0 vfat defaults voldmanaged=usb0:auto 7/devices/44000000.ocp/488c0000.omap_dwc3/488d0000.dwc3 /storage/usb0 vfat defaults voldmanaged=usb0:auto
14/devices/44000000.ocp/48880000.omap_dwc3/48890000.dwc3 /storage/usb1 vfat defaults voldmanaged=usb1:auto 8/devices/44000000.ocp/48880000.omap_dwc3/48890000.dwc3 /storage/usb1 vfat defaults voldmanaged=usb1:auto
diff --git a/init.beaglex15board.rc b/init.beaglex15board.rc
index f16e2e6..4361ae1 100644
--- a/init.beaglex15board.rc
+++ b/init.beaglex15board.rc
@@ -27,6 +27,11 @@ on init
27 mkdir /mnt/media_rw/usb0 0700 media_rw media_rw 27 mkdir /mnt/media_rw/usb0 0700 media_rw media_rw
28 mkdir /mnt/media_rw/usb1 0700 media_rw media_rw 28 mkdir /mnt/media_rw/usb1 0700 media_rw media_rw
29 29
30on post-fs
31 # HACK: for SD card boot mounting rootfs as rw and setuid for su
32 mount rootfs rootfs / rw remount
33 chmod 6755 /system/xbin/su
34
30on post-fs-data 35on post-fs-data
31 36
32 mkdir /data/media 0770 media_rw media_rw 37 mkdir /data/media 0770 media_rw media_rw