summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNishanth Menon2014-11-11 18:04:26 -0600
committerNishanth Menon2014-11-11 18:04:26 -0600
commita2b194e5a56a491e9c74fdd4cc930b2a084665e8 (patch)
tree88bd739a6995ac0820346c319aca464485fb3b2f /overlay
parenteeec7b5ca43758c207975b5e3a67b26694076b9f (diff)
downloaddevice-ti-x15-a2b194e5a56a491e9c74fdd4cc930b2a084665e8.tar.gz
device-ti-x15-a2b194e5a56a491e9c74fdd4cc930b2a084665e8.tar.xz
device-ti-x15-a2b194e5a56a491e9c74fdd4cc930b2a084665e8.zip
remove hdcp
Signed-off-by: Nishanth Menon <nm@ti.com>
Diffstat (limited to 'overlay')
-rw-r--r--overlay/frameworks/base/core/res/res/values/config.xml1
1 files changed, 0 insertions, 1 deletions
diff --git a/overlay/frameworks/base/core/res/res/values/config.xml b/overlay/frameworks/base/core/res/res/values/config.xml
index 009fd1f..4b2bab1 100644
--- a/overlay/frameworks/base/core/res/res/values/config.xml
+++ b/overlay/frameworks/base/core/res/res/values/config.xml
@@ -97,7 +97,6 @@
97 remote submix module. This module is used to record and stream system 97 remote submix module. This module is used to record and stream system
98 audio output to the WiFi display encoder in the media server. 98 audio output to the WiFi display encoder in the media server.
99 * The remote submix module "audio.r_submix.default" must be installed on the device. 99 * The remote submix module "audio.r_submix.default" must be installed on the device.
100 * The device must be provisioned with HDCP keys (for protected content).
101 --> 100 -->
102 <bool name="config_enableWifiDisplay">true</bool> 101 <bool name="config_enableWifiDisplay">true</bool>
103 102