diff options
-rw-r--r-- | BoardConfig.mk | 29 |
1 files changed, 0 insertions, 29 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk index e61a01d..a4633d4 100644 --- a/BoardConfig.mk +++ b/BoardConfig.mk | |||
@@ -17,14 +17,6 @@ | |||
17 | # These two variables are set first, so they can be overridden | 17 | # These two variables are set first, so they can be overridden |
18 | # by BoardConfigVendor.mk | 18 | # by BoardConfigVendor.mk |
19 | BOARD_USES_GENERIC_AUDIO := true | 19 | BOARD_USES_GENERIC_AUDIO := true |
20 | #USE_CAMERA_STUB := true | ||
21 | #OMAP_ENHANCEMENT := true | ||
22 | |||
23 | ifeq ($(OMAP_ENHANCEMENT),true) | ||
24 | COMMON_GLOBAL_CFLAGS += -DOMAP_ENHANCEMENT | ||
25 | # Multi-zone audio (requires ro.com.ti.omap_multizone_audio, see device.mk) | ||
26 | #OMAP_MULTIZONE_AUDIO := true | ||
27 | endif | ||
28 | 20 | ||
29 | TARGET_CPU_ABI := armeabi-v7a | 21 | TARGET_CPU_ABI := armeabi-v7a |
30 | TARGET_CPU_ABI2 := armeabi | 22 | TARGET_CPU_ABI2 := armeabi |
@@ -33,9 +25,6 @@ TARGET_ARCH := arm | |||
33 | TARGET_ARCH_VARIANT := armv7-a-neon | 25 | TARGET_ARCH_VARIANT := armv7-a-neon |
34 | TARGET_CPU_VARIANT := cortex-a15 | 26 | TARGET_CPU_VARIANT := cortex-a15 |
35 | 27 | ||
36 | BOARD_HAVE_BLUETOOTH := true | ||
37 | BOARD_HAVE_BLUETOOTH_TI := true | ||
38 | BOARD_BLUETOOTH_BDROID_BUILDCFG_INCLUDE_DIR := device/ti/beaglex15/bluetooth | ||
39 | TARGET_NO_BOOTLOADER := true | 28 | TARGET_NO_BOOTLOADER := true |
40 | 29 | ||
41 | BOARD_KERNEL_BASE := 0x80000000 | 30 | BOARD_KERNEL_BASE := 0x80000000 |
@@ -59,22 +48,4 @@ TARGET_RECOVERY_FSTAB = device/ti/beaglex15/fstab.beaglex15board | |||
59 | TARGET_RECOVERY_PIXEL_FORMAT := "RGB565" | 48 | TARGET_RECOVERY_PIXEL_FORMAT := "RGB565" |
60 | TARGET_RELEASETOOLS_EXTENSIONS := device/ti/beaglex15 | 49 | TARGET_RELEASETOOLS_EXTENSIONS := device/ti/beaglex15 |
61 | 50 | ||
62 | # Connectivity - Wi-Fi | ||
63 | #USES_TI_MAC80211 := true | ||
64 | ifeq ($(USES_TI_MAC80211),true) | ||
65 | BOARD_WPA_SUPPLICANT_DRIVER := NL80211 | ||
66 | WPA_SUPPLICANT_VERSION := VER_0_8_X_TI | ||
67 | BOARD_HOSTAPD_DRIVER := NL80211 | ||
68 | BOARD_WLAN_DEVICE := wl12xx_mac80211 | ||
69 | BOARD_SOFTAP_DEVICE := wl12xx_mac80211 | ||
70 | COMMON_GLOBAL_CFLAGS += -DUSES_TI_MAC80211 | ||
71 | endif | ||
72 | |||
73 | ifeq ($(OMAP_MULTIZONE_AUDIO),true) | ||
74 | COMMON_GLOBAL_CFLAGS += -DOMAP_MULTIZONE_AUDIO | ||
75 | endif | ||
76 | |||
77 | #BOARD_SEPOLICY_DIRS := device/ti/beaglex15/sepolicy | ||
78 | #BOARD_SEPOLICY_UNION := \ | ||
79 | # healthd.te | ||
80 | 51 | ||