diff options
Diffstat (limited to 'Android.mk')
-rw-r--r-- | Android.mk | 55 |
1 files changed, 55 insertions, 0 deletions
diff --git a/Android.mk b/Android.mk new file mode 100644 index 0000000..37d2bcb --- /dev/null +++ b/Android.mk | |||
@@ -0,0 +1,55 @@ | |||
1 | # | ||
2 | # Copyright (C) 2011 The Android Open-Source Project | ||
3 | # | ||
4 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | # you may not use this file except in compliance with the License. | ||
6 | # You may obtain a copy of the License at | ||
7 | # | ||
8 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | # | ||
10 | # Unless required by applicable law or agreed to in writing, software | ||
11 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | # See the License for the specific language governing permissions and | ||
14 | # limitations under the License. | ||
15 | # | ||
16 | |||
17 | # WARNING: Everything listed here will be built on ALL platforms, | ||
18 | # including x86, the emulator, and the SDK. Modules must be uniquely | ||
19 | # named (liblights.panda), and must build everywhere, or limit themselves | ||
20 | # to only building on ARM if they include assembly. Individual makefiles | ||
21 | # are responsible for having their own logic, for fine-grained control. | ||
22 | |||
23 | LOCAL_PATH := $(call my-dir) | ||
24 | |||
25 | # protect makefile from other boards | ||
26 | # if some modules are built directly from this directory (not subdirectories), | ||
27 | # their rules should be written here. | ||
28 | ifeq ($(TARGET_DEVICE),jacinto6evm) | ||
29 | include $(CLEAR_VARS) | ||
30 | |||
31 | LOCAL_MODULE := jacinto6evm_hdcp_keys | ||
32 | LOCAL_MODULE_TAGS := optional | ||
33 | LOCAL_MODULE_CLASS := FAKE | ||
34 | LOCAL_MODULE_SUFFIX := -timestamp | ||
35 | |||
36 | include $(BUILD_SYSTEM)/base_rules.mk | ||
37 | |||
38 | $(LOCAL_BUILT_MODULE): HDCP_KEYS_FILE := /factory/hdcp.keys | ||
39 | $(LOCAL_BUILT_MODULE): SYMLINK := $(TARGET_OUT_VENDOR)/firmware/hdcp.keys | ||
40 | $(LOCAL_BUILT_MODULE): $(LOCAL_PATH)/Android.mk | ||
41 | $(LOCAL_BUILT_MODULE): | ||
42 | $(hide) echo "Symlink: $(SYMLINK) -> $(HDCP_KEYS_FILE)" | ||
43 | $(hide) mkdir -p $(dir $@) | ||
44 | $(hide) mkdir -p $(dir $(SYMLINK)) | ||
45 | $(hide) rm -rf $@ | ||
46 | $(hide) rm -rf $(SYMLINK) | ||
47 | $(hide) ln -sf $(HDCP_KEYS_FILE) $(SYMLINK) | ||
48 | $(hide) touch $@ | ||
49 | |||
50 | # if some modules are built directly from this directory (not subdirectories), | ||
51 | # their rules should be written here. | ||
52 | |||
53 | include $(call all-makefiles-under,$(LOCAL_PATH)) | ||
54 | |||
55 | endif | ||