1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
|
#
# Copyright (C) 2011 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# WARNING: Everything listed here will be built on ALL platforms,
# including x86, the emulator, and the SDK. Modules must be uniquely
# named (liblights.panda), and must build everywhere, or limit themselves
# to only building on ARM if they include assembly. Individual makefiles
# are responsible for having their own logic, for fine-grained control.
LOCAL_PATH := $(call my-dir)
# protect makefile from other boards
# if some modules are built directly from this directory (not subdirectories),
# their rules should be written here.
ifeq ($(TARGET_DEVICE),beaglex15)
include $(CLEAR_VARS)
LOCAL_MODULE := beaglex15_hdcp_keys
LOCAL_MODULE_TAGS := optional
LOCAL_MODULE_CLASS := FAKE
LOCAL_MODULE_SUFFIX := -timestamp
include $(BUILD_SYSTEM)/base_rules.mk
$(LOCAL_BUILT_MODULE): HDCP_KEYS_FILE := /factory/hdcp.keys
$(LOCAL_BUILT_MODULE): SYMLINK := $(TARGET_OUT_VENDOR)/firmware/hdcp.keys
$(LOCAL_BUILT_MODULE): $(LOCAL_PATH)/Android.mk
$(LOCAL_BUILT_MODULE):
$(hide) echo "Symlink: $(SYMLINK) -> $(HDCP_KEYS_FILE)"
$(hide) mkdir -p $(dir $@)
$(hide) mkdir -p $(dir $(SYMLINK))
$(hide) rm -rf $@
$(hide) rm -rf $(SYMLINK)
$(hide) ln -sf $(HDCP_KEYS_FILE) $(SYMLINK)
$(hide) touch $@
# if some modules are built directly from this directory (not subdirectories),
# their rules should be written here.
include $(call all-makefiles-under,$(LOCAL_PATH))
endif
|