blob: 4d73c298d8640f7dc966a5771604a243f36f553a (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
|
<?xml version="1.0" encoding="utf-8"?>
<!--
**
** Copyright 2011, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License")
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
** http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/
-->
<!-- The <device> element should contain one or more <storage> elements.
Exactly one of these should have the attribute primary="true".
This storage will be the primary external storage and should have path="/storage/sdcard0".
Each storage should have both a path and description attribute set.
The following boolean attributes are optional:
primary: this storage is the primary external storage
removable: this is removable storage (for example, a real SD card)
emulated: the storage is emulated via the FUSE sdcard daemon
mtp-reserve: number of megabytes of storage MTP should reserve for free storage
(used for emulated storage that is shared with system's data partition)
A storage should not have both emulated and removable set to true
-->
<StorageList xmlns:android="http://schemas.android.com/apk/res/android">
<!-- internal emulated storage -->
<storage
android:storageDescription="@string/storage_internal"
android:primary="true"
android:emulated="true"
android:mtpReserve="100" />
<!-- external SD card -->
<storage android:mountPoint="/storage/sdcard1"
android:storageDescription="@string/storage_sd_card"
android:removable="true" />
<!-- external USB slots -->
<storage android:mountPoint="/storage/usb0"
android:storageDescription="@string/storage_usb"
android:allowMassStorage="true"
android:removable="true" />
<!-- external USB slots -->
<storage android:mountPoint="/storage/usb1"
android:storageDescription="@string/storage_usb"
android:allowMassStorage="true"
android:removable="true" />
</StorageList>
|