aboutsummaryrefslogblamecommitdiffstats
blob: c54c75e9faf7a68446c1a5e80f3713af0cc64117 (plain) (tree)
1
2
3
4
5
6
7



                                                                        
                            
                         
                         




                                                                            

                          


                            
 


                                        
/*
 * Uniprocessor-only support functions.  The counterpart to kernel/smp.c
 */

#include <linux/interrupt.h>
#include <linux/kernel.h>
#include <linux/export.h>
#include <linux/smp.h>

int smp_call_function_single(int cpu, void (*func) (void *info), void *info,
				int wait)
{
	WARN_ON(cpu != 0);

	local_irq_disable();
	(func)(info);
	local_irq_enable();

	return 0;
}
EXPORT_SYMBOL(smp_call_function_single);