diff options
author | Nikhil Devshatwar | 2014-09-05 15:27:07 -0500 |
---|---|---|
committer | Gerrit Code Review | 2014-09-12 14:27:12 -0500 |
commit | 110d8977b2a8fa04c5eee51d9da74432a95f2c4e (patch) | |
tree | a8a1a2c80f8699becf6c1b570b9460ed022f8696 | |
parent | f47a2017538638c15c969e063c59743753dc365e (diff) | |
download | kernel-audio-110d8977b2a8fa04c5eee51d9da74432a95f2c4e.tar.gz kernel-audio-110d8977b2a8fa04c5eee51d9da74432a95f2c4e.tar.xz kernel-audio-110d8977b2a8fa04c5eee51d9da74432a95f2c4e.zip |
v4l: ti-vps: vpdma: Change chan no for port B
This patch changes the channel number for PORT B. This is needed
if PORT B is used for any of the VIP instances.
Change-Id: I37c27d2d1c473860d5d62c0722f21e1761d2223e
Signed-off-by: Rakesh Movva <r-movva@ti.com>
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r-- | drivers/media/platform/ti-vps/vpdma.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/media/platform/ti-vps/vpdma.h b/drivers/media/platform/ti-vps/vpdma.h index 55563a1d84f0..54938d438c46 100644 --- a/drivers/media/platform/ti-vps/vpdma.h +++ b/drivers/media/platform/ti-vps/vpdma.h | |||
@@ -145,7 +145,7 @@ enum vpdma_max_height { | |||
145 | 145 | ||
146 | #define VIP_CHAN_VIP2_OFFSET 70 | 146 | #define VIP_CHAN_VIP2_OFFSET 70 |
147 | #define VIP_CHAN_MULT_PORTB_OFFSET 16 | 147 | #define VIP_CHAN_MULT_PORTB_OFFSET 16 |
148 | #define VIP_CHAN_YUV_PORTB_OFFSET 2 | 148 | #define VIP_CHAN_YUV_PORTB_OFFSET 1 |
149 | #define VIP_CHAN_RGB_PORTB_OFFSET 1 | 149 | #define VIP_CHAN_RGB_PORTB_OFFSET 1 |
150 | 150 | ||
151 | /* flags for VPDMA data descriptors */ | 151 | /* flags for VPDMA data descriptors */ |