diff options
author | Vishal Mahaveer | 2014-09-15 16:51:56 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2014-09-15 16:51:56 -0500 |
commit | 7e6408234000c6526dae3f55c851adbcaae2d9ef (patch) | |
tree | 1daee5ca8fccbf55472977f72fc4786610078f95 | |
parent | 4f19cda881bbacd723a64fd96c308455da7e5838 (diff) | |
parent | f63073dbb6c8ffc2faae6e543888af0675a02cef (diff) | |
download | kernel-audio-7e6408234000c6526dae3f55c851adbcaae2d9ef.tar.gz kernel-audio-7e6408234000c6526dae3f55c851adbcaae2d9ef.tar.xz kernel-audio-7e6408234000c6526dae3f55c851adbcaae2d9ef.zip |
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
* p-ti-linux-3.8.y:
ARM: DRA7x: fix null pointer exception when accessing fpdlink sysfs entry
arm: dra7: clockdomain: disable HW_AUTO for wakeupaon clockdomain
Change-Id: Ie209184907d06f361fc2fd48205c31f76b0fc60c
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm.dts | 11 | ||||
-rw-r--r-- | arch/arm/mach-omap2/clockdomains7xx_data.c | 2 |
2 files changed, 1 insertions, 12 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index 90f9fdacdc24..dda8e0128590 100644 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -1222,17 +1222,6 @@ | |||
1222 | }; | 1222 | }; |
1223 | }; | 1223 | }; |
1224 | 1224 | ||
1225 | &dpi3 { | ||
1226 | fpdlink { | ||
1227 | compatible = "ti,lg101"; | ||
1228 | gpios = <&pcf_lcd3 0 0>; /* pcf8575@21 P0, SEL_GPMC_AD_VID_S0 */ | ||
1229 | data-lines = <24>; | ||
1230 | |||
1231 | serializer = <&lvds_fpd>; | ||
1232 | dserializer = <&lvds_fpd1>; | ||
1233 | }; | ||
1234 | }; | ||
1235 | |||
1236 | &mXT244 { | 1225 | &mXT244 { |
1237 | compatible = "atmel,mXT244"; | 1226 | compatible = "atmel,mXT244"; |
1238 | interrupts = <0 119 0x4>; | 1227 | interrupts = <0 119 0x4>; |
diff --git a/arch/arm/mach-omap2/clockdomains7xx_data.c b/arch/arm/mach-omap2/clockdomains7xx_data.c index a261f6fa5185..2b2fb1c33258 100644 --- a/arch/arm/mach-omap2/clockdomains7xx_data.c +++ b/arch/arm/mach-omap2/clockdomains7xx_data.c | |||
@@ -676,7 +676,7 @@ static struct clockdomain wkupaon_7xx_clkdm = { | |||
676 | .cm_inst = DRA7XX_PRM_WKUPAON_CM_INST, | 676 | .cm_inst = DRA7XX_PRM_WKUPAON_CM_INST, |
677 | .clkdm_offs = DRA7XX_PRM_WKUPAON_CM_WKUPAON_CDOFFS, | 677 | .clkdm_offs = DRA7XX_PRM_WKUPAON_CM_WKUPAON_CDOFFS, |
678 | .dep_bit = DRA7XX_WKUPAON_STATDEP_SHIFT, | 678 | .dep_bit = DRA7XX_WKUPAON_STATDEP_SHIFT, |
679 | .flags = CLKDM_CAN_FORCE_WAKEUP | CLKDM_CAN_HWSUP, | 679 | .flags = CLKDM_CAN_FORCE_WAKEUP, |
680 | }; | 680 | }; |
681 | 681 | ||
682 | static struct clockdomain eve1_7xx_clkdm = { | 682 | static struct clockdomain eve1_7xx_clkdm = { |