diff options
author | Lokesh Vutla | 2014-11-11 23:24:15 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2015-01-16 08:59:33 -0600 |
commit | 9feeb8f3887bd398b9afb676b67f9f35b0878179 (patch) | |
tree | 3f6e28c5dedf533c7883d3b93f635833f87aa312 | |
parent | cae817ad60ef1a615dcdb0dd7dc505aefe63c88c (diff) | |
download | kernel-audio-9feeb8f3887bd398b9afb676b67f9f35b0878179.tar.gz kernel-audio-9feeb8f3887bd398b9afb676b67f9f35b0878179.tar.xz kernel-audio-9feeb8f3887bd398b9afb676b67f9f35b0878179.zip |
ARM: dts: DRA7: wdt: Fix compatible property for watchdog node
commit be6688350a4470e417aaeca54d162652aab40ac5 upstream.
OMAP wdt driver supports only ti,omap3-wdt compatible. In DRA7 dt
wdt compatible property is defined as ti,omap4-wdt by mistake instead of
ti,omap3-wdt. Correcting the typo.
Fixes: 6e58b8f1daaf1a ("ARM: dts: DRA7: Add the dts files for dra7 SoC and dra7-evm board")
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | arch/arm/boot/dts/dra7.dtsi | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi index 767f0e376f4d..f60aeee2fc9e 100644 --- a/arch/arm/boot/dts/dra7.dtsi +++ b/arch/arm/boot/dts/dra7.dtsi | |||
@@ -458,7 +458,7 @@ | |||
458 | }; | 458 | }; |
459 | 459 | ||
460 | wdt2: wdt@4ae14000 { | 460 | wdt2: wdt@4ae14000 { |
461 | compatible = "ti,omap4-wdt"; | 461 | compatible = "ti,omap3-wdt"; |
462 | reg = <0x4ae14000 0x80>; | 462 | reg = <0x4ae14000 0x80>; |
463 | interrupts = <GIC_SPI 80 IRQ_TYPE_LEVEL_HIGH>; | 463 | interrupts = <GIC_SPI 80 IRQ_TYPE_LEVEL_HIGH>; |
464 | ti,hwmods = "wd_timer2"; | 464 | ti,hwmods = "wd_timer2"; |