diff options
author | Peter Ujfalusi | 2015-04-09 04:35:51 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2015-06-04 15:59:46 -0500 |
commit | 826d3e36319eebfb0e97ec89d90ad9e4d3769630 (patch) | |
tree | 625f01a61b1ba5cd0071d1e4f288ffea9e6634fb | |
parent | 16f4d1f9dfff0789756d0ce8ac9b7e034a720f42 (diff) | |
download | kernel-audio-826d3e36319eebfb0e97ec89d90ad9e4d3769630.tar.gz kernel-audio-826d3e36319eebfb0e97ec89d90ad9e4d3769630.tar.xz kernel-audio-826d3e36319eebfb0e97ec89d90ad9e4d3769630.zip |
dmaengine: omap-dma: Take DMA request number from DT if it is available
[ Upstream commit de506089e78bc7cea77c64a836f6cfc7fa592219 ]
Use the dma-requests property from DT to get the number of DMA requests.
In case of legacy boot or failure to find the property, use the default
127 as number of requests.
Signed-off-by: Peter Ujfalusi <peter.ujfalusi@ti.com>
Signed-off-by: Vinod Koul <vinod.koul@intel.com>
-rw-r--r-- | drivers/dma/omap-dma.c | 12 |
1 files changed, 11 insertions, 1 deletions
diff --git a/drivers/dma/omap-dma.c b/drivers/dma/omap-dma.c index e54e54790fc4..4ff9f5864808 100644 --- a/drivers/dma/omap-dma.c +++ b/drivers/dma/omap-dma.c | |||
@@ -34,6 +34,7 @@ struct omap_dmadev { | |||
34 | const struct omap_dma_reg *reg_map; | 34 | const struct omap_dma_reg *reg_map; |
35 | struct omap_system_dma_plat_info *plat; | 35 | struct omap_system_dma_plat_info *plat; |
36 | bool legacy; | 36 | bool legacy; |
37 | unsigned dma_requests; | ||
37 | spinlock_t irq_lock; | 38 | spinlock_t irq_lock; |
38 | uint32_t irq_enable_mask; | 39 | uint32_t irq_enable_mask; |
39 | struct omap_chan *lch_map[OMAP_SDMA_CHANNELS]; | 40 | struct omap_chan *lch_map[OMAP_SDMA_CHANNELS]; |
@@ -1160,7 +1161,16 @@ static int omap_dma_probe(struct platform_device *pdev) | |||
1160 | 1161 | ||
1161 | tasklet_init(&od->task, omap_dma_sched, (unsigned long)od); | 1162 | tasklet_init(&od->task, omap_dma_sched, (unsigned long)od); |
1162 | 1163 | ||
1163 | for (i = 0; i < OMAP_SDMA_REQUESTS; i++) { | 1164 | od->dma_requests = OMAP_SDMA_REQUESTS; |
1165 | if (pdev->dev.of_node && of_property_read_u32(pdev->dev.of_node, | ||
1166 | "dma-requests", | ||
1167 | &od->dma_requests)) { | ||
1168 | dev_info(&pdev->dev, | ||
1169 | "Missing dma-requests property, using %u.\n", | ||
1170 | OMAP_SDMA_REQUESTS); | ||
1171 | } | ||
1172 | |||
1173 | for (i = 0; i < od->dma_requests; i++) { | ||
1164 | rc = omap_dma_chan_init(od, i); | 1174 | rc = omap_dma_chan_init(od, i); |
1165 | if (rc) { | 1175 | if (rc) { |
1166 | omap_dma_free(od); | 1176 | omap_dma_free(od); |