diff options
author | Misael Lopez Cruz | 2016-06-16 00:36:34 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2016-06-20 03:50:19 -0500 |
commit | 34c4d5d2b13335bb98b6e15c3b6b7727560efc2c (patch) | |
tree | 2d1391eaaa56c2f7d7b7149b9d62dbba2ef28fe2 | |
parent | 2e5aac8a46437791e3a68df5f2f422320e993675 (diff) | |
download | kernel-audio-34c4d5d2b13335bb98b6e15c3b6b7727560efc2c.tar.gz kernel-audio-34c4d5d2b13335bb98b6e15c3b6b7727560efc2c.tar.xz kernel-audio-34c4d5d2b13335bb98b6e15c3b6b7727560efc2c.zip |
ti_config_fragments: android: Set userspace I/O's platform driver
Set the of_id for the userpace I/O platform driver. This is
the compatible string that the devicetree node must use.
Change-Id: I0f470f9b2561c5274a71915d38dea257eb2cb6fa
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | ti_config_fragments/android_omap.cfg | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/ti_config_fragments/android_omap.cfg b/ti_config_fragments/android_omap.cfg index a9389cac5a88..c7126d3be2a4 100644 --- a/ti_config_fragments/android_omap.cfg +++ b/ti_config_fragments/android_omap.cfg | |||
@@ -8,7 +8,7 @@ | |||
8 | ############################################################################### | 8 | ############################################################################### |
9 | CONFIG_MODULES=y | 9 | CONFIG_MODULES=y |
10 | # CONFIG_USB_G_NOKIA is not set | 10 | # CONFIG_USB_G_NOKIA is not set |
11 | CONFIG_CMDLINE="root=/dev/mmcblk0p2 rw init=/init rootfstype=ext4 rootwait drm.rnodes=1 androidboot.selinux=permissive snd.slots_reserved=1,1" | 11 | CONFIG_CMDLINE="root=/dev/mmcblk0p2 rw init=/init rootfstype=ext4 rootwait drm.rnodes=1 androidboot.selinux=permissive snd.slots_reserved=1,1 uio_pdrv_genirq.of_id=generic-uio" |
12 | CONFIG_CMDLINE_EXTEND=y | 12 | CONFIG_CMDLINE_EXTEND=y |
13 | 13 | ||
14 | # USB DWC3 | 14 | # USB DWC3 |