diff options
author | Angela Stegmaier | 2013-07-04 02:03:03 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 15:04:17 -0500 |
commit | 13b25a428ba2656d0d6ae2bd242a772e88850aba (patch) | |
tree | 93a5b96f5460a45ed48bc0090f21da7c65a7f1de | |
parent | 8acacc32551854816a4d0a68424fb63f0375e78e (diff) | |
download | kernel-audio-13b25a428ba2656d0d6ae2bd242a772e88850aba.tar.gz kernel-audio-13b25a428ba2656d0d6ae2bd242a772e88850aba.tar.xz kernel-audio-13b25a428ba2656d0d6ae2bd242a772e88850aba.zip |
ASoC: davinci-mcasp: Add support for using McASP DATA port
By default the CFG port is used for data transfer. It
is desireable to use the DATA port so that the AFIFO
can be used on DRA7XX.
To enable DATA port usage, during the probe a check for
an IORESOURCE_MEM named "dat" is done. If the
resource is found, the data port will be used. If it is
not found, the driver will fall back to using the cfg
port.
Change-Id: I42c3cc04621354ef1fd7546f9feff003cf6b38ce
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
-rw-r--r-- | sound/soc/davinci/davinci-mcasp.c | 22 | ||||
-rw-r--r-- | sound/soc/davinci/davinci-mcasp.h | 3 |
2 files changed, 21 insertions, 4 deletions
diff --git a/sound/soc/davinci/davinci-mcasp.c b/sound/soc/davinci/davinci-mcasp.c index 3f569fc2b763..da38efba7213 100644 --- a/sound/soc/davinci/davinci-mcasp.c +++ b/sound/soc/davinci/davinci-mcasp.c | |||
@@ -881,7 +881,7 @@ static int davinci_hw_param(struct davinci_audio_dev *dev, int stream, | |||
881 | 881 | ||
882 | mcasp_clr_bits(dev->base + DAVINCI_MCASP_ACLKXCTL_REG, TX_ASYNC); | 882 | mcasp_clr_bits(dev->base + DAVINCI_MCASP_ACLKXCTL_REG, TX_ASYNC); |
883 | 883 | ||
884 | if (dev->version == MCASP_VERSION_4) | 884 | if (dev->version == MCASP_VERSION_4 && !dev->dat_port) |
885 | busel = TXSEL; | 885 | busel = TXSEL; |
886 | 886 | ||
887 | /* bit stream is MSB first with no delay */ | 887 | /* bit stream is MSB first with no delay */ |
@@ -1279,7 +1279,7 @@ nodata: | |||
1279 | 1279 | ||
1280 | static int davinci_mcasp_probe(struct platform_device *pdev) | 1280 | static int davinci_mcasp_probe(struct platform_device *pdev) |
1281 | { | 1281 | { |
1282 | struct resource *mem, *ioarea; | 1282 | struct resource *mem, *ioarea, *mem_dat; |
1283 | struct resource *tx_res, *rx_res; | 1283 | struct resource *tx_res, *rx_res; |
1284 | struct snd_platform_data *pdata; | 1284 | struct snd_platform_data *pdata; |
1285 | struct davinci_audio_dev *dev; | 1285 | struct davinci_audio_dev *dev; |
@@ -1314,6 +1314,14 @@ static int davinci_mcasp_probe(struct platform_device *pdev) | |||
1314 | return -EBUSY; | 1314 | return -EBUSY; |
1315 | } | 1315 | } |
1316 | 1316 | ||
1317 | mem_dat = platform_get_resource_byname(pdev, IORESOURCE_MEM, "dat"); | ||
1318 | if (!mem_dat) { | ||
1319 | dev_info(&pdev->dev, "data port resource not defined, cfg port will be used\n"); | ||
1320 | dev->dat_port = false; | ||
1321 | } else { | ||
1322 | dev->dat_port = true; | ||
1323 | } | ||
1324 | |||
1317 | pm_runtime_enable(&pdev->dev); | 1325 | pm_runtime_enable(&pdev->dev); |
1318 | 1326 | ||
1319 | dev->base = devm_ioremap(&pdev->dev, mem->start, resource_size(mem)); | 1327 | dev->base = devm_ioremap(&pdev->dev, mem->start, resource_size(mem)); |
@@ -1358,7 +1366,10 @@ static int davinci_mcasp_probe(struct platform_device *pdev) | |||
1358 | } | 1366 | } |
1359 | 1367 | ||
1360 | dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK] = dma_data; | 1368 | dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK] = dma_data; |
1361 | dma_data->port_addr = mem->start + DAVINCI_MCASP_TXBUF_REG; | 1369 | if (mem_dat) |
1370 | dma_data->port_addr = mem_dat->start; | ||
1371 | else | ||
1372 | dma_data->port_addr = mem->start + DAVINCI_MCASP_TXBUF_REG; | ||
1362 | dma_data->dma_req = tx_res->start; | 1373 | dma_data->dma_req = tx_res->start; |
1363 | 1374 | ||
1364 | dma_data = devm_kzalloc(&pdev->dev, sizeof(*dma_data), | 1375 | dma_data = devm_kzalloc(&pdev->dev, sizeof(*dma_data), |
@@ -1369,7 +1380,10 @@ static int davinci_mcasp_probe(struct platform_device *pdev) | |||
1369 | } | 1380 | } |
1370 | 1381 | ||
1371 | dev->dma_params[SNDRV_PCM_STREAM_CAPTURE] = dma_data; | 1382 | dev->dma_params[SNDRV_PCM_STREAM_CAPTURE] = dma_data; |
1372 | dma_data->port_addr = mem->start + DAVINCI_MCASP_RXBUF_REG; | 1383 | if (mem_dat) |
1384 | dma_data->port_addr = mem_dat->start; | ||
1385 | else | ||
1386 | dma_data->port_addr = mem->start + DAVINCI_MCASP_RXBUF_REG; | ||
1373 | dma_data->dma_req = rx_res->start; | 1387 | dma_data->dma_req = rx_res->start; |
1374 | } else { | 1388 | } else { |
1375 | struct davinci_pcm_dma_params *dma_data; | 1389 | struct davinci_pcm_dma_params *dma_data; |
diff --git a/sound/soc/davinci/davinci-mcasp.h b/sound/soc/davinci/davinci-mcasp.h index 38a205ea338d..48784954c83c 100644 --- a/sound/soc/davinci/davinci-mcasp.h +++ b/sound/soc/davinci/davinci-mcasp.h | |||
@@ -47,6 +47,9 @@ struct davinci_audio_dev { | |||
47 | /* McASP FIFO related */ | 47 | /* McASP FIFO related */ |
48 | u8 txnumevt; | 48 | u8 txnumevt; |
49 | u8 rxnumevt; | 49 | u8 rxnumevt; |
50 | |||
51 | /* McASP port related */ | ||
52 | bool dat_port; | ||
50 | }; | 53 | }; |
51 | 54 | ||
52 | #endif /* DAVINCI_MCASP_H */ | 55 | #endif /* DAVINCI_MCASP_H */ |