diff options
author | Misael Lopez Cruz | 2013-06-16 02:25:04 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 15:04:26 -0500 |
commit | 514bce18bc4c0339555296c2f4b094035dc8e2b7 (patch) | |
tree | 5b6100f0b04b22ba59d8aefa5e0df24a010179e0 | |
parent | 3617904a2b12714fa50e475afafc76421141fbe3 (diff) | |
download | kernel-audio-514bce18bc4c0339555296c2f4b094035dc8e2b7.tar.gz kernel-audio-514bce18bc4c0339555296c2f4b094035dc8e2b7.tar.xz kernel-audio-514bce18bc4c0339555296c2f4b094035dc8e2b7.zip |
ASoC: omap-hdmi-card: Remove redundant print
HDMI card name is already printed when card is registered in ALSA,
no need to print it again.
Change-Id: I4bbe1acc45ab647a6a28824f3cb86a14163ba054
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | sound/soc/omap/omap-hdmi-card.c | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/sound/soc/omap/omap-hdmi-card.c b/sound/soc/omap/omap-hdmi-card.c index 1e32bf884a8a..cb9ad8231d3f 100644 --- a/sound/soc/omap/omap-hdmi-card.c +++ b/sound/soc/omap/omap-hdmi-card.c | |||
@@ -74,8 +74,6 @@ static int omap_hdmi_probe(struct platform_device *pdev) | |||
74 | return -ENODEV; | 74 | return -ENODEV; |
75 | } | 75 | } |
76 | 76 | ||
77 | printk(KERN_ERR "card name is %s", card->name); | ||
78 | |||
79 | dev_node = of_parse_phandle(node, "ti,hdmi_audio", 0); | 77 | dev_node = of_parse_phandle(node, "ti,hdmi_audio", 0); |
80 | if (!dev_node) { | 78 | if (!dev_node) { |
81 | dev_err(&pdev->dev, "hdmi node is not provided\n"); | 79 | dev_err(&pdev->dev, "hdmi node is not provided\n"); |