diff options
author | Misael Lopez Cruz | 2013-07-07 00:18:47 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 18:52:10 -0500 |
commit | b629db8def17691829f2343acdda89eca08e2b21 (patch) | |
tree | 54b559cc721895d847bfa2ba0e2576585cb35d76 | |
parent | 89aa592edb8c3faee6592576763388f3343801b4 (diff) | |
download | kernel-audio-b629db8def17691829f2343acdda89eca08e2b21.tar.gz kernel-audio-b629db8def17691829f2343acdda89eca08e2b21.tar.xz kernel-audio-b629db8def17691829f2343acdda89eca08e2b21.zip |
ARM: omap2plus_defconfig: Enable dra7-evm sound support
Enable ALSA and dra7-evm sound support as built-in features.
Change-Id: I3d00f20e7aeeee3a6d298183969de21e32d264b8
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | arch/arm/configs/omap2plus_defconfig | 19 |
1 files changed, 15 insertions, 4 deletions
diff --git a/arch/arm/configs/omap2plus_defconfig b/arch/arm/configs/omap2plus_defconfig index e3514f7e7c0f..a555e871b67b 100644 --- a/arch/arm/configs/omap2plus_defconfig +++ b/arch/arm/configs/omap2plus_defconfig | |||
@@ -220,18 +220,29 @@ CONFIG_FONTS=y | |||
220 | CONFIG_FONT_8x8=y | 220 | CONFIG_FONT_8x8=y |
221 | CONFIG_FONT_8x16=y | 221 | CONFIG_FONT_8x16=y |
222 | CONFIG_LOGO=y | 222 | CONFIG_LOGO=y |
223 | CONFIG_SOUND=m | 223 | CONFIG_SOUND=y |
224 | CONFIG_SND=m | 224 | CONFIG_SND=y |
225 | CONFIG_SND_TIMER=y | ||
226 | CONFIG_SND_PCM=y | ||
225 | CONFIG_SND_MIXER_OSS=m | 227 | CONFIG_SND_MIXER_OSS=m |
226 | CONFIG_SND_PCM_OSS=m | 228 | CONFIG_SND_PCM_OSS=m |
227 | CONFIG_SND_VERBOSE_PRINTK=y | 229 | CONFIG_SND_VERBOSE_PRINTK=y |
230 | CONFIG_SND_COMPRESS_OFFLOAD=y | ||
228 | CONFIG_SND_DEBUG=y | 231 | CONFIG_SND_DEBUG=y |
229 | CONFIG_SND_USB_AUDIO=m | 232 | CONFIG_SND_USB_AUDIO=m |
230 | CONFIG_SND_SOC=m | 233 | CONFIG_SND_SOC=y |
231 | CONFIG_SND_OMAP_SOC=m | 234 | CONFIG_SND_DAVINCI_SOC_MCASP=y |
235 | CONFIG_SND_OMAP_SOC=y | ||
236 | CONFIG_SND_OMAP_SOC_HDMI=y | ||
232 | CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m | 237 | CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m |
233 | CONFIG_SND_OMAP_SOC_OMAP_ABE_TWL6040=m | 238 | CONFIG_SND_OMAP_SOC_OMAP_ABE_TWL6040=m |
239 | CONFIG_SND_OMAP_SOC_OMAP_HDMI=y | ||
234 | CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m | 240 | CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m |
241 | CONFIG_SND_DRA7_SOC_ATL=y | ||
242 | CONFIG_SND_SOC_DRA7_EVM=y | ||
243 | CONFIG_SND_SOC_I2C_AND_SPI=y | ||
244 | CONFIG_SND_SOC_OMAP_HDMI_CODEC=y | ||
245 | CONFIG_SND_SOC_TLV320AIC3X=y | ||
235 | CONFIG_USB=y | 246 | CONFIG_USB=y |
236 | CONFIG_USB_DEBUG=y | 247 | CONFIG_USB_DEBUG=y |
237 | CONFIG_USB_ANNOUNCE_NEW_DEVICES=y | 248 | CONFIG_USB_ANNOUNCE_NEW_DEVICES=y |