diff options
author | Jonghwa Lee | 2012-11-20 22:31:01 -0600 |
---|---|---|
committer | Eduardo Valentin | 2013-03-20 09:26:46 -0500 |
commit | 2c2f681e3a4813bd26bc7a8a97a1f0d4962f93cd (patch) | |
tree | 381ca6679c8a5527a66fa8986229bb7e7793287d /Documentation | |
parent | ee2699b69ac66cb8224958129f27753c67f913e7 (diff) | |
download | kernel-audio-2c2f681e3a4813bd26bc7a8a97a1f0d4962f93cd.tar.gz kernel-audio-2c2f681e3a4813bd26bc7a8a97a1f0d4962f93cd.tar.xz kernel-audio-2c2f681e3a4813bd26bc7a8a97a1f0d4962f93cd.zip |
Thermal: exynos: Add sysfs node supporting exynos's emulation mode.
This patch supports exynos's emulation mode with newly created sysfs node.
Exynos 4x12 (4212, 4412) and 5 series provide emulation mode for thermal
management unit. Thermal emulation mode supports software debug for TMU's
operation. User can set temperature manually with software code and TMU
will read current temperature from user value not from sensor's value.
This patch includes also documentary placed under Documentation/thermal/.
Signed-off-by: Jonghwa Lee <jonghwa3.lee@samsung.com>
Signed-off-by: Zhang Rui <rui.zhang@intel.com>
Diffstat (limited to 'Documentation')
-rw-r--r-- | Documentation/thermal/exynos_thermal_emulation | 53 |
1 files changed, 53 insertions, 0 deletions
diff --git a/Documentation/thermal/exynos_thermal_emulation b/Documentation/thermal/exynos_thermal_emulation new file mode 100644 index 000000000000..b73bbfb697bb --- /dev/null +++ b/Documentation/thermal/exynos_thermal_emulation | |||
@@ -0,0 +1,53 @@ | |||
1 | EXYNOS EMULATION MODE | ||
2 | ======================== | ||
3 | |||
4 | Copyright (C) 2012 Samsung Electronics | ||
5 | |||
6 | Written by Jonghwa Lee <jonghwa3.lee@samsung.com> | ||
7 | |||
8 | Description | ||
9 | ----------- | ||
10 | |||
11 | Exynos 4x12 (4212, 4412) and 5 series provide emulation mode for thermal management unit. | ||
12 | Thermal emulation mode supports software debug for TMU's operation. User can set temperature | ||
13 | manually with software code and TMU will read current temperature from user value not from | ||
14 | sensor's value. | ||
15 | |||
16 | Enabling CONFIG_EXYNOS_THERMAL_EMUL option will make this support in available. | ||
17 | When it's enabled, sysfs node will be created under | ||
18 | /sys/bus/platform/devices/'exynos device name'/ with name of 'emulation'. | ||
19 | |||
20 | The sysfs node, 'emulation', will contain value 0 for the initial state. When you input any | ||
21 | temperature you want to update to sysfs node, it automatically enable emulation mode and | ||
22 | current temperature will be changed into it. | ||
23 | (Exynos also supports user changable delay time which would be used to delay of | ||
24 | changing temperature. However, this node only uses same delay of real sensing time, 938us.) | ||
25 | |||
26 | Exynos emulation mode requires synchronous of value changing and enabling. It means when you | ||
27 | want to update the any value of delay or next temperature, then you have to enable emulation | ||
28 | mode at the same time. (Or you have to keep the mode enabling.) If you don't, it fails to | ||
29 | change the value to updated one and just use last succeessful value repeatedly. That's why | ||
30 | this node gives users the right to change termerpature only. Just one interface makes it more | ||
31 | simply to use. | ||
32 | |||
33 | Disabling emulation mode only requires writing value 0 to sysfs node. | ||
34 | |||
35 | |||
36 | TEMP 120 | | ||
37 | | | ||
38 | 100 | | ||
39 | | | ||
40 | 80 | | ||
41 | | +----------- | ||
42 | 60 | | | | ||
43 | | +-------------| | | ||
44 | 40 | | | | | ||
45 | | | | | | ||
46 | 20 | | | +---------- | ||
47 | | | | | | | ||
48 | 0 |______________|_____________|__________|__________|_________ | ||
49 | A A A A TIME | ||
50 | |<----->| |<----->| |<----->| | | ||
51 | | 938us | | | | | | | ||
52 | emulation : 0 50 | 70 | 20 | 0 | ||
53 | current temp : sensor 50 70 20 sensor | ||