diff options
author | Olaf Hering | 2006-07-25 20:42:26 -0500 |
---|---|---|
committer | Sam Ravnborg | 2006-09-25 02:00:01 -0500 |
commit | 65ff22ee3bd0b0816e5e192b59f24a7538e5d497 (patch) | |
tree | 8dd058befd1b7144e075ec6fc1f392d17c3ea398 /Kbuild | |
parent | 07aea3a71fc6b07744691eec2dfea705a7b30280 (diff) | |
download | kernel-audio-65ff22ee3bd0b0816e5e192b59f24a7538e5d497.tar.gz kernel-audio-65ff22ee3bd0b0816e5e192b59f24a7538e5d497.tar.xz kernel-audio-65ff22ee3bd0b0816e5e192b59f24a7538e5d497.zip |
remove RPM_BUILD_ROOT from asm-offsets.h
No file in rpm binary package should have the RPM_BUILD_ROOT string in it.
To simplify building of external modules, our kernel-source package
contains some temp files from the Kbuild system. asm/asm-offsets.h is one
of the files that contains the absolute path if make O=$O is used.
* This file was generated by /var/tmp/kernel-source-2.6.14_rc4-build/usr/src/linux-2.6.14-rc4-2/Kbuild
Remove the $RPM_BUILD_ROOT string in the shipped tempfile.
Signed-off-by: Olaf Hering <olh@suse.de>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Kbuild')
-rw-r--r-- | Kbuild | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -28,7 +28,7 @@ define cmd_offsets | |||
28 | echo "/*"; \ | 28 | echo "/*"; \ |
29 | echo " * DO NOT MODIFY."; \ | 29 | echo " * DO NOT MODIFY."; \ |
30 | echo " *"; \ | 30 | echo " *"; \ |
31 | echo " * This file was generated by $(srctree)/Kbuild"; \ | 31 | echo " * This file was generated by Kbuild"; \ |
32 | echo " *"; \ | 32 | echo " *"; \ |
33 | echo " */"; \ | 33 | echo " */"; \ |
34 | echo ""; \ | 34 | echo ""; \ |