diff options
author | Vladimir Kondratiev | 2012-12-20 15:13:19 -0600 |
---|---|---|
committer | John W. Linville | 2013-01-04 15:10:53 -0600 |
commit | 2be7d22f062535de59babdb4b5e9de9ff31e817e (patch) | |
tree | c01269d1e929dd32bc880cf4c319faf2dbb7a496 /MAINTAINERS | |
parent | c3ff0b2dff5b6c63f2deda8f934c0a21fb74850d (diff) | |
download | kernel-audio-2be7d22f062535de59babdb4b5e9de9ff31e817e.tar.gz kernel-audio-2be7d22f062535de59babdb4b5e9de9ff31e817e.tar.xz kernel-audio-2be7d22f062535de59babdb4b5e9de9ff31e817e.zip |
wireless: add new wil6210 802.11ad 60GHz driver
This adds support for the 60 GHz 802.11ad Wilocity card
through a new driver, wil6210. Wilocity implemented the
firmware, QCA maintains the device driver.
Currently supported:
- STA: with security
- AP: limited to 1 connected STA, security disabled
- Monitor: due to a hardware/firmware limitation
either control or non-control frames are monitored
Using a STA and AP with this drive, one can assemble
a fully functional BSS. Throughput of 1.2Gbps is achieved
with iperf.
The wil6210 cards have on-board flash memory for the
firmware, the cards comes pre-flashed and no firmware
download is required.
For more details see:
http://wireless.kernel.org/en/users/Drivers/wil6210
Signed-off-by: Vladimir Kondratiev <qca_vkondrat@qca.qualcomm.com>
Signed-off-by: Luis R. Rodriguez <mcgrof@qca.qualcomm.com>
Signed-off-by: John W. Linville <linville@tuxdriver.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 4e2a1f67a1fc..16c3506da16c 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1353,6 +1353,14 @@ W: http://wireless.kernel.org/en/users/Drivers/ath9k | |||
1353 | S: Supported | 1353 | S: Supported |
1354 | F: drivers/net/wireless/ath/ath9k/ | 1354 | F: drivers/net/wireless/ath/ath9k/ |
1355 | 1355 | ||
1356 | WILOCITY WIL6210 WIRELESS DRIVER | ||
1357 | M: Vladimir Kondratiev <qca_vkondrat@qca.qualcomm.com> | ||
1358 | L: linux-wireless@vger.kernel.org | ||
1359 | L: wil6210@qca.qualcomm.com | ||
1360 | S: Supported | ||
1361 | W: http://wireless.kernel.org/en/users/Drivers/wil6210 | ||
1362 | F: drivers/net/wireless/ath/wil6210/ | ||
1363 | |||
1356 | CARL9170 LINUX COMMUNITY WIRELESS DRIVER | 1364 | CARL9170 LINUX COMMUNITY WIRELESS DRIVER |
1357 | M: Christian Lamparter <chunkeey@googlemail.com> | 1365 | M: Christian Lamparter <chunkeey@googlemail.com> |
1358 | L: linux-wireless@vger.kernel.org | 1366 | L: linux-wireless@vger.kernel.org |