diff options
author | Linus Torvalds | 2013-01-14 10:27:10 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-01-14 10:27:10 -0600 |
commit | 6843cc0e0f59643d75a624999012b4dd72bfe1cf (patch) | |
tree | 6924ab19725e67b3f35f90277b2b670d0f0e0958 /MAINTAINERS | |
parent | 7c8284c3aa127ffe72a90a1bad52183ec9ad870a (diff) | |
parent | d0b9cec3e27d0e9fda2fbf6aaacece68c99b1104 (diff) | |
download | kernel-audio-6843cc0e0f59643d75a624999012b4dd72bfe1cf.tar.gz kernel-audio-6843cc0e0f59643d75a624999012b4dd72bfe1cf.tar.xz kernel-audio-6843cc0e0f59643d75a624999012b4dd72bfe1cf.zip |
Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net
Pull networking fixes from David Miller:
1) Fix regression allowing IP_TTL setting of zero, fix from Cong Wang.
2) Fix leak regressions in tunap, from Jason Wang.
3) be2net driver always returns IRQ_HANDLED in INTx handler, fix from
Sathya Perla.
4) qlge doesn't really support NETIF_F_TSO6, don't set that flag. Fix
from Amerigo Wang.
5) Add 802.11ad Atheros wil6210 driver, from Vladimir Kondratiev.
6) Fix MTU calculations in mac80211 layer, from T Krishna Chaitanya.
7) Station info layer of mac80211 needs to use del_timer_sync(), from
Johannes Berg.
8) tcp_read_sock() can loop forever, because we don't immediately stop
when recv_actor() returns zero. Fix from Eric Dumazet.
9) Fix WARN_ON() in tcp_cleanup_rbuf(). We have to use sk_eat_skb() in
tcp_recv_skb() to handle the case where a large GRO packet is split
up while it is use by a splice() operation. Fix also from Eric
Dumazet.
10) addrconf_get_prefix_route() in ipv6 tests flags incorrectly, it
does:
if (X && (p->flags & Y) != 0)
when it really meant to go:
if (X && (p->flags & X) != 0)
fix from Romain Kuntz.
11) Fix lost Kconfig dependency for bfin_mac driver hardware
timestamping. From Lars-Peter Clausen.
12) Fix regression in handling of RST without ACK in TCP, from Eric
Dumazet.
* git://git.kernel.org/pub/scm/linux/kernel/git/davem/net: (37 commits)
be2net: fix unconditionally returning IRQ_HANDLED in INTx
tuntap: fix leaking reference count
tuntap: forbid calling TUNSETIFF when detached
tuntap: switch to use rtnl_dereference()
net, wireless: overwrite default_ethtool_ops
qlge: remove NETIF_F_TSO6 flag
tcp: accept RST without ACK flag
net: ethernet: xilinx: Do not use NO_IRQ in axienet
net: ethernet: xilinx: Do not use axienet on PPC
bnx2x: Allow management traffic after boot from SAN
bnx2x: Fix fastpath structures when memory allocation fails
bfin_mac: Restore hardware time-stamping dependency on BF518
tun: avoid owner checks on IFF_ATTACH_QUEUE
bnx2x: move debugging code before the return
tuntap: refuse to re-attach to different tun_struct
ipv6: use addrconf_get_prefix_route for prefix route lookup [v2]
ipv6: fix the noflags test in addrconf_get_prefix_route
tcp: fix splice() and tcp collapsing interaction
tcp: splice: fix an infinite loop in tcp_read_sock()
net: prevent setting ttl=0 via IP_TTL
...
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 51ff2aea8a32..cd5b31fec01c 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1351,6 +1351,14 @@ W: http://wireless.kernel.org/en/users/Drivers/ath9k | |||
1351 | S: Supported | 1351 | S: Supported |
1352 | F: drivers/net/wireless/ath/ath9k/ | 1352 | F: drivers/net/wireless/ath/ath9k/ |
1353 | 1353 | ||
1354 | WILOCITY WIL6210 WIRELESS DRIVER | ||
1355 | M: Vladimir Kondratiev <qca_vkondrat@qca.qualcomm.com> | ||
1356 | L: linux-wireless@vger.kernel.org | ||
1357 | L: wil6210@qca.qualcomm.com | ||
1358 | S: Supported | ||
1359 | W: http://wireless.kernel.org/en/users/Drivers/wil6210 | ||
1360 | F: drivers/net/wireless/ath/wil6210/ | ||
1361 | |||
1354 | CARL9170 LINUX COMMUNITY WIRELESS DRIVER | 1362 | CARL9170 LINUX COMMUNITY WIRELESS DRIVER |
1355 | M: Christian Lamparter <chunkeey@googlemail.com> | 1363 | M: Christian Lamparter <chunkeey@googlemail.com> |
1356 | L: linux-wireless@vger.kernel.org | 1364 | L: linux-wireless@vger.kernel.org |