aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichal Marek2011-04-29 09:24:20 -0500
committerMichal Marek2011-05-04 15:50:33 -0500
commit76ce94a37187327c09343a98726ccea81f9eab54 (patch)
tree9c745cd555c30e7de9134041807c8a01a9519f29 /MAINTAINERS
parent64b81ed7fb1e45c914317b20316f32827bc6444b (diff)
downloadkernel-audio-76ce94a37187327c09343a98726ccea81f9eab54.tar.gz
kernel-audio-76ce94a37187327c09343a98726ccea81f9eab54.tar.xz
kernel-audio-76ce94a37187327c09343a98726ccea81f9eab54.zip
MAINTAINERS: Update KCONFIG entry
Roman Zippel hasn't been active for several years. Add myself as kconfig maintainer, but change the mode to "Odd Fixes" to not set expectations too high. Also, remove the patchwork link, since it is not used for kbuild/kconfig. Signed-off-by: Michal Marek <mmarek@suse.cz> Acked-by: Geert Uytterhoeven <geert@linux-m68k.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS5
1 files changed, 2 insertions, 3 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 6b4b9cdec370..0398ba5fcba5 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -3577,10 +3577,9 @@ F: Documentation/hwmon/k8temp
3577F: drivers/hwmon/k8temp.c 3577F: drivers/hwmon/k8temp.c
3578 3578
3579KCONFIG 3579KCONFIG
3580M: Roman Zippel <zippel@linux-m68k.org> 3580M: Michal Marek <mmarek@suse.cz>
3581L: linux-kbuild@vger.kernel.org 3581L: linux-kbuild@vger.kernel.org
3582Q: http://patchwork.kernel.org/project/linux-kbuild/list/ 3582S: Odd Fixes
3583S: Maintained
3584F: Documentation/kbuild/kconfig-language.txt 3583F: Documentation/kbuild/kconfig-language.txt
3585F: scripts/kconfig/ 3584F: scripts/kconfig/
3586 3585