aboutsummaryrefslogtreecommitdiffstats
path: root/arch
diff options
context:
space:
mode:
authorRuchika Kharwar2013-07-09 23:01:01 -0500
committerPraneeth Bajjuri2013-07-17 17:30:32 -0500
commit2f9562f0a900faaf5b1df46c511c332544391402 (patch)
treea7f4cabb38945d93562a9b97f4f84c3ba21bae86 /arch
parent92998b617493a4b62f6f5ba3f411b4c8f79ca76d (diff)
downloadkernel-audio-2f9562f0a900faaf5b1df46c511c332544391402.tar.gz
kernel-audio-2f9562f0a900faaf5b1df46c511c332544391402.tar.xz
kernel-audio-2f9562f0a900faaf5b1df46c511c332544391402.zip
omap5: device tree: usb: Specify optional clock names in dt
Specify the optional clock names in the device tree. This is required for scalablity. Change-Id: Id80d0c0c92d1bb676f1fc713a20f668e3b0ee161 Signed-off-by: Ruchika Kharwar <ruchika@ti.com>
Diffstat (limited to 'arch')
-rw-r--r--arch/arm/boot/dts/omap5.dtsi5
1 files changed, 5 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/omap5.dtsi b/arch/arm/boot/dts/omap5.dtsi
index 4550e26949ee..2d91a16310aa 100644
--- a/arch/arm/boot/dts/omap5.dtsi
+++ b/arch/arm/boot/dts/omap5.dtsi
@@ -679,6 +679,9 @@
679 compatible = "ti,omap-usb2"; 679 compatible = "ti,omap-usb2";
680 reg = <0x4a084000 0x7c>; 680 reg = <0x4a084000 0x7c>;
681 ctrl-module = <&omap_control_usb>; 681 ctrl-module = <&omap_control_usb>;
682 wkupclk = "usb_phy_cm_clk32k";
683 optclk = "usb_otg_ss_refclk960m";
684
682 }; 685 };
683 686
684 usb3_phy: usb3phy@4a084400 { 687 usb3_phy: usb3phy@4a084400 {
@@ -688,6 +691,8 @@
688 <0x4a084c00 0x40>; 691 <0x4a084c00 0x40>;
689 reg-names = "phy_rx", "phy_tx", "pll_ctrl"; 692 reg-names = "phy_rx", "phy_tx", "pll_ctrl";
690 ctrl-module = <&omap_control_usb>; 693 ctrl-module = <&omap_control_usb>;
694 wkupclk = "usb_phy_cm_clk32k";
695 optclk = "usb_otg_ss_refclk960m";
691 }; 696 };
692 }; 697 };
693 698