aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Williams2011-03-08 11:52:49 -0600
committerDan Williams2011-07-03 05:55:30 -0500
commitd044af17aacd03a1f4fced1af4b7570d205c8fd9 (patch)
tree1304fd0c7fa979fb229a4bf57771e9e6cde7b37d /firmware
parent9affa289e2f9ef4721e85edbde86466524bfe957 (diff)
downloadkernel-audio-d044af17aacd03a1f4fced1af4b7570d205c8fd9.tar.gz
kernel-audio-d044af17aacd03a1f4fced1af4b7570d205c8fd9.tar.xz
kernel-audio-d044af17aacd03a1f4fced1af4b7570d205c8fd9.zip
isci: Add support for probing OROM for OEM params
We need to scan the OROM for signature and grab the OEM parameters. We also need to do the same for EFI. If all fails then we resort to user binary blob, and if that fails then we go to the defaults. Share the format with the create_fw utility so that all possible sources of the parameters are in-sync. Signed-off-by: Dave Jiang <dave.jiang@intel.com> Signed-off-by: Dan Williams <dan.j.williams@intel.com>
Diffstat (limited to 'firmware')
-rw-r--r--firmware/isci/isci_firmware.bin.ihex25
1 files changed, 15 insertions, 10 deletions
diff --git a/firmware/isci/isci_firmware.bin.ihex b/firmware/isci/isci_firmware.bin.ihex
index 9fc9e60f399c..7f12b39e7910 100644
--- a/firmware/isci/isci_firmware.bin.ihex
+++ b/firmware/isci/isci_firmware.bin.ihex
@@ -1,11 +1,16 @@
1:1000000023534355204D4147494323000100010834 1:10000000495343554F454D42E70017100002000089
2:1000100001000000020000000400000008000000D1 2:10001000000000000000000001000000000000FFE0
3:1000200001000000020000000400000008000000C1 3:10002000FFCF5F000000F0000000000000000000B3
4:1000300002080300000003000000030000000300AA 4:1000300000000000000000FFFFCF5F000000F100A3
5:1000400000000300000003000000030000000300A4 5:10004000000000000000000000000000000000FFB1
6:1000500000000308000000F0FFFFCF5F000000F188 6:10005000FFCF5F000000F200000000000000000081
7:10006000FFFFCF5F000000F2FFFFCF5F000000F353 7:1000600000000000000000FFFFCF5F000000F30071
8:10007000FFFFCF5F000000F4FFFFCF5F000000F53F 8:100070000000000000000000000000000000000080
9:10008000FFFFCF5F000000F6FFFFCF5F000000F72B 9:1000800001000000000000FFFFCF5F000000F4004F
10:05009000FFFFCF5FFF40 10:10009000000000000000000000000000000000FF61
11:1000A000FFCF5F000000F50000000000000000002E
12:1000B00000000000000000FFFFCF5F000000F6001E
13:1000C000000000000000000000000000000000FF31
14:1000D000FFCF5F000000F7000000000000000000FC
15:0700E0000000000000000019
11:00000001FF 16:00000001FF