diff options
author | Al Viro | 2012-12-14 11:44:11 -0600 |
---|---|---|
committer | Al Viro | 2012-12-19 17:07:38 -0600 |
commit | ae903caae267154de7cf8576b130ff474630596b (patch) | |
tree | a39d238d7fd1742f7f20cacbd24a4d1b4957176e /init | |
parent | 468366138850f20543f1d4878028900672b23dae (diff) | |
download | kernel-audio-ae903caae267154de7cf8576b130ff474630596b.tar.gz kernel-audio-ae903caae267154de7cf8576b130ff474630596b.tar.xz kernel-audio-ae903caae267154de7cf8576b130ff474630596b.zip |
Bury the conditionals from kernel_thread/kernel_execve series
All architectures have
CONFIG_GENERIC_KERNEL_THREAD
CONFIG_GENERIC_KERNEL_EXECVE
__ARCH_WANT_SYS_EXECVE
None of them have __ARCH_WANT_KERNEL_EXECVE and there are only two callers
of kernel_execve() (which is a trivial wrapper for do_execve() now) left.
Kill the conditionals and make both callers use do_execve().
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'init')
-rw-r--r-- | init/main.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/init/main.c b/init/main.c index e33e09df3cbc..155ac208d581 100644 --- a/init/main.c +++ b/init/main.c | |||
@@ -797,7 +797,9 @@ static void __init do_pre_smp_initcalls(void) | |||
797 | static int run_init_process(const char *init_filename) | 797 | static int run_init_process(const char *init_filename) |
798 | { | 798 | { |
799 | argv_init[0] = init_filename; | 799 | argv_init[0] = init_filename; |
800 | return kernel_execve(init_filename, argv_init, envp_init); | 800 | return do_execve(init_filename, |
801 | (const char __user *const __user *)argv_init, | ||
802 | (const char __user *const __user *)envp_init); | ||
801 | } | 803 | } |
802 | 804 | ||
803 | static void __init kernel_init_freeable(void); | 805 | static void __init kernel_init_freeable(void); |