diff options
author | Linus Torvalds | 2013-04-14 12:06:31 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-04-26 14:18:20 -0500 |
commit | 97129f70b9a32ddf8929daacd2abee36a7f0ddad (patch) | |
tree | 0f6bcfc24b2b7e90eff69d4f4550e7c43e2073b3 /kernel | |
parent | 8299a17a0544a45529a954cf27f9bf40e8890ac6 (diff) | |
download | kernel-audio-97129f70b9a32ddf8929daacd2abee36a7f0ddad.tar.gz kernel-audio-97129f70b9a32ddf8929daacd2abee36a7f0ddad.tar.xz kernel-audio-97129f70b9a32ddf8929daacd2abee36a7f0ddad.zip |
Add file_ns_capable() helper function for open-time capability checking
commit 935d8aabd4331f47a89c3e1daa5779d23cf244ee upstream.
Nothing is using it yet, but this will allow us to delay the open-time
checks to use time, without breaking the normal UNIX permission
semantics where permissions are determined by the opener (and the file
descriptor can then be passed to a different process, or the process can
drop capabilities).
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Shea Levy <shea@shealevy.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'kernel')
-rw-r--r-- | kernel/capability.c | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/kernel/capability.c b/kernel/capability.c index 493d97259484..f6c2ce5701e1 100644 --- a/kernel/capability.c +++ b/kernel/capability.c | |||
@@ -393,6 +393,30 @@ bool ns_capable(struct user_namespace *ns, int cap) | |||
393 | EXPORT_SYMBOL(ns_capable); | 393 | EXPORT_SYMBOL(ns_capable); |
394 | 394 | ||
395 | /** | 395 | /** |
396 | * file_ns_capable - Determine if the file's opener had a capability in effect | ||
397 | * @file: The file we want to check | ||
398 | * @ns: The usernamespace we want the capability in | ||
399 | * @cap: The capability to be tested for | ||
400 | * | ||
401 | * Return true if task that opened the file had a capability in effect | ||
402 | * when the file was opened. | ||
403 | * | ||
404 | * This does not set PF_SUPERPRIV because the caller may not | ||
405 | * actually be privileged. | ||
406 | */ | ||
407 | bool file_ns_capable(const struct file *file, struct user_namespace *ns, int cap) | ||
408 | { | ||
409 | if (WARN_ON_ONCE(!cap_valid(cap))) | ||
410 | return false; | ||
411 | |||
412 | if (security_capable(file->f_cred, ns, cap) == 0) | ||
413 | return true; | ||
414 | |||
415 | return false; | ||
416 | } | ||
417 | EXPORT_SYMBOL(file_ns_capable); | ||
418 | |||
419 | /** | ||
396 | * capable - Determine if the current task has a superior capability in effect | 420 | * capable - Determine if the current task has a superior capability in effect |
397 | * @cap: The capability to be tested for | 421 | * @cap: The capability to be tested for |
398 | * | 422 | * |