diff options
author | Max Filippov | 2013-01-11 16:31:52 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-01-11 16:54:55 -0600 |
commit | 10d73e655cef6e86ea8589dca3df4e495e4900b0 (patch) | |
tree | a6bb3c7f80ec2a4b7eb65e714d6fe4426be26fcc /mm | |
parent | c060f943d0929f3e429c5d9522290584f6281d6e (diff) | |
download | kernel-audio-10d73e655cef6e86ea8589dca3df4e495e4900b0.tar.gz kernel-audio-10d73e655cef6e86ea8589dca3df4e495e4900b0.tar.xz kernel-audio-10d73e655cef6e86ea8589dca3df4e495e4900b0.zip |
mm: bootmem: fix free_all_bootmem_core() with odd bitmap alignment
Currently free_all_bootmem_core ignores that node_min_pfn may be not
multiple of BITS_PER_LONG. Eg commit 6dccdcbe2c3e ("mm: bootmem: fix
checking the bitmap when finally freeing bootmem") shifts vec by lower
bits of start instead of lower bits of idx. Also
if (IS_ALIGNED(start, BITS_PER_LONG) && vec == ~0UL)
assumes that vec bit 0 corresponds to start pfn, which is only true when
node_min_pfn is a multiple of BITS_PER_LONG. Also loop in the else
clause can double-free pages (e.g. with node_min_pfn == start == 1,
map[0] == ~0 on 32-bit machine page 32 will be double-freed).
This bug causes the following message during xtensa kernel boot:
bootmem::free_all_bootmem_core nid=0 start=1 end=8000
BUG: Bad page state in process swapper pfn:00001
page:d04bd020 count:0 mapcount:-127 mapping: (null) index:0x2
page flags: 0x0()
Call Trace:
bad_page+0x8c/0x9c
free_pages_prepare+0x5e/0x88
free_hot_cold_page+0xc/0xa0
__free_pages+0x24/0x38
__free_pages_bootmem+0x54/0x56
free_all_bootmem_core$part$11+0xeb/0x138
free_all_bootmem+0x46/0x58
mem_init+0x25/0xa4
start_kernel+0x11e/0x25c
should_never_return+0x0/0x3be7
The fix is the following:
- always align vec so that its bit 0 corresponds to start
- provide BITS_PER_LONG bits in vec, if those bits are available in the
map
- don't free pages past next start position in the else clause.
Signed-off-by: Max Filippov <jcmvbkbc@gmail.com>
Cc: Gavin Shan <shangw@linux.vnet.ibm.com>
Cc: Johannes Weiner <hannes@cmpxchg.org>
Cc: Tejun Heo <tj@kernel.org>
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Joonsoo Kim <js1304@gmail.com>
Cc: Prasad Koya <prasad.koya@gmail.com>
Cc: <stable@vger.kernel.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'mm')
-rw-r--r-- | mm/bootmem.c | 24 |
1 files changed, 18 insertions, 6 deletions
diff --git a/mm/bootmem.c b/mm/bootmem.c index 1324cd74faec..b93376c39b61 100644 --- a/mm/bootmem.c +++ b/mm/bootmem.c | |||
@@ -185,10 +185,23 @@ static unsigned long __init free_all_bootmem_core(bootmem_data_t *bdata) | |||
185 | 185 | ||
186 | while (start < end) { | 186 | while (start < end) { |
187 | unsigned long *map, idx, vec; | 187 | unsigned long *map, idx, vec; |
188 | unsigned shift; | ||
188 | 189 | ||
189 | map = bdata->node_bootmem_map; | 190 | map = bdata->node_bootmem_map; |
190 | idx = start - bdata->node_min_pfn; | 191 | idx = start - bdata->node_min_pfn; |
192 | shift = idx & (BITS_PER_LONG - 1); | ||
193 | /* | ||
194 | * vec holds at most BITS_PER_LONG map bits, | ||
195 | * bit 0 corresponds to start. | ||
196 | */ | ||
191 | vec = ~map[idx / BITS_PER_LONG]; | 197 | vec = ~map[idx / BITS_PER_LONG]; |
198 | |||
199 | if (shift) { | ||
200 | vec >>= shift; | ||
201 | if (end - start >= BITS_PER_LONG) | ||
202 | vec |= ~map[idx / BITS_PER_LONG + 1] << | ||
203 | (BITS_PER_LONG - shift); | ||
204 | } | ||
192 | /* | 205 | /* |
193 | * If we have a properly aligned and fully unreserved | 206 | * If we have a properly aligned and fully unreserved |
194 | * BITS_PER_LONG block of pages in front of us, free | 207 | * BITS_PER_LONG block of pages in front of us, free |
@@ -201,19 +214,18 @@ static unsigned long __init free_all_bootmem_core(bootmem_data_t *bdata) | |||
201 | count += BITS_PER_LONG; | 214 | count += BITS_PER_LONG; |
202 | start += BITS_PER_LONG; | 215 | start += BITS_PER_LONG; |
203 | } else { | 216 | } else { |
204 | unsigned long off = 0; | 217 | unsigned long cur = start; |
205 | 218 | ||
206 | vec >>= start & (BITS_PER_LONG - 1); | 219 | start = ALIGN(start + 1, BITS_PER_LONG); |
207 | while (vec) { | 220 | while (vec && cur != start) { |
208 | if (vec & 1) { | 221 | if (vec & 1) { |
209 | page = pfn_to_page(start + off); | 222 | page = pfn_to_page(cur); |
210 | __free_pages_bootmem(page, 0); | 223 | __free_pages_bootmem(page, 0); |
211 | count++; | 224 | count++; |
212 | } | 225 | } |
213 | vec >>= 1; | 226 | vec >>= 1; |
214 | off++; | 227 | ++cur; |
215 | } | 228 | } |
216 | start = ALIGN(start + 1, BITS_PER_LONG); | ||
217 | } | 229 | } |
218 | } | 230 | } |
219 | 231 | ||