diff options
author | Ohad Ben-Cohen | 2011-10-20 14:41:24 -0500 |
---|---|---|
committer | Ohad Ben-Cohen | 2012-02-08 14:54:05 -0600 |
commit | 779b96d20ca97cfa19162b340bff0c27b405b4b2 (patch) | |
tree | 4f371baad4fcde0c4ae2050535174ab632b411f5 /samples/Makefile | |
parent | bcabbccabffe7326f046f25737ba1084f463c65c (diff) | |
download | kernel-audio-779b96d20ca97cfa19162b340bff0c27b405b4b2.tar.gz kernel-audio-779b96d20ca97cfa19162b340bff0c27b405b4b2.tar.xz kernel-audio-779b96d20ca97cfa19162b340bff0c27b405b4b2.zip |
samples/rpmsg: add an rpmsg driver sample
Add an rpmsg driver sample, which demonstrates how to communicate with
an AMP-configured remote processor over the rpmsg bus.
Note how once probed, the driver can immediately start sending messages
using the rpmsg_send() API, without having to worry about creating endpoints
or allocating rpmsg addresses: all that work is done by the rpmsg bus,
and the required information is already embedded in the rpmsg channel
that the driver is probed with.
In this sample, the driver simply sends a "Hello World!" message to the remote
processor repeatedly.
Designed with Brian Swetland <swetland@google.com>.
Signed-off-by: Ohad Ben-Cohen <ohad@wizery.com>
Cc: Brian Swetland <swetland@google.com>
Cc: Arnd Bergmann <arnd@arndb.de>
Cc: Grant Likely <grant.likely@secretlab.ca>
Cc: Tony Lindgren <tony@atomide.com>
Cc: Russell King <linux@arm.linux.org.uk>
Cc: Rusty Russell <rusty@rustcorp.com.au>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Greg KH <greg@kroah.com>
Cc: Stephen Boyd <sboyd@codeaurora.org>
Diffstat (limited to 'samples/Makefile')
-rw-r--r-- | samples/Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/samples/Makefile b/samples/Makefile index 6280817c2b7e..2f75851ec629 100644 --- a/samples/Makefile +++ b/samples/Makefile | |||
@@ -1,4 +1,4 @@ | |||
1 | # Makefile for Linux samples code | 1 | # Makefile for Linux samples code |
2 | 2 | ||
3 | obj-$(CONFIG_SAMPLES) += kobject/ kprobes/ tracepoints/ trace_events/ \ | 3 | obj-$(CONFIG_SAMPLES) += kobject/ kprobes/ tracepoints/ trace_events/ \ |
4 | hw_breakpoint/ kfifo/ kdb/ hidraw/ | 4 | hw_breakpoint/ kfifo/ kdb/ hidraw/ rpmsg/ |