diff options
author | Frederic Weisbecker | 2009-11-25 22:35:42 -0600 |
---|---|---|
committer | Ingo Molnar | 2009-11-26 02:29:21 -0600 |
commit | 605bfaee9078cd0b01d83402315389839ee4bb5c (patch) | |
tree | 35c3af269b37347b689b3b212fc99d4ae9f719e5 /samples/hw_breakpoint | |
parent | c6567f642e20bcc79abed030f44be5b0d6da2ded (diff) | |
download | kernel-audio-605bfaee9078cd0b01d83402315389839ee4bb5c.tar.gz kernel-audio-605bfaee9078cd0b01d83402315389839ee4bb5c.tar.xz kernel-audio-605bfaee9078cd0b01d83402315389839ee4bb5c.zip |
hw-breakpoints: Simplify error handling in breakpoint creation requests
This simplifies the error handling when we create a breakpoint.
We don't need to check the NULL return value corner case anymore
since we have improved perf_event_create_kernel_counter() to
always return an error code in the failure case.
Signed-off-by: Frederic Weisbecker <fweisbec@gmail.com>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Arnaldo Carvalho de Melo <acme@redhat.com>
Cc: Paul Mackerras <paulus@samba.org>
Cc: Steven Rostedt <rostedt@goodmis.org>
Cc: Prasad <prasad@linux.vnet.ibm.com>
LKML-Reference: <1259210142-5714-3-git-send-regression-fweisbec@gmail.com>
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'samples/hw_breakpoint')
-rw-r--r-- | samples/hw_breakpoint/data_breakpoint.c | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/samples/hw_breakpoint/data_breakpoint.c b/samples/hw_breakpoint/data_breakpoint.c index 95063818bcf4..ee7f9fbaffbd 100644 --- a/samples/hw_breakpoint/data_breakpoint.c +++ b/samples/hw_breakpoint/data_breakpoint.c | |||
@@ -61,9 +61,6 @@ static int __init hw_break_module_init(void) | |||
61 | if (IS_ERR(sample_hbp)) { | 61 | if (IS_ERR(sample_hbp)) { |
62 | ret = PTR_ERR(sample_hbp); | 62 | ret = PTR_ERR(sample_hbp); |
63 | goto fail; | 63 | goto fail; |
64 | } else if (!sample_hbp) { | ||
65 | ret = -EINVAL; | ||
66 | goto fail; | ||
67 | } | 64 | } |
68 | 65 | ||
69 | printk(KERN_INFO "HW Breakpoint for %s write installed\n", ksym_name); | 66 | printk(KERN_INFO "HW Breakpoint for %s write installed\n", ksym_name); |