diff options
author | GeunSik Lim | 2009-09-07 07:37:37 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2009-09-15 11:50:48 -0500 |
commit | 088a4eed282c9f75a2c165ba4909433c6dd6f959 (patch) | |
tree | c670f01ddd75779ee7d8b86d51cc9aeb1e98c029 /samples | |
parent | 52ad51e7a93558a218cd00059bd69881a82eb2bb (diff) | |
download | kernel-audio-088a4eed282c9f75a2c165ba4909433c6dd6f959.tar.gz kernel-audio-088a4eed282c9f75a2c165ba4909433c6dd6f959.tar.xz kernel-audio-088a4eed282c9f75a2c165ba4909433c6dd6f959.zip |
debugfs: Change debuhgfs directory of trace-events-sample.h
Default directory of debug filesystem for ftrace is /sys/kernel/debug/.
Signed-off-by: GeunSik Lim <geunsik.lim@samsung.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/trace_events/trace-events-sample.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/samples/trace_events/trace-events-sample.h b/samples/trace_events/trace-events-sample.h index f24ae370e514..6af373236d73 100644 --- a/samples/trace_events/trace-events-sample.h +++ b/samples/trace_events/trace-events-sample.h | |||
@@ -1,6 +1,6 @@ | |||
1 | /* | 1 | /* |
2 | * If TRACE_SYSTEM is defined, that will be the directory created | 2 | * If TRACE_SYSTEM is defined, that will be the directory created |
3 | * in the ftrace directory under /debugfs/tracing/events/<system> | 3 | * in the ftrace directory under /sys/kernel/debug/tracing/events/<system> |
4 | * | 4 | * |
5 | * The define_trace.h below will also look for a file name of | 5 | * The define_trace.h below will also look for a file name of |
6 | * TRACE_SYSTEM.h where TRACE_SYSTEM is what is defined here. | 6 | * TRACE_SYSTEM.h where TRACE_SYSTEM is what is defined here. |