diff options
author | Lucas De Marchi | 2011-03-30 20:57:33 -0500 |
---|---|---|
committer | Lucas De Marchi | 2011-03-31 09:26:23 -0500 |
commit | 25985edcedea6396277003854657b5f3cb31a628 (patch) | |
tree | f026e810210a2ee7290caeb737c23cb6472b7c38 /samples | |
parent | 6aba74f2791287ec407e0f92487a725a25908067 (diff) | |
download | kernel-audio-25985edcedea6396277003854657b5f3cb31a628.tar.gz kernel-audio-25985edcedea6396277003854657b5f3cb31a628.tar.xz kernel-audio-25985edcedea6396277003854657b5f3cb31a628.zip |
Fix common misspellings
Fixes generated by 'codespell' and manually reviewed.
Signed-off-by: Lucas De Marchi <lucas.demarchi@profusion.mobi>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/Kconfig | 2 | ||||
-rw-r--r-- | samples/hw_breakpoint/data_breakpoint.c | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/samples/Kconfig b/samples/Kconfig index e03cf0e374d7..41063e7592d2 100644 --- a/samples/Kconfig +++ b/samples/Kconfig | |||
@@ -55,7 +55,7 @@ config SAMPLE_KFIFO | |||
55 | If in doubt, say "N" here. | 55 | If in doubt, say "N" here. |
56 | 56 | ||
57 | config SAMPLE_KDB | 57 | config SAMPLE_KDB |
58 | tristate "Build kdb command exmaple -- loadable modules only" | 58 | tristate "Build kdb command example -- loadable modules only" |
59 | depends on KGDB_KDB && m | 59 | depends on KGDB_KDB && m |
60 | help | 60 | help |
61 | Build an example of how to dynamically add the hello | 61 | Build an example of how to dynamically add the hello |
diff --git a/samples/hw_breakpoint/data_breakpoint.c b/samples/hw_breakpoint/data_breakpoint.c index bd0f337afcab..063653955f9f 100644 --- a/samples/hw_breakpoint/data_breakpoint.c +++ b/samples/hw_breakpoint/data_breakpoint.c | |||
@@ -19,7 +19,7 @@ | |||
19 | * | 19 | * |
20 | * This file is a kernel module that places a breakpoint over ksym_name kernel | 20 | * This file is a kernel module that places a breakpoint over ksym_name kernel |
21 | * variable using Hardware Breakpoint register. The corresponding handler which | 21 | * variable using Hardware Breakpoint register. The corresponding handler which |
22 | * prints a backtrace is invoked everytime a write operation is performed on | 22 | * prints a backtrace is invoked every time a write operation is performed on |
23 | * that variable. | 23 | * that variable. |
24 | * | 24 | * |
25 | * Copyright (C) IBM Corporation, 2009 | 25 | * Copyright (C) IBM Corporation, 2009 |