diff options
author | Stephen Boyd | 2012-10-29 13:19:34 -0500 |
---|---|---|
committer | Russell King | 2012-11-04 04:31:16 -0600 |
commit | ee951c630c5ce5108f8014ce1c9d738b5bbfea60 (patch) | |
tree | a0f7428f58d1ff028c4a88c94fdb1aa61bbcbbd6 /scripts | |
parent | a68becd1dcda55b467dcabaff136cadc10abb761 (diff) | |
download | kernel-audio-ee951c630c5ce5108f8014ce1c9d738b5bbfea60.tar.gz kernel-audio-ee951c630c5ce5108f8014ce1c9d738b5bbfea60.tar.xz kernel-audio-ee951c630c5ce5108f8014ce1c9d738b5bbfea60.zip |
ARM: 7568/1: Sort exception table at compile time
Add the ARM machine identifier to sortextable and select the
config option so that we can sort the exception table at compile
time. sortextable relies on a section named __ex_table existing
in the vmlinux, but ARM's linker script places the exception
table in the data section. Give the exception table its own
section so that sortextable can find it.
This allows us to skip the sorting step during boot.
Cc: David Daney <david.daney@cavium.com>
Signed-off-by: Stephen Boyd <sboyd@codeaurora.org>
Tested-by: Will Deacon <will.deacon@arm.com>
Signed-off-by: Russell King <rmk+kernel@arm.linux.org.uk>
Diffstat (limited to 'scripts')
-rw-r--r-- | scripts/sortextable.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/scripts/sortextable.c b/scripts/sortextable.c index f19ddc47304c..1f10e89d15b4 100644 --- a/scripts/sortextable.c +++ b/scripts/sortextable.c | |||
@@ -248,6 +248,7 @@ do_file(char const *const fname) | |||
248 | case EM_S390: | 248 | case EM_S390: |
249 | custom_sort = sort_relative_table; | 249 | custom_sort = sort_relative_table; |
250 | break; | 250 | break; |
251 | case EM_ARM: | ||
251 | case EM_MIPS: | 252 | case EM_MIPS: |
252 | break; | 253 | break; |
253 | } /* end switch */ | 254 | } /* end switch */ |