diff options
author | Andreas Bießmann | 2012-10-18 04:08:49 -0500 |
---|---|---|
committer | Michal Marek | 2012-11-20 04:58:03 -0600 |
commit | fc96b211bc6fa917bfb07a8db4cd898663e5f2c6 (patch) | |
tree | e2b4d7aec43efd1d261b702858b67fff1f8fa144 /scripts | |
parent | 16f890988114a1b2d7abb30dafb708d4513801da (diff) | |
download | kernel-audio-fc96b211bc6fa917bfb07a8db4cd898663e5f2c6.tar.gz kernel-audio-fc96b211bc6fa917bfb07a8db4cd898663e5f2c6.tar.xz kernel-audio-fc96b211bc6fa917bfb07a8db4cd898663e5f2c6.zip |
scripts/pnmtologo: fix for plain PBM
PBM generated with current tools do not have a whitespace between the
digits. Therefore the pnmtologo tool fails to gernerate the required
C-Array for these images. This patch fixes that behaviour and can
handle both 'old style' and 'new style' PBM files.
Signed-off-by: Andreas Bießmann <andreas@biessmann.de>
Signed-off-by: Michal Marek <mmarek@suse.cz>
Diffstat (limited to 'scripts')
-rw-r--r-- | scripts/pnmtologo.c | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/scripts/pnmtologo.c b/scripts/pnmtologo.c index 5c113123ed9f..68bb4efc5af4 100644 --- a/scripts/pnmtologo.c +++ b/scripts/pnmtologo.c | |||
@@ -74,6 +74,7 @@ static unsigned int logo_height; | |||
74 | static struct color **logo_data; | 74 | static struct color **logo_data; |
75 | static struct color logo_clut[MAX_LINUX_LOGO_COLORS]; | 75 | static struct color logo_clut[MAX_LINUX_LOGO_COLORS]; |
76 | static unsigned int logo_clutsize; | 76 | static unsigned int logo_clutsize; |
77 | static int is_plain_pbm = 0; | ||
77 | 78 | ||
78 | static void die(const char *fmt, ...) | 79 | static void die(const char *fmt, ...) |
79 | __attribute__ ((noreturn)) __attribute ((format (printf, 1, 2))); | 80 | __attribute__ ((noreturn)) __attribute ((format (printf, 1, 2))); |
@@ -103,6 +104,11 @@ static unsigned int get_number(FILE *fp) | |||
103 | val = 0; | 104 | val = 0; |
104 | while (isdigit(c)) { | 105 | while (isdigit(c)) { |
105 | val = 10*val+c-'0'; | 106 | val = 10*val+c-'0'; |
107 | /* some PBM are 'broken'; GiMP for example exports a PBM without space | ||
108 | * between the digits. This is Ok cause we know a PBM can only have a '1' | ||
109 | * or a '0' for the digit. */ | ||
110 | if (is_plain_pbm) | ||
111 | break; | ||
106 | c = fgetc(fp); | 112 | c = fgetc(fp); |
107 | if (c == EOF) | 113 | if (c == EOF) |
108 | die("%s: end of file\n", filename); | 114 | die("%s: end of file\n", filename); |
@@ -167,6 +173,7 @@ static void read_image(void) | |||
167 | switch (magic) { | 173 | switch (magic) { |
168 | case '1': | 174 | case '1': |
169 | /* Plain PBM */ | 175 | /* Plain PBM */ |
176 | is_plain_pbm = 1; | ||
170 | for (i = 0; i < logo_height; i++) | 177 | for (i = 0; i < logo_height; i++) |
171 | for (j = 0; j < logo_width; j++) | 178 | for (j = 0; j < logo_width; j++) |
172 | logo_data[i][j].red = logo_data[i][j].green = | 179 | logo_data[i][j].red = logo_data[i][j].green = |