diff options
author | Misael Lopez Cruz | 2013-07-19 12:02:56 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 14:43:15 -0500 |
commit | 54cf9b418df25c633319a92779f74c77b2696d2e (patch) | |
tree | 77123eccea9bcc51d439fbce8076fb22b77c8c6e /sound | |
parent | 800447757970875a01a5b268ece0c83808d0903a (diff) | |
download | kernel-audio-54cf9b418df25c633319a92779f74c77b2696d2e.tar.gz kernel-audio-54cf9b418df25c633319a92779f74c77b2696d2e.tar.xz kernel-audio-54cf9b418df25c633319a92779f74c77b2696d2e.zip |
ASoC: davinci-mcasp: Keep TX and RX format symmetric
[TR]XFMT and [TR]XFMTCTL registers are set symmetrically in most
part of the driver, no need to keep it stream direction dependent
only in one place.
Change-Id: I8bacf75c8e5147d086ea67ab8ea5400a6affba99
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
Diffstat (limited to 'sound')
-rw-r--r-- | sound/soc/davinci/davinci-mcasp.c | 44 |
1 files changed, 17 insertions, 27 deletions
diff --git a/sound/soc/davinci/davinci-mcasp.c b/sound/soc/davinci/davinci-mcasp.c index 6ec241335cc3..0072cfa26818 100644 --- a/sound/soc/davinci/davinci-mcasp.c +++ b/sound/soc/davinci/davinci-mcasp.c | |||
@@ -802,11 +802,15 @@ static int davinci_hw_param(struct davinci_audio_dev *dev, int stream, | |||
802 | int channels) | 802 | int channels) |
803 | { | 803 | { |
804 | int i, active_slots; | 804 | int i, active_slots; |
805 | int total_slots; | 805 | int total_slots = dev->tdm_slots; |
806 | int active_serializers; | 806 | int active_serializers; |
807 | u32 mask = 0; | 807 | u32 mask = 0; |
808 | 808 | ||
809 | total_slots = (dev->tdm_slots > 31) ? 32 : dev->tdm_slots; | 809 | if ((total_slots < 2) || (total_slots > 32)) { |
810 | dev_err(dev->dev, "tdm slot count %d not supported\n", | ||
811 | total_slots); | ||
812 | return -EINVAL; | ||
813 | } | ||
810 | 814 | ||
811 | /* | 815 | /* |
812 | * If more than one serializer is needed, then use them with | 816 | * If more than one serializer is needed, then use them with |
@@ -827,31 +831,17 @@ static int davinci_hw_param(struct davinci_audio_dev *dev, int stream, | |||
827 | 831 | ||
828 | mcasp_clr_bits(dev->base + DAVINCI_MCASP_ACLKXCTL_REG, TX_ASYNC); | 832 | mcasp_clr_bits(dev->base + DAVINCI_MCASP_ACLKXCTL_REG, TX_ASYNC); |
829 | 833 | ||
830 | if (stream == SNDRV_PCM_STREAM_PLAYBACK) { | 834 | /* bit stream is MSB first with no delay */ |
831 | /* bit stream is MSB first with no delay */ | 835 | /* DSP_B mode */ |
832 | /* DSP_B mode */ | 836 | mcasp_set_reg(dev->base + DAVINCI_MCASP_TXTDM_REG, mask); |
833 | mcasp_set_reg(dev->base + DAVINCI_MCASP_TXTDM_REG, mask); | 837 | mcasp_set_bits(dev->base + DAVINCI_MCASP_TXFMT_REG, TXORD); |
834 | mcasp_set_bits(dev->base + DAVINCI_MCASP_TXFMT_REG, TXORD); | 838 | mcasp_mod_bits(dev->base + DAVINCI_MCASP_TXFMCTL_REG, |
835 | 839 | FSXMOD(total_slots), FSXMOD(0x1FF)); | |
836 | if ((dev->tdm_slots >= 2) && (dev->tdm_slots <= 32)) | 840 | |
837 | mcasp_mod_bits(dev->base + DAVINCI_MCASP_TXFMCTL_REG, | 841 | mcasp_set_reg(dev->base + DAVINCI_MCASP_RXTDM_REG, mask); |
838 | FSXMOD(total_slots), FSXMOD(0x1FF)); | 842 | mcasp_set_bits(dev->base + DAVINCI_MCASP_RXFMT_REG, RXORD); |
839 | else | 843 | mcasp_mod_bits(dev->base + DAVINCI_MCASP_RXFMCTL_REG, |
840 | printk(KERN_ERR "playback tdm slot %d not supported\n", | 844 | FSRMOD(total_slots), FSRMOD(0x1FF)); |
841 | dev->tdm_slots); | ||
842 | } else { | ||
843 | /* bit stream is MSB first with no delay */ | ||
844 | /* DSP_B mode */ | ||
845 | mcasp_set_bits(dev->base + DAVINCI_MCASP_RXFMT_REG, RXORD); | ||
846 | mcasp_set_reg(dev->base + DAVINCI_MCASP_RXTDM_REG, mask); | ||
847 | |||
848 | if ((dev->tdm_slots >= 2) && (dev->tdm_slots <= 32)) | ||
849 | mcasp_mod_bits(dev->base + DAVINCI_MCASP_RXFMCTL_REG, | ||
850 | FSRMOD(total_slots), FSRMOD(0x1FF)); | ||
851 | else | ||
852 | printk(KERN_ERR "capture tdm slot %d not supported\n", | ||
853 | dev->tdm_slots); | ||
854 | } | ||
855 | 845 | ||
856 | return 0; | 846 | return 0; |
857 | } | 847 | } |