diff options
-rw-r--r-- | arch/arm/boot/dts/dra7.dtsi | 52 |
1 files changed, 51 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi index 1d6c4c56f6b7..685adf2aa8b9 100644 --- a/arch/arm/boot/dts/dra7.dtsi +++ b/arch/arm/boot/dts/dra7.dtsi | |||
@@ -647,7 +647,7 @@ | |||
647 | #size-cells = <0>; | 647 | #size-cells = <0>; |
648 | vdda_video-supply = <&ldoln_reg>; | 648 | vdda_video-supply = <&ldoln_reg>; |
649 | 649 | ||
650 | dispc { | 650 | dispc { |
651 | compatible = "ti,omap4-dispc"; | 651 | compatible = "ti,omap4-dispc"; |
652 | ti,hwmods = "dss_dispc"; | 652 | ti,hwmods = "dss_dispc"; |
653 | }; | 653 | }; |
@@ -678,6 +678,56 @@ | |||
678 | }; | 678 | }; |
679 | }; | 679 | }; |
680 | 680 | ||
681 | gmac: ethernet@48484000 { | ||
682 | compatible = "ti,cpsw"; | ||
683 | ti,hwmods = "gmac"; | ||
684 | cpdma_channels = <8>; | ||
685 | ale_entries = <1024>; | ||
686 | bd_ram_size = <0x2000>; | ||
687 | no_bd_ram = <0>; | ||
688 | rx_descs = <64>; | ||
689 | mac_control = <0x20>; | ||
690 | slaves = <2>; | ||
691 | active_slave = <0>; | ||
692 | cpts_clock_mult = <0x80000000>; | ||
693 | cpts_clock_shift = <29>; | ||
694 | reg = <0x48484000 0x800 | ||
695 | 0x48485200 0x100>; | ||
696 | #address-cells = <1>; | ||
697 | #size-cells = <1>; | ||
698 | /* | ||
699 | * rx_thresh_pend | ||
700 | * rx_pend | ||
701 | * tx_pend | ||
702 | * misc_pend | ||
703 | */ | ||
704 | interrupts = <0 50 0x4>, | ||
705 | <0 51 0x4>, | ||
706 | <0 52 0x4>, | ||
707 | <0 53 0x4>; | ||
708 | ranges; | ||
709 | status = "disabled"; | ||
710 | |||
711 | davinci_mdio: mdio@48485000 { | ||
712 | compatible = "ti,davinci_mdio"; | ||
713 | #address-cells = <1>; | ||
714 | #size-cells = <0>; | ||
715 | ti,hwmods = "davinci_mdio"; | ||
716 | bus_freq = <1000000>; | ||
717 | reg = <0x48485000 0x100>; | ||
718 | }; | ||
719 | |||
720 | cpsw_emac0: slave@48484200 { | ||
721 | /* Filled in by U-Boot */ | ||
722 | mac-address = [ 00 00 00 00 00 00 ]; | ||
723 | }; | ||
724 | |||
725 | cpsw_emac1: slave@48484300 { | ||
726 | /* Filled in by U-Boot */ | ||
727 | mac-address = [ 00 00 00 00 00 00 ]; | ||
728 | }; | ||
729 | }; | ||
730 | |||
681 | atl: atl@0x4843c000 { | 731 | atl: atl@0x4843c000 { |
682 | compatible = "ti,dra7-atl"; | 732 | compatible = "ti,dra7-atl"; |
683 | reg = <0x4843c000 0x3ff>; | 733 | reg = <0x4843c000 0x3ff>; |