aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'p-ti-linux-3.8.y' of git://git.omapzoom.org/kernel/omap into p-...p-ti-android-3.8.ySubramaniam Chanderashekarapuram2014-12-034-10/+10
|\
| * arm: dra72: dts: Enable the HS200 property for MMC2Misael Lopez Cruz2014-11-231-0/+1
| * mmc: omap-hsmmc: Set HS200 via DT propertyMisael Lopez Cruz2014-11-233-10/+9
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-10-161-0/+6
|\|
| * arm: dts: dra72: fix gpu regulator for dra72Subramaniam Chanderashekarapuram2014-10-161-0/+6
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-10-061-3/+6
|\|
| * OMAPFB: fix kernel panic when no panels are connectedSubramaniam Chanderashekarapuram2014-09-171-3/+6
* | TI-EC: fix earlycam logic to ensure proper renderingSubramaniam Chanderashekarapuram2014-09-241-21/+21
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-152-12/+1
|\|
| * ARM: DRA7x: fix null pointer exception when accessing fpdlink sysfs entrysrinivas pulukuru2014-09-151-11/+0
| * arm: dra7: clockdomain: disable HW_AUTO for wakeupaon clockdomainSubramaniam Chanderashekarapuram2014-09-121-1/+1
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-121-1/+1
|\|
| * v4l: ti-vps: vpdma: Change chan no for port BNikhil Devshatwar2014-09-121-1/+1
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-111-6/+9
|\|
| * Merge "C_CAN: D_CAN: DRA75x: fix ram init implementation" into p-ti-linux-3.8.yPraneeth Bajjuri2014-09-111-6/+9
| |\
| | * C_CAN: D_CAN: DRA75x: fix ram init implementationSubramaniam Chanderashekarapuram2014-09-031-6/+9
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-082-8/+14
|\| |
| * | DESERLINK: Fix up for printing wrong error message.Rakesh Movva2014-09-081-4/+7
| * | SERLINK: Fix up for printing wrong error message.Rakesh Movva2014-09-081-4/+7
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-081-1/+1
|\| |
| * | mmc: omap-hsmmc: Enable HS200 mode when max_freq allows itMisael Lopez Cruz2014-09-081-1/+1
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-074-5/+326
|\| |
| * | arm: dra72: dts: Enable HS200 mode in MMC2Misael Lopez Cruz2014-09-071-0/+17
| * | mmc: omap_hsmmc: Add tuning supportBalaji T K2014-09-071-2/+291
| * | mmc: omap_hsmmc: Update max clk dividerMisael Lopez Cruz2014-09-071-2/+3
| * | ARM: DRA7: clocks: Set mmc2 fclk to 192MHzMisael Lopez Cruz2014-09-071-1/+2
| * | dmaengine: omap-dma: Enable burst and packed accesses for SGMisael Lopez Cruz2014-09-071-0/+13
| |/
* | android: defconfig: Enable DSP OPP ODPraneeth Bajjuri2014-09-051-0/+1
* | Merge "TEMP: DSP DPLL: Add support for DSP OPP OD" into p-ti-android-3.8.yPraneeth Bajjuri2014-09-052-2/+15
|\ \
| * | TEMP: DSP DPLL: Add support for DSP OPP ODPraneeth Bajjuri2014-09-042-2/+15
* | | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-022-17/+51
|\ \ \ | | |/ | |/|
| * | Merge branch 'p-ti-linux-3.8.y/audio-for-next' of git://git.ti.com/android-sd...Praneeth Bajjuri2014-09-022-17/+51
| |\ \
| | * | ASoC: davinci-mcasp: Find serializer offsetsMisael Lopez Cruz2014-08-252-17/+51
| |/ /
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-08-251-0/+6
|\| |
| * | ti-ec: Fix up for vip_open() crash when no camera connected.Rakesh Movva2014-08-051-0/+6
* | | defconfig: android: enable QTAGUID supportVishal Mahaveer2014-08-211-1/+1
* | | defconfig: android: enable CCM cryptoVishal Mahaveer2014-08-191-0/+1
| |/ |/|
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-08-056-22/+72
|\|
| * mmc: card: fixing an false identification of SANITIZE commandYaniv Gardi2014-08-041-1/+2
| * mmc: card: Adding support for sanitize in eMMC 4.5Maya Erez2014-08-046-22/+71
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-07-312-18/+24
|\|
| * TI-EC: fix trigger key read logicSubramaniam Chanderashekarapuram2014-07-311-6/+7
| * gpio: pcf857x: handle gpio->read return valueSubramaniam Chanderashekarapuram2014-07-311-12/+17
* | OMAPDSS: android-display: fixed sparse and compiler warningsSubash Lakkimsetti2014-07-231-4/+5
* | OMAPDSS: omapfb: Fixed sparse & compiler warningsSubash Lakkimsetti2014-07-231-1/+1
* | mm: vmscan: Fixed sparse & compiler warningsSubash Lakkimsetti2014-07-231-1/+0
* | gpu: ion: Fixed sparse & compiler warningsSubash Lakkimsetti2014-07-236-29/+30
* | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-07-239-29/+29
|\|
| * backlight: generic_bl: Fixed sparse & compiler warningsSubash Lakkimsetti2014-07-231-1/+1
| * i2c: ov1063x: Fixed sparse & compiler warningsSubash Lakkimsetti2014-07-231-2/+1