aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ti_config_fragments: android: Enable DSP-based Radiop-ti-linux-3.14.y-android/audio-for-nextMisael Lopez Cruz2015-01-231-0/+1
* ti_config_fragments: android: Reserve card indices 0 and 1Misael Lopez Cruz2015-01-231-1/+1
* Merge branch 'p-ti-linux-3.14.y-common' into p-ti-linux-3.14.y-androidPraneeth Bajjuri2015-01-2316-5/+481
|\
| * Merge branch 'p-ti-linux-3.14.y-common/audio-for-next' of git://git.ti.com/an...Praneeth Bajjuri2015-01-2316-5/+481
| |\
| | * ti_fragments: radio: Enable DSP-based RadioMisael Lopez Cruz2015-01-232-0/+10
| | * ARM: DTS: dra72-evm: Add radio entryMisael Lopez Cruz2015-01-231-0/+79
| | * ARM: DTS: dra7-evm: Add radio entryMisael Lopez Cruz2015-01-231-0/+79
| | * DRA7: Radio: Add platform driver support for radio integrationRavikumar Kattekola2015-01-235-0/+202
| | * ARM: DTS: dra7: Add McASP2 and McASP6Misael Lopez Cruz2015-01-231-0/+28
| | * ARM: DRA7: hwmod: Add data for McASP2 and McASP6Misael Lopez Cruz2015-01-231-0/+50
| | * clk: ti: clk-7xx: ATL default freq to 11.2896MHzMisael Lopez Cruz2015-01-233-3/+3
| | * ARM: DTS: dra72-evm: Keep audio codec always onMisael Lopez Cruz2015-01-231-0/+1
| | * ARM: DTS: dra7-evm: Keep audio codec always onMisael Lopez Cruz2015-01-231-0/+1
| | * ASoC: davinci-evm: Add support for always onMisael Lopez Cruz2015-01-232-0/+8
| | * ASoC: davinci-mcasp: Find DMA offsets from DT dataMisael Lopez Cruz2015-01-232-2/+20
| |/
* | Merge branch 'p-ti-linux-3.14.y-common' into p-ti-linux-3.14.y-androidPraneeth Bajjuri2015-01-22169-654/+1558
|\|
| * Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-k...Praneeth Bajjuri2015-01-22169-654/+1558
| |\
| | * TI-Integration: Fixed merge issueDenys Dmytriyenko2015-01-211-14/+0
| | * Merge branch 'platform-ti-linux-3.14.y' of git://git.ti.com/~rrnayak/ti-linux...Texas Instruments Auto Merger2015-01-191-0/+79
| | |\
| | | * ti_config_fragments/debug_options.cfg: add commonly useful debug optionsNishanth Menon2015-01-191-0/+79
| | * | Merge tag 'v3.14.29' of http://git.kernel.org/pub/scm/linux/kernel/git/stable...Denys Dmytriyenko2015-01-19168-640/+1479
| | |\ \
| | | * | Linux 3.14.29Greg Kroah-Hartman2015-01-161-1/+1
| | | * | mm: Don't count the stack guard page towards RLIMIT_STACKLinus Torvalds2015-01-161-2/+5
| | | * | mm: propagate error from stack expansion even for guard pageLinus Torvalds2015-01-162-3/+3
| | | * | mm, vmscan: prevent kswapd livelock due to pfmemalloc-throttled process being...Vlastimil Babka2015-01-161-11/+13
| | | * | mmc: sdhci: Fix sleep in atomic after inserting SD cardKrzysztof Kozlowski2015-01-161-2/+6
| | | * | spi: fsl: Fix problem with multi message transfersStefan Roese2015-01-161-5/+15
| | | * | perf session: Do not fail on processing out of order eventJiri Olsa2015-01-162-2/+4
| | | * | perf: Fix events installation during moving groupJiri Olsa2015-01-161-2/+2
| | | * | perf/x86/intel/uncore: Make sure only uncore events are collectedJiri Olsa2015-01-161-3/+19
| | | * | Btrfs: don't delay inode ref updates during log replayChris Mason2015-01-161-0/+8
| | | * | arm64: kernel: fix __cpu_suspend mm switch on warm-bootLorenzo Pieralisi2015-01-161-1/+13
| | | * | arm64: Move cpu_resume into the text sectionLaura Abbott2015-01-162-32/+8
| | | * | arm64: kernel: refactor the CPU suspend API for retention statesLorenzo Pieralisi2015-01-163-32/+64
| | | * | arm64: kernel: add missing __init section marker to cpu_suspend_initLorenzo Pieralisi2015-01-161-1/+1
| | | * | ACPI / PM: Fix PM initialization for devices that are not presentRafael J. Wysocki2015-01-162-6/+9
| | | * | ARM: mvebu: disable I/O coherency on non-SMP situations on Armada 370/375/38x/XPThomas Petazzoni2015-01-161-0/+26
| | | * | Revert "ARM: 7830/1: delay: don't bother reporting bogomips in /proc/cpuinfo"Pavel Machek2015-01-162-2/+20
| | | * | ARM: OMAP4: PM: Only do static dependency configuration in omap4_init_static_...Nishanth Menon2015-01-161-20/+9
| | | * | ARM: dts: Enable PWM node by default for s3c64xxTomasz Figa2015-01-162-5/+0
| | | * | ARM: dts: DRA7: wdt: Fix compatible property for watchdog nodeLokesh Vutla2015-01-161-1/+1
| | | * | sched/deadline: Avoid double-accounting in case of missed deadlinesLuca Abeni2015-01-161-18/+1
| | | * | sched/deadline: Fix migration of SCHED_DEADLINE tasksLuca Abeni2015-01-161-3/+3
| | | * | scripts/kernel-doc: don't eat struct members with __alignedJohannes Berg2015-01-161-1/+1
| | | * | nilfs2: fix the nilfs_iget() vs. nilfs_new_inode() racesRyusuke Konishi2015-01-162-11/+36
| | | * | mtd: tests: abort torturetest on erase errorsBrian Norris2015-01-161-1/+3
| | | * | ceph: fix null pointer dereference in discard_cap_releases()Yan, Zheng2015-01-161-9/+12
| | | * | ceph: do_sync is never initializedDan Carpenter2015-01-161-1/+1
| | | * | nfsd4: fix xdr4 inclusion of escaped charBenjamin Coddington2015-01-161-0/+3
| | | * | fs: nfsd: Fix signedness bug in compare_blobRasmus Villemoes2015-01-161-8/+7