aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ti_config_fragments: android: Use long ASoC DAPM power-down timep-ti-lsk-android-linux-4.4.y/audio-for-nextMisael Lopez Cruz2016-07-071-1/+1
* ti_config_fragments: android: Set userspace I/O's platform driverMisael Lopez Cruz2016-06-201-1/+1
* ti_config_fragments: android: Reserve card indices 0 and 1Misael Lopez Cruz2016-06-201-1/+1
* ti_config_fragments: android_omap: enable DEVMEMVishal Mahaveer2016-06-161-0/+1
* Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...Praneeth Bajjuri2016-06-1533-597/+1001
|\
| * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-06-142-6/+93
| |\
| | * Merge branch 'integration-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...LCPD Auto Merger2016-06-142-6/+93
| | |\
| | | * ti_config_fragments: Add recommended configurations for systemd as baselineMenon, Nishanth2016-06-142-6/+93
| | |/
| * | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-06-142-5/+5
| |\|
| | * Merge branch 'platform-ti-linux-4.4.y' of git://git.ti.com/~rrnayak/ti-linux-...LCPD Auto Merger2016-06-142-5/+5
| | |\
| | | * ARM: DTS: am437x-sk-evm: Use the new DT bindings for the eDMA3Keerthy2016-06-141-2/+2
| | | * Merge branch 'platform-ti-linux-4.4.y-golden' into platform-ti-linux-4.4.y-nextTero Kristo2016-06-142-3/+3
| | | |\
| | | | * ARM: dts: am437x-sk-evm: Reduce i2c0 bus speed for tps65218Dave Gerlach2016-06-131-1/+1
| | | | * soc: ti: opp-domain: Fix wrong scaling of VDD regulator when VBB regulator is...Nishanth Menon2016-06-131-2/+2
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...Dan Murphy2016-06-14197-2220/+4598
| |\| | |
| | * | | Merge branch 'connectivity-ti-linux-4.4.y' of git://git.ti.com/connectivity-i...LCPD Auto Merger2016-06-145-2/+18
| | |\ \ \
| | | * | | ARM: dts: keystone: specify usb mode explicitlyGrygorii Strashko2016-06-145-2/+18
| | |/ / /
| | * | | Merge branch 'rpmsg-ti-linux-4.4.y' of git://git.ti.com/rpmsg/rpmsg into ti-l...LCPD Auto Merger2016-06-1311-294/+526
| | |\ \ \
| | | * \ \ Merge branch 'rproc-linux-4.4.y' of git://git.ti.com/rpmsg/remoteproc into rp...Suman Anna2016-06-1011-294/+526
| | | |\ \ \
| | | | * | | ARM: dts: am57xx-idk-common: Replace mailboxes with PRU system eventsSuman Anna2016-06-101-4/+12
| | | | * | | ARM: dts: am57xx-beagle-x15: Replace mailboxes with PRU system eventsSuman Anna2016-06-101-4/+12
| | | | * | | ARM: dts: AM4372: Replace mailboxes with PRU system eventsSuman Anna2016-06-101-2/+6
| | | | * | | ARM: dts: AM33xx: Replace mailboxes with PRU system eventsSuman Anna2016-06-101-2/+6
| | | | * | | remoteproc/pru: add PRU system-event IRQ based virtqueue supportAndrew F. Davis2016-06-102-17/+119
| | | | * | | remoteproc/pruss_intc: add API to trigger a PRU syseventAndrew F. Davis2016-06-102-0/+37
| | | | * | | remoteproc/pruss: move intc register space into pruss-intc driverSuman Anna2016-06-107-55/+73
| | | | * | | remoteproc/pruss: localize INTC functions to pruss-intc moduleSuman Anna2016-06-103-234/+255
| | | | * | | remoteproc/pruss_intc: deny module removal during active interruptsSuman Anna2016-06-101-0/+15
| | | | * | | remoteproc/pruss_intc: dispose irq_mappings during removeSuman Anna2016-06-101-1/+13
| | | | * | | remoteproc/pruss: fix NULL pointer de-referenceRoger Quadros2016-06-061-0/+3
| | * | | | | Merge branch 'connectivity-ti-linux-4.4.y' of git://git.ti.com/connectivity-i...LCPD Auto Merger2016-06-1312-289/+358
| | |\ \ \ \ \
| | | * | | | | ti_config_fragments/connectivity.cfg: Enable rotary encoderVignesh R2016-06-131-0/+4
| | | * | | | | ARM: dts: am335x-icev2: Add rotary-encoder nodeVignesh R2016-06-131-0/+11
| | | * | | | | Input: rotary-encoder- Add support for absolute encoderR, Vignesh2016-06-134-34/+155
| | | * | | | | Input: rotary-encoder - fix bare use of 'unsigned'Clifton Barnes2016-06-131-4/+4
| | | * | | | | Input: rotary-encoder - support more than 2 gpios as inputUwe Kleine-König2016-06-131-92/+64
| | | * | | | | Input: rotary_encoder - move away from platform data structureDmitry Torokhov2016-06-131-91/+55
| | | * | | | | Input: rotary_encoder - use input_set_capability()Dmitry Torokhov2016-06-131-8/+4
| | | * | | | | Input: rotary_encoder - convert to use gpiod APIDmitry Torokhov2016-06-131-41/+33
| | | * | | | | Input: rotary_encoder - mark PM methods as __maybe_unusedDmitry Torokhov2016-06-131-5/+3
| | | * | | | | Input: rotary_encoder - use threaded irqsTimo Teräs2016-06-131-8/+25
| | | * | | | | Input: rotary_encoder - convert to devm-* apiTimo Teräs2016-06-131-61/+25
| | | * | | | | ARM: dts: am335x-icev2: Add DT node for TI PCA9536Vignesh R2016-06-131-0/+7
| | | * | | | | gpio: pca953x: Add support for TI PCA9536Vignesh R2016-06-132-0/+2
| | | * | | | | gpio: pca953x: Fix NBANK calculation for PCA9536Vignesh R2016-06-131-1/+1
| | | * | | | | ti_config_fragments/connectivity.cfg: config usb net drivers to be modulesGrygorii Strashko2016-06-131-0/+3
| | | * | | | | pci: host: pci-dra7xx: Add support to force RC to work in GEN1 modeKishon Vijay Abraham I2016-06-132-0/+28
| | | * | | | | net: ethernet: ti: cpsw: remove unused priv lockIvan Khoronzhuk2016-06-131-3/+0
| | | * | | | | net: ethernet: ti: cpsw: fix rx-usecs interrupt pacing consistencyIvan Khoronzhuk2016-06-131-1/+1
| | | * | | | | drivers: net: cpsw: drop host_port field from struct cpsw_privGrygorii Strashko2016-06-131-18/+12