aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* defconfig: android: Enable PBIAS regulator as built-intopic/p-ti-android-3.8.y-mmc1Misael Lopez Cruz2015-03-031-0/+2
* ARM: dts: dra7*-evm: Add mmc1 capabilitiesMisael Lopez Cruz2015-03-032-0/+7
* ARM: dts: dra7*-evm: Add mmc1 regulatorsMisael Lopez Cruz2015-03-034-4/+42
* ARM: DRA7: clocks: Set mmc1 fclk to 192MHzMisael Lopez Cruz2015-03-031-0/+2
* mmc: omap_hsmmc: Set the capabilities of the controller from dt propertiesKishon Vijay Abraham I2015-03-031-0/+15
* mmc: omap_hsmmc: add voltage switch support for UHS SD cardBalaji T K2015-03-031-12/+188
* mmc: omap_hsmmc: remove pbias workaroundBalaji T K2015-03-031-16/+1
* mmc: omap_hsmmc: adapt hsmmc to use pbias regulatorBalaji T K2015-03-031-0/+37
* mmc: omap_hsmmc: handle vcc and vcc_aux independentlyBalaji T K2015-03-031-27/+23
* HACK: regulator: tps65917: Disable LDO1's bypass modeMisael Lopez Cruz2015-03-031-0/+4
* regulator: add pbias regulator supportBalaji T K2015-03-034-0/+292
* mfd: syscon: Add missing struct device_node declarationSylwester Nawrocki2015-03-031-0/+2
* mmc: omap-hsmmc: WIP: Add ADMA supportMisael Lopez Cruz2015-03-034-40/+260
* mmc: core: Fixup signal voltage switchJohan Rudholm2015-03-033-17/+107
* mmc: core: Break out start_signal_voltage_switchJohan Rudholm2015-03-035-21/+31
* mmc: core: Add card_busy to host_opsJohan Rudholm2015-03-031-0/+3
* mmc: sdio: Fix SDIO 3.0 UHS-I initialization sequenceSujit Reddy Thumma2015-03-032-11/+19
* mmc: core: Add mmc_power_cycleJohan Rudholm2015-03-032-0/+9
* mmc: sd: Simplify by using mmc_host_uhsJohan Rudholm2015-03-031-4/+2
* Merge branch 'p-ti-linux-3.8.y' of git://git.omapzoom.org/kernel/omap into p-...p-ti-android-3.8.ySubramaniam Chanderashekarapuram2014-12-034-10/+10
|\
| * arm: dra72: dts: Enable the HS200 property for MMC2Misael Lopez Cruz2014-11-231-0/+1
| * mmc: omap-hsmmc: Set HS200 via DT propertyMisael Lopez Cruz2014-11-233-10/+9
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-10-161-0/+6
|\|
| * arm: dts: dra72: fix gpu regulator for dra72Subramaniam Chanderashekarapuram2014-10-161-0/+6
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-10-061-3/+6
|\|
| * OMAPFB: fix kernel panic when no panels are connectedSubramaniam Chanderashekarapuram2014-09-171-3/+6
* | TI-EC: fix earlycam logic to ensure proper renderingSubramaniam Chanderashekarapuram2014-09-241-21/+21
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-152-12/+1
|\|
| * ARM: DRA7x: fix null pointer exception when accessing fpdlink sysfs entrysrinivas pulukuru2014-09-151-11/+0
| * arm: dra7: clockdomain: disable HW_AUTO for wakeupaon clockdomainSubramaniam Chanderashekarapuram2014-09-121-1/+1
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-121-1/+1
|\|
| * v4l: ti-vps: vpdma: Change chan no for port BNikhil Devshatwar2014-09-121-1/+1
* | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-111-6/+9
|\|
| * Merge "C_CAN: D_CAN: DRA75x: fix ram init implementation" into p-ti-linux-3.8.yPraneeth Bajjuri2014-09-111-6/+9
| |\
| | * C_CAN: D_CAN: DRA75x: fix ram init implementationSubramaniam Chanderashekarapuram2014-09-031-6/+9
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-082-8/+14
|\| |
| * | DESERLINK: Fix up for printing wrong error message.Rakesh Movva2014-09-081-4/+7
| * | SERLINK: Fix up for printing wrong error message.Rakesh Movva2014-09-081-4/+7
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-081-1/+1
|\| |
| * | mmc: omap-hsmmc: Enable HS200 mode when max_freq allows itMisael Lopez Cruz2014-09-081-1/+1
* | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yVishal Mahaveer2014-09-074-5/+326
|\| |
| * | arm: dra72: dts: Enable HS200 mode in MMC2Misael Lopez Cruz2014-09-071-0/+17
| * | mmc: omap_hsmmc: Add tuning supportBalaji T K2014-09-071-2/+291
| * | mmc: omap_hsmmc: Update max clk dividerMisael Lopez Cruz2014-09-071-2/+3
| * | ARM: DRA7: clocks: Set mmc2 fclk to 192MHzMisael Lopez Cruz2014-09-071-1/+2
| * | dmaengine: omap-dma: Enable burst and packed accesses for SGMisael Lopez Cruz2014-09-071-0/+13
| |/
* | android: defconfig: Enable DSP OPP ODPraneeth Bajjuri2014-09-051-0/+1
* | Merge "TEMP: DSP DPLL: Add support for DSP OPP OD" into p-ti-android-3.8.yPraneeth Bajjuri2014-09-052-2/+15
|\ \
| * | TEMP: DSP DPLL: Add support for DSP OPP ODPraneeth Bajjuri2014-09-042-2/+15
* | | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2014-09-022-17/+51
|\ \ \ | | |/ | |/|