aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Input: atmel_mxt_ts: Add device tree supportSundar Raman2013-08-091-0/+108
* ASoC: DRA7: dra7-evm: Add support for always onMisael Lopez Cruz2013-08-051-0/+4
* ASoC: tlv320aic3x: Add ADC settle timeMisael Lopez Cruz2013-08-051-0/+2
* ASoC: DRA7: dra7-evm: Add initial support for DRA7 EVMMisael Lopez Cruz2013-07-221-0/+60
* ASoC: DRA7: atl: Add initial support for Audio Tracking LogicMisael Lopez Cruz2013-07-221-0/+42
* ASoC: davinci-mcasp: HACK: Add MCASP_VERSION_4 supportMisael Lopez Cruz2013-07-221-0/+1
* ASoC: davinci-mcasp: Pass pin inactive state via DTMisael Lopez Cruz2013-07-221-0/+6
* usb: omap_control_usb: addition of a phy variation.Ruchika Kharwar2013-07-191-1/+2
* usb: common: introduce of_usb_get_maximum_speed()Felipe Balbi2013-07-171-0/+5
* usb: add devicetree helpers for determining dr_mode and phy_typeMichael Grzeschik2013-07-171-1/+5
* Merge branch 'pm-linux-2.8.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-...Dan Murphy2013-05-3010-56/+475
|\
| * regulator: introduce TI AVS class 0 driverNishanth Menon2013-05-281-0/+66
| * regulators: palmas: Add TPS659038 supportJ Keerthy2013-05-281-0/+1
| * mfd: Palmas: Add TPS659038 PMIC supportJ Keerthy2013-05-281-0/+1
| * mfd: DT bindings for the palmas family MFD (v10)Graeme Gregory2013-05-288-56/+404
| * Merge remote-tracking branch 'rnayak/platform-base-vayu-3.8.y' into vayu-pm-l...Tero Kristo2013-05-271-0/+3
| |\
| | * ARM: DRA7: board-generic: Add device tree supportR Sricharan2013-05-271-0/+3
* | | Merge branch 'omap5_audio_video-3.8.y' of git://gitorious.ti.com/~a0393947/ti...Dan Murphy2013-04-251-0/+17
|\ \ \
| * | | ARM: dts: OMAP4+: Add DMM bindingsAndy Gross2013-04-251-0/+17
| * | | Merge remote-tracking branch 'rajendra/platform-base-3.8.y' into av-3.8.yArchit Taneja2013-04-242-0/+8
| |\ \ \ | | | |/ | | |/|
| * | | Merge remote-tracking branch 'tero/pm-linux-3.8.y' into av-3.8.yArchit Taneja2013-03-2810-2/+475
| |\ \ \
* | \ \ \ Merge branch 'pm-linux-3.8.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-...Dan Murphy2013-04-231-0/+40
|\ \ \ \ \ | | |_|_|/ | |/| | |
| * | | | clk: OMAP: introduce device tree binding to kernel clock data(v5.1)Nishanth Menon2013-04-231-0/+40
| * | | | Merge remote-tracking branch 'rnayak/platform-base-3.8.y' into pm-linux-3.8.y...Tero Kristo2013-04-232-0/+8
| |\ \ \ \ | | |_|/ / | |/| | / | | | |/ | | |/|
* | | | Merge branch 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linu...Dan Murphy2013-04-151-0/+5
|\ \ \ \ | | |/ / | |/| |
| * | | rtc: OMAP: Add system pm_power_off to rtc driverColin Foe-Parker2013-04-151-0/+5
* | | | Merge branch 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linu...Dan Murphy2013-04-051-0/+3
|\| | |
| * | | ARM: OMAP2+: Add command line parameter for debugSS module controlVaibhav Hiremath2013-03-281-0/+3
* | | | Merge branch 'crypto-linux-3.8.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Dan Murphy2013-03-282-0/+72
|\ \ \ \
| * | | | ARM: dts: Add AES data and documentation for AM33XXMark A. Greer2013-03-071-0/+37
| * | | | ARM: dts: Add SHAM data and documentation for AM33XXMark A. Greer2013-03-071-0/+35
* | | | | Merge branch 'pm-linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-276-2/+438
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | Merge remote-tracking branch 'thermal/thermal_work/omap/omap5-thermal-backpor...Tero Kristo2013-03-276-2/+438
| |\ \ \ \
| | * | | | Thermal: Dove: Add Themal sensor support for Dove.Andrew Lunn2013-03-201-0/+18
| | * | | | thermal: Add support for the thermal sensor on Kirkwood SoCsNobuhiro Iwamatsu2013-03-201-0/+15
| | * | | | thermal: rcar: add Device Tree supportKuninori Morimoto2013-03-201-0/+29
| | * | | | thermal: sysfs: Add a new sysfs node emul_temp for thermal emulationAmit Daniel Kachhap2013-03-201-0/+13
| | * | | | PM: Introduce Intel PowerClamp DriverJacob Pan2013-03-201-0/+307
| | * | | | thermal: Use thermal zone device id in netlink messagesEduardo Valentin2013-03-201-2/+3
| | * | | | Thermal: exynos: Add sysfs node supporting exynos's emulation mode.Jonghwa Lee2013-03-201-0/+53
| * | | | | Merge remote-tracking branch 'rnayak/platform-base-3.8.y' into pm-linux-3.8.yTero Kristo2013-03-272-0/+8
| |\ \ \ \ \ | | | |_|/ / | | |/| | |
* | | | | | Merge branch 'platform-base-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-272-72/+0
|\ \ \ \ \ \ | | |/ / / / | |/| | | |
* | | | | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-201-0/+3
|\| | | | |
| * | | | | tty/serial: Add support for Altera serial portLey Foon Tan2013-03-201-0/+3
* | | | | | Merge branch 'connectivity-linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-151-5/+13
|\ \ \ \ \ \
| * \ \ \ \ \ Merge branch 'cpsw-3.8.y' of git.ti.com:~mugunthanvnm/ti-linux-kernel/mugunth...Felipe Balbi2013-03-141-5/+13
| |\ \ \ \ \ \
| | * | | | | | drivers: net: ethernet: cpsw: change cpts_active_slave to active_slaveMugunthan V N2013-03-141-3/+4
| | * | | | | | documentation: dt: bindings: cpsw: cleanup documentationMugunthan V N2013-03-141-2/+7
| | * | | | | | driver: net: ethernet: cpsw: dual emac interface implementationMugunthan V N2013-03-141-0/+2
| | |/ / / / /
* | | | | | | Merge branch 'pm-linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-131-0/+2
|\ \ \ \ \ \ \ | | |_|/ / / / | |/| | | | |