aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'platform-base-3.8.y' of git://git.ti.com/~rrnayak/ti-linux-kern...Dan Murphy2013-05-213-17/+33
|\
| * driver: serial: omap: prevent runtime PM for "no_console_suspend"Sourav Poddar2013-05-211-1/+33
| * driver: tty: serial: Move "uart_console" def to core header file.Sourav Poddar2013-05-212-16/+0
| * Merge tag 'v3.8.4' of git://git.kernel.org/pub/scm/linux/kernel/git/stable/li...Rajendra Nayak2013-03-2711-64/+229
| |\
* | \ Merge tag 'v3.8.12' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2013-05-083-2/+9
|\ \ \
| * | | tty: fix up atime/mtime mess, take threeLinus Torvalds2013-05-072-2/+5
| * | | serial_core.c: add put_device() after device_find_child()Federico Vaga2013-05-071-0/+4
* | | | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-05-011-2/+12
|\| | |
| * | | TTY: fix atime/mtime regressionJiri Slaby2013-05-011-1/+15
| * | | TTY: do not update atime/mtime on read/writeJiri Slaby2013-05-011-6/+2
* | | | Merge tag 'v3.8.8' into connectivity-linux-3.8.yFelipe Balbi2013-04-251-5/+5
|\| | |
| * | | tty: don't deadlock while flushing workqueueSebastian Andrzej Siewior2013-04-161-5/+5
* | | | OMAP/serial: Revert bad fix of Rx FIFO threshold granularityAlexey Pelykh2013-04-241-0/+11
* | | | OMAP/serial: Fix incorrect Rx FIFO threshold setting, LSR validation on Tx, a...Alexey Pelykh2013-04-241-6/+2
* | | | OMAP/serial: Support 1Mbaud and similar baudrates that require Mode16 instead...Alexey Pelykh2013-04-241-10/+28
* | | | serial: omap: add the functionality of a 9-bit UART with userspaces CMSPAREnric Balletbo i Serra2013-04-241-0/+2
* | | | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-04-121-7/+5
|\| | |
| * | | Revert "tty/8250_pnp: serial port detection regression since v3.7"Sean Young2013-04-121-7/+5
* | | | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-04-052-8/+9
|\| | |
| * | | vt: synchronize_rcu() under spinlock is not nice...Al Viro2013-04-051-2/+4
| * | | tty: atmel_serial_probe(): index of atmel_ports[] fixPawel Wieczorkiewicz2013-04-051-6/+5
* | | | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-03-281-12/+9
|\| | |
| * | | sunsu: Fix panic in case of nonexistent port at "console=ttySY" cmdline optionTkhai Kirill2013-03-281-12/+9
| | |/ | |/|
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-207-20/+78
|\| |
| * | Fix 4 port and add support for 8 port 'Unknown' PCI serial port cardsScott Ashcroft2013-03-201-10/+7
| * | TTY: do not reset master's packet modeJiri Slaby2013-03-201-1/+0
| * | TTY: disable debugging warningJiri Slaby2013-03-201-1/+1
| * | tty/serial: Add support for Altera serial portLey Foon Tan2013-03-202-1/+28
| * | tty: serial: fix typo "SERIAL_S3C2412"Paul Bolle2013-03-201-1/+1
| * | tty: serial: fix typo "ARCH_S5P6450"Paul Bolle2013-03-201-1/+1
| * | serial: 8250_pci: add support for another kind of NetMos Technology PCI 9835 ...Wang YanQing2013-03-201-0/+4
| * | serial: 8250: Keep 8250.<xxxx> module options functional after driver renameJosh Boyer2013-03-201-0/+29
| * | tty/8250_pnp: serial port detection regression since v3.7Sean Young2013-03-201-5/+7
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-02-284-44/+151
|\| | | |/ |/|
| * fb: Yet another band-aid for fixing lockdep messTakashi Iwai2013-02-281-15/+28
| * fb: rework locking to fix lock ordering on takeoverAlan Cox2013-02-281-23/+70
| * vgacon/vt: clear buffer attributes when we load a 512 character font (v2)Dave Airlie2013-02-281-1/+1
| * tty vt: fix character insertion overflowNicolas Pitre2013-02-281-1/+1
| * serial: imx: Fix recursive locking bugThomas Gleixner2013-02-281-2/+9
| * tty: set_termios/set_termiox should not return -EINTROleg Nesterov2013-02-281-2/+2
| * tty: Prevent deadlock in n_gsm driverDirkjan Bussink2013-02-281-1/+41
* | SERIAL: OMAP: Remove the slave idle handling from the driverSantosh Shilimkar2013-02-251-23/+0
|/
* 8250/16?50: Add support for Broadcom TruManage redirected serial portStephen Hurd2013-01-173-0/+50
* pty: return EINVAL for TIOCGPTN for BSD ptysJiri Slaby2013-01-171-0/+2
* serial:ifx6x60:Keep word size accordance with SPI controllerchanning2013-01-151-1/+2
* tty: 8250_dw: Fix inverted arguments to serial_out in IRQ handlerMaxime Ripard2013-01-151-1/+1
* serial: samsung: remove redundant setting of line config during port resetThomas Abraham2013-01-151-1/+0
* serial:ifx6x60:Delete SPI timer when shut down portchao bi2013-01-151-0/+1
* tty/8250: The correct device id for this card is 0x0022Matt Schulte2013-01-151-1/+1
* tty/8250: pbn_b0_8_1152000_200 is supposed to be an 8 port definitionMatt Schulte2013-01-151-1/+1