aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* HACK: usb: dwc3: dwc3 wrapper update for multiple usb subsystemsRuchika Kharwar2013-07-192-5/+35
* usb: dwc3-omap: wrapper dwc3_omap_mailbox updated ret valRuchika Kharwar2013-07-192-6/+13
* usb: phy: omap_control_usb: addition of a dummy control registerRuchika Kharwar2013-07-191-4/+26
* usb: omap_control_usb: addition of a phy variation.Ruchika Kharwar2013-07-191-14/+40
* usb: phy: omap_control_usb: removal of globalsRuchika Kharwar2013-07-194-25/+63
* usb: phy: enable phy drivers to use the device node for optional clock names.Ruchika Kharwar2013-07-192-21/+53
* usb: dwc3: update the maxpacket based on the maximum_speedRuchika Kharwar2013-07-191-2/+21
* usb: dwc3: core: make USB3 PHY optionalFelipe Balbi2013-07-171-9/+30
* usb: dwc3: adapt to use dr_mode device tree helperRuchika Kharwar2013-07-172-20/+31
* usb: dwc3: make maximum-speed a per-instance attributeFelipe Balbi2013-07-174-21/+30
* usb: common: introduce of_usb_get_maximum_speed()Felipe Balbi2013-07-171-1/+35
* usb: add devicetree helpers for determining dr_mode and phy_typeMichael Grzeschik2013-07-173-0/+86
* dra7xx : usb3_phy: Updated dpll M,N values.Ruchika Kharwar2013-07-171-1/+5
* PM / OPP: Export more symbols for module usageMark Langsdorf2013-07-171-0/+3
* PM / OPP: switch exported symbols to GPL variantNishanth Menon2013-07-171-8/+8
* clk: OMAP: Remove _ck assumption for DT bindingsHemant Hariyani2013-07-171-3/+2
* OMAPDSS: DISPC: Force L3_2 CD to NOSLEEP when dispc module is activeDevaraj Rangasamy2013-07-121-5/+12
* OMAPDSS: DSS: Fix for mask query in manager blank apiSunita Nadampalli2013-07-121-6/+6
* OMAPDSS: DSS: Fix for setting up the overlay channelSunita Nadampalli2013-07-121-0/+2
* OMAPDSS: DSS: fix for zorder checking logicSunita Nadampalli2013-07-121-1/+1
* OMAPDSS: DSS: Fix for DSS num_managers check in callbacksSunita Nadampalli2013-07-121-2/+2
* OMAPDSS: DSS: Fix for DSS manager IRQ mask orderingSunita Nadampalli2013-07-121-4/+6
* OMAPDSS: DSS: Enable dsscomp callbacks from apply IRQSunita Nadampalli2013-07-121-0/+1
* OMAPDSS: DSS: Add callback for tracking overlay/manager changesSunita Nadampalli2013-07-121-3/+174
* OMAPDSS: DSS: Fix null pointer crash in DSSDandawate Saket2013-07-121-0/+3
* OMAPDSS: DSS: Initialize manager blank api.Dandawate Saket2013-07-122-0/+3
* OMAPDSS: DISPC: errata i740 fix: force L3_1 CD to NOSLEEP when dispc module i...Devaraj Rangasamy2013-07-122-0/+47
* OMAPDSS: DSS: Invoke dsscomp callbacks for manually updated displaysSergiy Kibrik2013-07-121-0/+9
* OMAPDSS: DSS: Add support for simultaneous multiple overlay updatesSreenidhi Koti Ananda Rao2013-07-121-3/+43
* OMAPDSS: DSS: Added Callback functionality to DSSArthur Philpott2013-07-123-0/+217
* Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-06-052-2/+18
|\
| * omapdss: TFCS panel: Check for successful TLC driver registration before usin...Archit Taneja2013-06-051-0/+6
| * omapdss: DSS DPLLs: Ignore PLL_PWR_STATUS on DRA7Archit Taneja2013-06-051-2/+12
* | Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-05-3149-339/+2409
|\|
| * HACK: pinctrl: pinctrl single: Make pinctrl-single init earlyArchit Taneja2013-05-301-1/+11
| * OMAPDSS:HDMI: Change PLL calculationsAndy Gross2013-05-305-51/+117
| * omapdss: hdmi: fix deepcolor mode configurationArchit Taneja2013-05-304-2/+10
| * omapdrm: hack: Assign managers/channel to outputs in a more trivial wayArchit Taneja2013-05-301-1/+3
| * gpu: drm: omap: Use bitmaps for placementAndy Gross2013-05-305-721/+285
| * drm/omap: Fix and improve crtc and overlay manager correlationArchit Taneja2013-05-305-75/+165
| * drm/omap: fix modeset_init if a panel doesn't satisfy omapdrm requirementsArchit Taneja2013-05-301-2/+2
| * drm/omap: Take a fb reference in omap_plane_update()Archit Taneja2013-05-301-0/+6
| * drm/omap: move out of stagingRob Clark2013-05-3028-172/+40
| * Revert "gpu: drm: omap: Use bitmaps for placement"Archit Taneja2013-05-305-285/+721
| * omapdss: hdmi: Add an i2c adapter node as a possible DT phandleArchit Taneja2013-05-301-3/+19
| * HACK: omapdss: HDMI hacks for DRA7xArchit Taneja2013-05-303-0/+103
| * omapdss: hdmi: Add support for DRA7xx SoCsArchit Taneja2013-05-302-3/+14
| * gpio: pcf857x: Convert to DT modeArchit Taneja2013-05-301-4/+49
| * omapdss: displays: Add tfcs9700 DPI panel driverArchit Taneja2013-05-303-0/+479
| * omapdss: Add a DPI driver for DRA7xx SoCArchit Taneja2013-05-305-0/+579