aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ASoC: tlv320aic3x: Add ADC settle timeMisael Lopez Cruz2013-08-051-0/+1
* ASoC: davinci-mcasp: HACK: Add MCASP_VERSION_4 supportMisael Lopez Cruz2013-07-221-0/+1
* ASoC: davinci-mcasp: Pass pin inactive state via DTMisael Lopez Cruz2013-07-221-0/+2
* HACK: usb: dwc3: dwc3 wrapper update for multiple usb subsystemsRuchika Kharwar2013-07-191-2/+2
* usb: phy: omap_control_usb: addition of a dummy control registerRuchika Kharwar2013-07-191-0/+1
* usb: omap_control_usb: addition of a phy variation.Ruchika Kharwar2013-07-191-2/+6
* usb: phy: omap_control_usb: removal of globalsRuchika Kharwar2013-07-191-0/+1
* regulator: core: Make set_voltage_tol() try for mid-range firstMark Brown2013-07-181-2/+5
* usb: phy: protect against NULL phy pointersFelipe Balbi2013-07-171-7/+7
* usb: common: introduce of_usb_get_maximum_speed()Felipe Balbi2013-07-171-0/+8
* usb: add devicetree helpers for determining dr_mode and phy_typeMichael Grzeschik2013-07-173-0/+44
* OMAPDSS: DSS: Add callback for tracking overlay/manager changesSunita Nadampalli2013-07-121-0/+2
* OMAPDSS: DSS: Add support for simultaneous multiple overlay updatesSreenidhi Koti Ananda Rao2013-07-121-0/+7
* OMAPDSS: DSS: Added Callback functionality to DSSArthur Philpott2013-07-121-0/+139
* Merge branch 'ti-linux-3.8.y' of git://git.ti.com/ti-linux-kernel/ti-linux-ke...Praneeth Bajjuri2013-06-1028-44/+302
|\
| * Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-05-313-0/+137
| |\
| | * drm/omap: move out of stagingRob Clark2013-05-301-0/+123
| | * omapdss: displays: Add tfcs9700 DPI panel driverArchit Taneja2013-05-301-0/+11
| | * omapdss: features: Add a dss_features struct for DRA7xx SoCArchit Taneja2013-05-301-0/+2
| | * omapdss: Add DRA7XX as an OMAPDSS versionArchit Taneja2013-05-301-0/+1
| | * Merge remote-tracking branch 'av-feat-tree/omap5_audio_video-3.8.y' into vayu...Archit Taneja2013-05-3016-700/+1254
| | |\
| | | * Merge remote-tracking branch 'tero/pm-linux-3.8.y' into av-3.8.yArchit Taneja2013-03-2828-77/+802
| | | |\
| * | | | Merge branch 'pm-linux-2.8.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-...Dan Murphy2013-05-303-0/+84
| |\| | |
| | * | | thermal: expose thermal_zone_get_temp APIEduardo Valentin2013-05-281-0/+1
| | * | | thermal: introduce thermal_zone_get_zone_by_name helper functionEduardo Valentin2013-05-281-0/+1
| | * | | regulator: introduce regulator chain locking schemeGrygorii Strashko2013-05-281-0/+2
| | * | | mfd: palmas: Add APIs to access the Palmas' registersLaxman Dewangan2013-05-281-0/+52
| | * | | mfd: Palmas: Add TPS659038 PMIC supportJ Keerthy2013-05-281-0/+1
| | * | | mfd: Palmas: Introduce palmas_pmic_data structureJ Keerthy2013-05-281-0/+27
| | * | | Merge remote-tracking branch 'rnayak/platform-base-vayu-3.8.y' into vayu-pm-l...Tero Kristo2013-05-271-0/+7
| | |\ \ \
| * | \ \ \ Merge branch 'platform-base-3.8.y' of git://git.ti.com/~rrnayak/ti-linux-kern...Dan Murphy2013-05-211-0/+7
| |\ \ \ \ \ | | | |/ / / | | |/| | |
| | * | | | driver: tty: serial: Move "uart_console" def to core header file.Sourav Poddar2013-05-211-0/+7
| * | | | | Merge tag 'v3.8.13' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2013-05-134-10/+21
| |\ \ \ \ \
| | * | | | | drm/radeon: add new richland pci idsAlex Deucher2013-05-111-0/+2
| | * | | | | drm/radeon: add some new SI PCI idsAlex Deucher2013-05-111-0/+3
| | * | | | | drm/prime: keep a reference from the handle to exported dma-buf (v6)Dave Airlie2013-05-111-3/+2
| | * | | | | block: fix max discard sectors limitJames Bottomley2013-05-111-1/+1
| | * | | | | hugetlbfs: fix mmap failure in unaligned size requestNaoya Horiguchi2013-05-111-6/+13
| * | | | | | Merge tag 'v3.8.12' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2013-05-085-18/+8
| |\| | | | |
| | * | | | | jbd2: fix race between jbd2_journal_remove_checkpoint and ->j_commit_callbackDmitry Monakhov2013-05-071-0/+1
| | * | | | | ext4/jbd2: don't wait (forever) for stale tid caused by wraparoundTheodore Ts'o2013-05-071-0/+1
| | * | | | | ipc: sysv shared memory limited to 8TiBRobin Holt2013-05-071-1/+1
| | * | | | | exec: do not abuse ->cred_guard_mutex in threadgroup_lock()Oleg Nesterov2013-05-071-14/+4
| | * | | | | cgroup: fix broken file xattrsLi Zefan2013-05-071-3/+0
| | * | | | | ALSA: emu10k1: Fix dock firmware loadingTakashi Iwai2013-05-071-0/+1
| | * | | | | mm: allow arch code to control the user page table ceilingHugh Dickins2013-05-071-0/+10
| * | | | | | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-05-013-3/+10
| |\| | | | |
| | * | | | | net: fix incorrect credentials passingLinus Torvalds2013-05-011-2/+2
| | * | | | | netfilter: don't reset nf_trace in nf_reset()Patrick McHardy2013-05-011-0/+7
| | * | | | | net: count hw_addr syncs so that unsync works properly.Vlad Yasevich2013-05-011-1/+1