aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm: use IS_ENABLED(CONFIG_NUMA) instead of NUMA_BUILDKirill A. Shutemov2012-12-111-2/+2
* mm: use %pK for /proc/vmallocinfoKees Cook2012-10-091-1/+1
* mm: kill vma flag VM_RESERVED and mm->reserved_vm counterKonstantin Khlebnikov2012-10-091-2/+1
* mm: make vb_alloc() more foolproofJan Kara2012-07-311-0/+8
* vmalloc: walk vmap_areas by sorted list instead of rb_next()Hong zhi guo2012-07-311-4/+4
* Merge branch 'for-linus-for-3.6-rc1' of git://git.linaro.org/people/mszyprows...Linus Torvalds2012-07-301-10/+18
|\
| * ARM: dma-mapping: remove custom consistent dma regionMarek Szyprowski2012-07-301-1/+9
| * mm: vmalloc: use const void * for caller argumentMarek Szyprowski2012-07-301-9/+9
* | vmalloc: remove KM_USER0 from commentsCong Wang2012-07-241-6/+2
|/
* mm: fix faulty initialization in vmalloc_init()KyongHo2012-05-291-1/+2
* mm: use kcalloc() instead of kzalloc() to allocate arrayThomas Meyer2012-05-291-2/+2
* mm: remove the second argument of k[un]map_atomic()Cong Wang2012-03-201-4/+4
* mm/vmalloc.c: eliminate extra loop in pcpu_get_vm_areas error pathKautuk Consul2012-01-121-5/+4
* mm/vmalloc.c: change void* into explict vm_struct*Minchan Kim2012-01-101-4/+4
* Merge branch 'devel-stable' into for-linusRussell King2012-01-051-2/+27
|\
| * Merge branch 'vmalloc' of git://git.linaro.org/people/nico/linux into devel-s...Russell King2011-12-051-2/+27
| |\
| | * mm: add vm_area_add_early()Nicolas Pitre2011-11-181-2/+27
* | | mm/vmalloc.c: remove static declaration of va from __get_vm_area_nodeKautuk Consul2011-12-201-1/+1
* | | mm: vmalloc: check for page allocation failure before vmlist insertionMel Gorman2011-12-091-0/+2
|/ /
* / xen: map foreign pages for shared rings by updating the PTEs directlyDavid Vrabel2011-11-161-14/+13
|/
* mm/vmalloc.c: report more vmalloc failuresJoe Perches2011-10-311-3/+8
* mm: neaten warn_alloc_failedJoe Perches2011-10-311-2/+2
* mm: avoid null pointer access in vm_struct via /proc/vmallocinfoMitsuo Hayasaka2011-10-311-17/+48
* mm: sync vmalloc address space page tables in alloc_vm_area()David Vrabel2011-09-141-0/+8
* mm: fix wrong vmap address calculations with odd NR_CPUS valuesClemens Ladisch2011-08-141-3/+4
* atomic: use <linux/atomic.h>Arun Sharma2011-07-261-1/+1
* vmalloc,rcu: Convert call_rcu(rcu_free_vb) to kfree_rcu()Lai Jiangshan2011-07-201-8/+1
* vmalloc,rcu: Convert call_rcu(rcu_free_va) to kfree_rcu()Lai Jiangshan2011-07-201-8/+1
* Merge branch 'upstream/tidy-xen-mmu-2.6.39' of git://git.kernel.org/pub/scm/l...Linus Torvalds2011-05-261-4/+0
|\
| * vmalloc: remove vmalloc_sync_all() from alloc_vm_area()Jeremy Fitzhardinge2011-05-201-4/+0
* | mm: print vmalloc() state after allocation failuresDave Hansen2011-05-251-2/+7
* | mm/vmalloc: remove guard page from between vmap blocksJohannes Weiner2011-05-251-3/+3
|/
* vmalloc: remove confusing comment on vwrite()Namhyung Kim2011-03-221-2/+0
* mm: vmap area cacheNick Piggin2011-03-221-52/+104
* Merge branch 'release' of git://git.kernel.org/pub/scm/linux/kernel/git/lenb/...Linus Torvalds2011-01-131-0/+1
|\
| * ACPI, APEI, Generic Hardware Error Source POLL/IRQ/NMI notification type supportHuang Ying2011-01-121-0/+1
* | vmalloc: remove redundant unlikely()Tobias Klauser2011-01-131-1/+1
* | mm: unify module_alloc code for vmallocDavid Rientjes2011-01-131-21/+29
* | mm: remove gfp mask from pcpu_get_vm_areasDavid Rientjes2011-01-131-12/+9
* | mm: remove unused get_vm_area_nodeDavid Rientjes2011-01-131-7/+0
* | mm: convert sprintf_symbol to %pSJoe Perches2011-01-131-7/+2
|/
* vmalloc: eagerly clear ptes on vunmapJeremy Fitzhardinge2010-12-021-11/+17
* mm: add vzalloc() and vzalloc_node() helpersDave Young2010-10-261-2/+44
* vmalloc: annotate lock context change on s_start/stop()Namhyung Kim2010-10-261-0/+2
* vmalloc: rename temporary variable in __insert_vmap_area()Namhyung Kim2010-10-261-4/+4
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tj/...Linus Torvalds2010-10-221-0/+2
|\
| * vmalloc: pcpu_get/free_vm_areas() aren't needed on UPTejun Heo2010-09-081-0/+2
* | mm, x86: Saving vmcore with non-lazy freeing of vmasCliff Wickman2010-09-171-0/+9
|/
* Merge branch 'stable/xen-swiotlb-0.8.6' of git://git.kernel.org/pub/scm/linux...Linus Torvalds2010-08-121-0/+4
|\
| * vmap: add flag to allow lazy unmap to be disabled at runtimeJeremy Fitzhardinge2010-07-271-0/+4